- Sākums
- Industries & Solutions
- Industry
- Distributors
-
Hardware Dealers
Hardware Dealers
Swivel castor 65 mm
The Compacta swivel castor features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from light steel sheet and incorporates a one ball race swivel bearing system for smooth directional changes under load. The wheel comprises a polypropylene body with solid rubber black tread material, mounted on a plain bearing for reliable rotation, with a diameter of 65 mm. The castor has an overall height of 85 mm, making it suitable for compact applications. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg. This castor is designed for use with tool cabinets, work benches, and transport equipment where manoeuvrability and durability are essential requirements.
Fixed castor 14 mm
The Compacta fixed castor features a round plate fitting for secure mounting applications. The housing is constructed from light steel sheet, providing durability whilst maintaining minimal weight for efficient operation. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, and is equipped with a plain bearing with spacer tube for smooth rotation, measuring 14 mm in diameter. The castor has an overall height of 13.5 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 15 kg at speeds up to 3 km/h and a static load capacity of 30 kg. This castor is specifically designed for applications including tool cabinets, work benches, and transport equipment where reliable mobility and space efficiency are essential requirements.
Fixed castor 14 mm
The Compacta fixed castor features a rectangular plate fitting and steel sheet, medium housing construction for reliable performance in demanding applications. The wheel incorporates a polyamide body with identical polyamide tread material, supported by a plain bearing with spacer tube system for smooth operation. With a compact 14mm wheel diameter, this castor achieves an overall height of just 17mm, making it ideal for space-constrained installations. The unit provides a dynamic load capacity of 25kg at speeds up to 3km/h and a static load capacity of 50kg, ensuring dependable service across various operational conditions. This robust castor is specifically designed for tool cabinets, work benches, and transport equipment applications where compact dimensions and reliable load-bearing capabilities are essential requirements.
Fixed castor 25 mm
The Compacta fixed castor features a rectangular plate fitting and steel sheet medium housing construction for reliable performance in industrial applications. The wheel incorporates a polyamide body with identical polyamide tread material, equipped with a plain bearing with spacer tube for smooth operation and a 25mm diameter. The housing utilises steel sheet medium material providing robust structural integrity for demanding environments. With an overall height of 28mm, this compact design offers space-efficient mobility solutions. The castor delivers a dynamic load capacity of 25kg at speeds up to 3km/h and a static load capacity of 50kg, making it ideal for tool cabinets, work benches, and transport equipment where reliable movement and load-bearing performance are essential requirements.
Fixed castor 30 mm
The Compacta fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural integrity and durability. The wheel incorporates a polyamide body with tread material identical to the wheel body construction, ensuring consistent performance characteristics, whilst utilising a plain bearing with spacer tube for smooth operation. The wheel diameter measures 30 mm, contributing to the overall height of 34 mm. Load capacity specifications include a dynamic rating of 30 kg at 3 km/h operating speed and a static load capacity of 60 kg. This castor is specifically designed for demanding applications including tool cabinets, work benches, and transport equipment where reliable mobility and load-bearing performance are essential requirements.
Fixed castor 45 mm
The Compacta fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet, providing robust structural integrity for industrial use. The wheel incorporates a polyamide body with identical polyamide tread material, ensuring consistent performance characteristics throughout the wheel construction. The wheel operates on a plain bearing with spacer tube system and measures 45mm in diameter for optimal manoeuvrability. The castor has an overall height of 48.5mm, making it suitable for compact installations where space constraints are critical. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg, providing reliable performance under varying operational conditions. This castor is specifically designed for tool cabinets, work benches, and transport equipment applications where dependable mobility and load-bearing capabilities are essential requirements.
Swivel castor 25 mm
The Compacta swivel castor features a rectangular plate fitting for secure mounting to various surfaces. The housing is constructed from light steel sheet and incorporates a one ball race swivel bearing mechanism for smooth directional movement. The wheel comprises a polypropylene body with an identical polypropylene tread material, providing durability and consistent performance, whilst utilising a plain bearing with spacer tube for reliable rotation. The wheel measures 25mm in diameter, contributing to an overall height of 36mm for the complete assembly. Load specifications include a dynamic capacity of 10kg at speeds up to 3km/h and a static load capacity of 20kg, making this castor suitable for applications including tool cabinets, work benches, and transport equipment where compact dimensions and moderate load handling are required.
Swivel castor 32 mm
The Compacta swivel castor features a rectangular plate fitting for secure mounting to equipment surfaces. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel comprises a polypropylene body with an identical polypropylene tread material, mounted on a plain bearing with spacer tube for reliable rotation. The wheel diameter measures 32 mm, contributing to an overall height of 42.5 mm for the complete assembly. Load specifications include a dynamic capacity of 20 kg at speeds up to 3 km/h and a static load capacity of 40 kg. This castor is specifically designed for applications including tool cabinets, work benches, and transport equipment where compact dimensions and moderate load handling are required.
Swivel castor 38 mm
The Compacta swivel castor features a rectangular plate fitting for secure mounting to equipment surfaces. The housing is constructed from light steel sheet and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel comprises a polypropylene body with an identical polypropylene tread material, providing durability and consistent performance, whilst utilising a plain bearing with spacer tube for reliable rotation. The wheel measures 38mm in diameter, contributing to an overall height of 50.5mm for the complete assembly. Load specifications include a dynamic capacity of 25kg at speeds up to 3km/h and a static load capacity of 50kg, making this castor suitable for applications including tool cabinets, work benches, and transport equipment where reliable mobility and load-bearing performance are essential requirements.
Swivel castor 50 mm
The Compacta swivel castor features a rectangular plate fitting for secure mounting to equipment surfaces. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing mechanism for smooth directional movement. The wheel comprises a polypropylene body with an identical polypropylene tread material, providing durability and quiet operation, whilst utilising a plain bearing with spacer tube for reliable rotation around a 50mm diameter wheel. The castor has an overall height of 66mm, making it suitable for compact applications. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg. This castor is ideally suited for tool cabinets, work benches, and transport equipment where manoeuvrability and reliable performance are essential requirements.
Swivel castor 32 mm
The Compacta swivel castor features a rectangular plate fitting for secure mounting to equipment surfaces. The housing is constructed from light steel sheet and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing with spacer tube for reliable rotation. The wheel diameter measures 32 mm with an overall height of 42.5 mm, making it suitable for compact applications. Load specifications include a dynamic capacity of 70 kg at speeds up to 3 km/h and a static load capacity of 140 kg. This castor is ideally suited for tool cabinets, work benches, and transport equipment where manoeuvrability and durability are essential requirements.
Swivel castor 25 mm
The Compacta swivel castor features a rectangular plate fitting for secure mounting to equipment surfaces. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing with spacer tube for reliable rotation. The wheel diameter measures 25mm, contributing to the overall height of 86mm. Load specifications include a dynamic capacity of 70kg at speeds up to 3km/h and a static load capacity of 140kg. This castor is specifically designed for applications including tool cabinets, work benches, and transport equipment, offering compact mobility solutions for professional environments.
Swivel castor 200 mm
The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide body with tread material identical with wheel body, fitted with plain bearing and measures 200 mm in diameter. The castor has an overall height of 240 mm. Load capacity specifications include dynamic ratings of 600 kg at 4 km/h and 480 kg at 6 km/h operating speeds, with a static load capacity of 1200 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance and high load-bearing capability are essential requirements.
Swivel castor with total lock 200 mm
The Zeta swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide body with tread material identical with wheel body, equipped with plain bearing and measures 200 mm in diameter. The castor has an overall height of 240 mm, providing suitable clearance for various industrial applications. Load capacity specifications include dynamic loads of 600 kg at 4 km/h and 480 kg at 6 km/h operating speeds, with a static load capacity of 1200 kg. This heavy-duty castor is designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and secure locking functionality are essential requirements.
Swivel castor with directional lock 125 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material and precision ball bearing for optimal performance, with a diameter of 125 mm. Overall height measures 164 mm, providing compact integration whilst maintaining robust construction. Load capacity specifications include dynamic ratings of 300 kg at 4 km/h and 240 kg at 6 km/h operating speeds, with a static load capacity of 600 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable directional control and heavy-duty performance are essential requirements.
Swivel castor with directional lock 160 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body with elastic tyre, black, vulcanized tread material, equipped with precision ball bearing for optimal performance and longevity. The wheel diameter measures 160 mm, whilst the overall height reaches 200 mm. Load capacity specifications include dynamic ratings of 350 kg at 4 km/h and 280 kg at 6 km/h operating speeds, with a static load capacity of 700 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential requirements.
Swivel castor with directional lock 125 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by precision ball bearing for optimal performance and longevity. With a wheel diameter of 125 mm, the castor provides an overall height of 164 mm. Load capacity specifications include dynamic ratings of 300 kg at 4 km/h and 240 kg at 6 km/h operating speeds, whilst offering a static load capacity of 600 kg. This robust castor solution is ideally suited for airport equipment, automotive OEM, production and platform trolleys, and transport equipment applications.
Swivel castor with directional lock 160 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by precision ball bearing for optimal performance and longevity. With a wheel diameter of 160 mm, the castor provides an overall height of 200 mm. Load capacity specifications include dynamic ratings of 350 kg at 4 km/h and 280 kg at 6 km/h operating speeds, whilst offering a static load capacity of 700 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and performance are paramount.
Swivel castor with directional lock 200 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by precision ball bearing for optimal performance and longevity. With a wheel diameter of 200 mm, the castor provides an overall height of 240 mm. Load capacity specifications include dynamic ratings of 450 kg at 4 km/h and 360 kg at 6 km/h operating speeds, whilst offering a static load capacity of 900 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and performance are paramount.
Swivel castor with directional lock 200 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises a polyamide body with polyurethane, injected tread material and precision ball bearing for optimal performance, with a diameter of 200 mm. The castor has an overall height of 240 mm, providing suitable clearance for various applications. Load capacity specifications include dynamic loads of 500 kg at 4 km/h and 400 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1000 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential requirements.
Swivel castor with directional lock 125 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 125mm in diameter. The castor has an overall height of 164mm, making it suitable for various industrial applications. Load capacity specifications include dynamic loads of 500kg at 4km/h and 400kg at 6km/h operating speeds, with a static load capacity of 1000kg. This robust castor is designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential.
Swivel castor with directional lock 125 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 125 mm in diameter. The overall height of the complete assembly is 164 mm. Load capacity specifications include dynamic loads of 400 kg at 4 km/h and 320 kg at 6 km/h operating speeds, with a static load capacity of 800 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable directional control and high load-bearing capacity are essential requirements.
Swivel castor with directional lock 160 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 160mm in diameter. The overall height of the complete assembly is 200mm. Load capacity specifications include dynamic ratings of 800kg at 4km/h and 640kg at 6km/h operating speeds, with a static load capacity of 1600kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential requirements.
Swivel castor with directional lock 160 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 160mm in diameter. The castor has an overall height of 200mm, making it suitable for various industrial applications. Load capacity specifications include dynamic ratings of 550kg at 4km/h and 440kg at 6km/h operating speeds, with a static load capacity of 1100kg. This heavy-duty castor is designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential requirements.