- Sākums
- Castors & Wheels
- Wheels
-
Wheels by Tread Material
Wheels by Tread Material
Wheel 200 mm
The Elastech wheel features a robust polyamide body with a 200 mm diameter and an elastic tyre, black, vulcanized tread measuring 46 mm in width. The wheel incorporates a precision ball bearing system with a 20 mm axle hole diameter and a 60 mm hub length. Load specifications include a dynamic capacity of 400 kg at speeds up to 4 km/h and a static load capacity of 800 kg, making it suitable for demanding industrial castor applications requiring reliable performance and durability.
Wheel 160 mm
The Puretech castor wheel features a 160mm diameter with a 40mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 20mm axle hole diameter and 58mm hub length. Load specifications include a dynamic capacity of 135kg at 4km/h operating speed and a static load capacity of 270kg, making it suitable for medium-duty industrial applications requiring reliable mobility and load-bearing performance.
Wheel 160 mm
The Puretech wheel features a 160 mm diameter with a 40 mm wide solid rubber, non-marking tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 20 mm axle hole diameter and 58 mm hub length. Load capacity specifications include a dynamic rating of 135 kg at 4 km/h operating speed and a static load capacity of 270 kg, making it suitable for medium-duty castor applications requiring reliable performance and floor protection.
Wheel 150 mm
The Puretech wheel is designed for castor applications, featuring a 150 mm diameter with a 32 mm wide solid rubber tread that is black and electric-conductive. The wheel incorporates a zinc die-cast body construction with a precision ball bearing that is sealed for reliable operation. Key dimensions include a hub length of 35.5 mm and an axle hole diameter of 8.3 mm for proper mounting. Load capacity specifications are 150 kg dynamic load at 3 km/h operating speed and 300 kg static load capacity.
Wheel 100 mm
The Maxtech wheel features a robust polyamide body construction with an injected polyurethane tread, measuring 100mm in diameter with a 32mm tread width and 44.4mm hub length. The wheel incorporates a roller bearing system and accommodates a 12mm axle hole diameter. Load specifications include a dynamic capacity of 150kg at speeds up to 4km/h and a static load capacity of 300kg, making it suitable for demanding industrial castor applications requiring reliable performance and durability.
Wheel 100 mm
The Elastech wheel features a 100 mm diameter with a 34 mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with roller bearing construction. The wheel has a 12 mm axle hole diameter and 44.4 mm hub length, providing precise dimensional compatibility for castor applications. Load capacity specifications include a dynamic rating of 160 kg at 4 km/h operating speed and a static load capacity of 320 kg, making it suitable for medium-duty industrial and commercial applications requiring reliable performance.
Wheel 125 mm
The Elastech wheel is designed for castor applications, featuring a 125mm diameter with a 40mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with roller bearing construction. The wheel incorporates a 12mm axle hole diameter and 44.4mm hub length for secure mounting. Load specifications include a dynamic capacity of 250kg at speeds up to 4km/h and a static load capacity of 500kg, making it suitable for demanding industrial applications requiring reliable performance and floor protection.
Wheel 125 mm
The Supratech castor wheel features a polypropylene body with thermoplastic rubber tread and roller bearing construction. With a diameter of 125mm and tread width of 32mm, the wheel incorporates a 12mm axle hole diameter and 44.4mm hub length. Load specifications include a dynamic capacity of 100kg at 4km/h operating speed and a static load capacity of 200kg, making it suitable for medium-duty industrial applications requiring reliable mobility and load distribution.
Wheel 125 mm
The Supratech castor wheel features a polypropylene body with thermoplastic rubber tread and roller bearing construction. With a diameter of 125mm and tread width of 32mm, the wheel incorporates a 12mm axle hole diameter and 34.9mm hub length. Load specifications include a dynamic capacity of 100kg at 3km/h operating speed and a static load capacity of 200kg, making it suitable for medium-duty industrial applications requiring reliable mobility and load distribution.
Wheel 100 mm
The Supratech castor wheel features a 100mm diameter with a 32mm wide thermoplastic rubber tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44.4mm hub length for reliable operation. Load specifications include a dynamic capacity of 80kg at speeds up to 4km/h and a static load capacity of 160kg, making it suitable for medium-duty industrial applications requiring smooth mobility and durability.
Wheel 125 mm
The Puretech wheel features a 125 mm diameter with a 37 mm wide solid rubber, non-marking tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 12 mm axle hole diameter and 48 mm hub length for reliable operation. Load capacity specifications include a dynamic rating of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial castor applications requiring smooth, quiet operation with floor protection.
Wheel 125 mm
The Puretech wheel features a 125 mm diameter with a 37 mm wide solid rubber, non-marking tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 12 mm axle hole diameter and 44 mm hub length for reliable operation. Load capacity specifications include a dynamic rating of 100 kg at 4 km/h operating speed and a static load capacity of 200 kg, making it suitable for medium-duty castor applications requiring smooth, quiet operation with excellent floor protection.
Wheel 125 mm
The Puretech wheel is designed for castor applications, featuring a 125mm diameter with a 37mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44mm hub length for reliable operation. Load specifications include a dynamic capacity of 100kg at speeds up to 4km/h and a static load capacity of 200kg, making it suitable for medium-duty industrial and commercial applications requiring smooth mobility and durability.
Wheel 100 mm
The Maxtech castor wheel features a 100mm diameter with a 32mm wide polyurethane injected tread and polyamide body construction. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 34.9mm hub length. Load specifications include a dynamic capacity of 100kg at speeds up to 4km/h and a static load capacity of 200kg, making it suitable for medium-duty industrial applications requiring smooth rolling performance and reliable load-bearing capabilities.
Wheel 125 mm
The Maxtech wheel features a robust polyamide body construction with an injected polyurethane tread measuring 125mm in diameter and 38mm in width, incorporating a precision roller bearing system with a 12mm axle hole diameter and 44.4mm hub length. This high-performance wheel delivers exceptional load handling capabilities with a dynamic load capacity of 300kg at speeds up to 4km/h and a static load capacity of 600kg, making it ideal for demanding industrial castor applications requiring reliable performance and durability.
Wheel 100 mm
The Elastech wheel features a polyamide body with an elastic tyre, black, vulcanized tread measuring 34 mm in width and 100 mm in diameter, incorporating a roller bearing system with a 12 mm axle hole diameter and 44.4 mm hub length. This wheel delivers exceptional load performance with a dynamic load capacity of 160 kg at 4 km/h operating speed and a static load capacity of 320 kg, making it ideal for demanding industrial castor applications requiring reliable mobility and substantial weight-bearing capabilities.
Wheel 125 mm
The Elastech wheel is designed for castor applications, featuring a 125 mm diameter with a 40 mm wide elastic tyre in black vulcanised rubber mounted on a polyamide body. The wheel incorporates a roller bearing system with a 12 mm axle hole diameter and 44 mm hub length for reliable operation. Load capacity specifications include a dynamic rating of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg, making it suitable for medium to heavy-duty industrial applications requiring smooth mobility.
Wheel 100 mm
The Duratech castor wheel features a robust polyamide body construction with an identical polyamide tread material, measuring 100mm in diameter with a 36mm tread width and 44.4mm hub length. The wheel incorporates a roller bearing system and accommodates a 12mm axle hole diameter for secure mounting. Load specifications include a dynamic capacity of 200kg at speeds up to 4km/h and a static load capacity of 400kg, making it suitable for demanding industrial applications requiring reliable performance and durability.
Wheel 125 mm
The Duratech castor wheel features a robust polyamide body construction with an identical polyamide tread material, measuring 125mm in diameter with a 40mm tread width and 44.4mm hub length. The wheel incorporates a roller bearing system and accommodates a 12mm axle hole diameter for secure mounting. Load specifications include a dynamic capacity of 300kg at speeds up to 4km/h and a static load capacity of 600kg, making it suitable for demanding industrial applications requiring reliable performance and durability.
Wheel 125 mm
The Duratech castor wheel features a polyamide body construction with an identical polyamide tread material, measuring 125mm in diameter with a 40mm tread width and 48.4mm hub length. The wheel incorporates a roller bearing system and has a 12mm axle hole diameter. Load specifications include a dynamic capacity of 300kg at 4km/h operating speed and a static load capacity of 600kg, making it suitable for medium to heavy-duty industrial applications requiring reliable performance and durability.
Wheel 125 mm
The Elastech castor wheel features a 125mm diameter with a 40mm wide elastic tyre, non-marking, vulcanised tread and polyamide body material. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44.2mm hub length. Load specifications include a dynamic capacity of 250kg at 4km/h operating speed and a static load capacity of 500kg, making it suitable for medium to heavy-duty industrial applications requiring smooth, quiet operation with floor protection.
Wheel 100 mm
The Duratech silent wheel features a 100 mm diameter with a 36 mm wide polyamide tread and 44 mm hub length, incorporating a 12 mm axle hole diameter for secure mounting. This wheel utilises a roller bearing system and damping hybrid material body construction for enhanced performance and noise reduction. The wheel delivers a dynamic load capacity of 160 kg at speeds up to 4 km/h, whilst providing an impressive static load capacity of 320 kg, making it suitable for demanding industrial castor applications.
Wheel 100 mm
The Duratech silent wheel features a robust polyamide construction with an identical wheel body and tread material, measuring 100 mm in diameter with a 36 mm tread width and 45 mm hub length, whilst incorporating an 8.4 mm axle hole diameter. This precision ball bearing, damped wheel delivers exceptional performance with a dynamic load capacity of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg, making it ideal for demanding industrial castor applications requiring reliable, quiet operation.
Wheel 125 mm
The Duratech silent wheel features a robust polyamide construction with matching tread material, measuring 125mm in diameter with a 40mm tread width and 45mm hub length, whilst incorporating an 8.4mm axle hole diameter for secure mounting. This precision ball bearing, damped wheel delivers exceptional performance with a dynamic load capacity of 300kg at speeds up to 4km/h and an impressive static load capacity of 600kg, making it ideal for demanding industrial applications requiring reliable, quiet operation and superior load-bearing capabilities.