Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila swivel castor has a total lock function and a synthetic expander (square) fitting. The housing is made of medium steel sheet and contains two ball races for the swivel bearing. The wheel body is made of polypropylene with a solid rubber non-marking tread. The wheel uses a precision ball bearing. The Agila swivel castor has a wheel diameter of 100 mm and an overall height of 138 mm. It has a load capacity of 80 kg at 3 km/h and a static load capacity of 160 kg. When ordering, please indicate the required inner diameter of the tube for proper fitting of the castor. The square expander fitting allows secure attachment to the application surface. The total lock function enables the castor to be fixed in position when desired. The polypropylene wheel with precision bearing and rubber tread provides a smooth, quiet roll while supporting substantial loads. The steel housing withstands use in industrial settings. Please specify tube inner diameter when ordering this heavy-duty Agila swivel castor.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477PIP100R47-21,5-24
EAN
4031582372625
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall height
138 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, square
Expander fitting (Maximum)
24 mm
Expander fitting (Minimum)
21.5 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
262 mm
Offset
43.5 mm
Swivel radius
131 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
32 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Accessories

Accessory
Expander
Kompl. Bef. R47/32-35 montiert

This castor accessory weighs 0.17 kg and features an expander fitting designed to accommodate diameters ranging from 32 mm to 35 mm, providing versatile compatibility for various castor mounting applications. The adjustable diameter range ensures secure installation across different castor stem sizes, making it suitable for both replacement and upgrade scenarios in industrial and commercial environments.

Accessory
Expander
Kompl. Bef. R47/36-40 montiert

This castor accessory features an expander fitting designed to accommodate tube diameters ranging from 36 mm to 40 mm, providing versatile compatibility across different castor stem sizes. The lightweight construction weighs just 0.18 kg, ensuring minimal additional load whilst maintaining robust functionality. The expander mechanism allows for secure attachment to various castor configurations within the specified diameter range.

Accessory
Expander
Kompl. Bef. R47/24-27 montiert

This castor accessory features an expander fitting designed to accommodate tube diameters ranging from 24mm to 27mm, providing versatile compatibility across different castor stem sizes. The lightweight construction weighs just 0.14kg, ensuring minimal additional load whilst maintaining robust functionality. The expander mechanism allows for secure attachment to various castor stems within the specified diameter range, making it suitable for retrofitting or replacement applications where precise fitting tolerances are required.

Accessory
Expander
Kompl. Bef. R47/27-30 montiert

This castor accessory weighs 0.14 kg and features an expander fitting designed to accommodate pipe diameters ranging from 27 mm to 30 mm minimum and maximum respectively. The expandable fitting mechanism ensures secure attachment across the specified diameter range, providing reliable connection for castor mounting applications whilst maintaining structural integrity under operational loads.

Skip product gallery

Matching Products

Variants
Swivel castor 100 mm
Swivel castor 100 mm
Agila
2470PIP100R47-21,5-24

The Agila swivel castor has a synthetic square expander fitting and a housing made of medium steel sheet. It features a two ball race swivel bearing and a polypropylene wheel body with a solid rubber non-marking tread. The wheel has a precision ball bearing and measures 100mm in diameter. The overall height of the castor is 138mm. At 3km/h, the swivel castor has a load capacity of 80kg. The static load capacity is 160kg. When ordering, please indicate the required inner diameter of the tube for the expander fitting. The castor provides smooth and quiet rolling through the precision ball bearing wheel along with durability from the polypropylene wheel body and steel housing. The non-marking solid rubber tread prevents floor damage while allowing easy maneuverability. With swivel functionality and generous load capacities, this castor is well-suited for a variety of applications requiring smooth rolling and heavy loads.

100 mm
138 mm
80 kg
100 mm
138 mm
80 kg
Skip product gallery

Matching Products

Variants
Swivel castor 100 mm
Swivel castor 100 mm
Agila
2470PIP100R47-21,5-24

The Agila swivel castor has a synthetic square expander fitting and a housing made of medium steel sheet. It features a two ball race swivel bearing and a polypropylene wheel body with a solid rubber non-marking tread. The wheel has a precision ball bearing and measures 100mm in diameter. The overall height of the castor is 138mm. At 3km/h, the swivel castor has a load capacity of 80kg. The static load capacity is 160kg. When ordering, please indicate the required inner diameter of the tube for the expander fitting. The castor provides smooth and quiet rolling through the precision ball bearing wheel along with durability from the polypropylene wheel body and steel housing. The non-marking solid rubber tread prevents floor damage while allowing easy maneuverability. With swivel functionality and generous load capacities, this castor is well-suited for a variety of applications requiring smooth rolling and heavy loads.

100 mm
138 mm
80 kg
100 mm
138 mm
80 kg