Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Agila twin is a swivel castor with central, total lock designed for demanding mobility applications. The castor features a rectangular plate with brake elements fitting that provides secure mounting and reliable braking functionality. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing, ensuring smooth directional movement and long-lasting performance. The wheel comprises a polypropylene body with thermoplastic rubber tread material, mounted on a cone ball bearing in stainless steel construction for corrosion resistance and smooth rolling. The wheel diameter measures 75 mm, whilst the overall height of the complete assembly is 103 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. This castor is particularly suited for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display applications where reliable mobility and secure locking are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2976PJE075P54 offset-28 S axle-M8
EAN
4031582302868
S4 Material Number
990064747
Core attributes
Type
Swivel castor with central, total lock
Overall width
71 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
103 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.63 kg
Product name
Agila twin
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate with brake elements
Plate hole diameter
5.5 mm
Plate hole length (Maximum)
41 mm
Plate hole length (Minimum)
51 mm
Plate hole width (Maximum)
57 mm
Plate hole width (Minimum)
51 mm
Plate length
70 mm
Plate width
55 mm
Housing
Colour
Yellow passivated
Fork shape
Twin wheel housing
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
65 mm
Swivel interference
131 mm
Offset
28 mm
Swivel radius
65.5 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
25 mm
Diameter
75 mm
Body width
25 mm
Bearing
Cone ball bearing, stainless
Wheel color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions.