- Home
- Castors & Wheels
- Wheels
-
Wheels by Functionality
Wheels by Functionality
Wheel 100 mm
The Puretech wheel is engineered with a sheet steel body and features a 100 mm diameter with a 32 mm wide solid rubber, non-marking tread for superior floor protection. The wheel incorporates a cone ball bearing system and has a hub length of 36 mm with an 8 mm axle hole diameter for secure mounting. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty industrial castor applications requiring reliable performance and floor care.
Wheel 125 mm
The Puretech wheel is engineered with a sheet steel body and features a 125 mm diameter with a 32 mm wide solid rubber, non-marking tread for optimal floor protection. The wheel incorporates a cone ball bearing system with an 8 mm axle hole diameter and 36 mm hub length for reliable operation. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial castor applications.
Wheel 150 mm
The Puretech wheel features a 150 mm diameter with a 32 mm wide solid rubber, non-marking tread mounted on a sheet steel body. The wheel incorporates a cone ball bearing system and has a hub length of 36 mm with an 8 mm axle hole diameter. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial castor applications requiring reliable performance and floor protection.
Wheel 75 mm
The Puretech wheel is engineered with a sheet steel body and features a 75 mm diameter with a solid rubber, non-marking tread measuring 25 mm in width. The wheel incorporates a cone ball bearing system and has a hub length of 28 mm with a 6 mm axle hole diameter. Load specifications include a dynamic capacity of 55 kg at speeds up to 3 km/h and a static load capacity of 110 kg, making it suitable for demanding industrial castor applications requiring reliable performance and floor protection.
Wheel 80 mm
The Maxtech wheel features a robust polyamide body construction with an injected polyurethane tread, measuring 80mm in diameter with a 38mm tread width and 44.4mm hub length. The wheel incorporates a roller bearing system and accommodates a 12mm axle hole diameter. Load specifications include a dynamic capacity of 150kg at speeds up to 4km/h and a static load capacity of 300kg, making it suitable for demanding industrial castor applications requiring reliable performance and durability.
Wheel 125 mm
The Maxtech castor wheel features a robust construction with a polyamide body and injected polyurethane tread, measuring 125mm in diameter with a 32mm tread width and 44.4mm hub length. The wheel incorporates a roller bearing system and accommodates a 12mm axle hole diameter. Load specifications include a dynamic capacity of 200kg at speeds up to 4km/h and a static load capacity of 400kg, making it suitable for demanding industrial applications requiring reliable performance and durability.
Wheel 50 mm
The Maxtech castor wheel features a 50 mm diameter with a 20 mm wide polyurethane injected tread and polyamide body construction. The wheel incorporates a cone ball bearing system with a 6 mm axle hole diameter and 22 mm hub length. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg, making it suitable for medium-duty industrial applications requiring smooth rolling performance and reliable load distribution.
Wheel 160 mm
The Puretech wheel features a 160 mm diameter with a 40 mm wide solid rubber, non-marking tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 20 mm axle hole diameter and 58 mm hub length. Load capacity specifications include a dynamic rating of 135 kg at 4 km/h operating speed and a static load capacity of 270 kg, making it suitable for medium-duty castor applications requiring reliable performance and floor protection.
Wheel 100 mm
The Maxtech wheel features a robust polyamide body construction with an injected polyurethane tread, measuring 100mm in diameter with a 32mm tread width and 44.4mm hub length. The wheel incorporates a roller bearing system and accommodates a 12mm axle hole diameter. Load specifications include a dynamic capacity of 150kg at speeds up to 4km/h and a static load capacity of 300kg, making it suitable for demanding industrial castor applications requiring reliable performance and durability.
Wheel 100 mm
The Elastech wheel features a 100 mm diameter with a 34 mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with roller bearing construction. The wheel has a 12 mm axle hole diameter and 44.4 mm hub length, providing precise dimensional compatibility for castor applications. Load capacity specifications include a dynamic rating of 160 kg at 4 km/h operating speed and a static load capacity of 320 kg, making it suitable for medium-duty industrial and commercial applications requiring reliable performance.
Wheel 125 mm
The Elastech wheel is designed for castor applications, featuring a 125mm diameter with a 40mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with roller bearing construction. The wheel incorporates a 12mm axle hole diameter and 44.4mm hub length for secure mounting. Load specifications include a dynamic capacity of 250kg at speeds up to 4km/h and a static load capacity of 500kg, making it suitable for demanding industrial applications requiring reliable performance and floor protection.
Wheel 125 mm
The Supratech castor wheel features a polypropylene body with thermoplastic rubber tread and roller bearing construction. With a diameter of 125mm and tread width of 32mm, the wheel incorporates a 12mm axle hole diameter and 44.4mm hub length. Load specifications include a dynamic capacity of 100kg at 4km/h operating speed and a static load capacity of 200kg, making it suitable for medium-duty industrial applications requiring reliable mobility and load distribution.
Wheel 125 mm
The Supratech castor wheel features a polypropylene body with thermoplastic rubber tread and roller bearing construction. With a diameter of 125mm and tread width of 32mm, the wheel incorporates a 12mm axle hole diameter and 34.9mm hub length. Load specifications include a dynamic capacity of 100kg at 3km/h operating speed and a static load capacity of 200kg, making it suitable for medium-duty industrial applications requiring reliable mobility and load distribution.
Wheel 100 mm
The Supratech castor wheel features a 100mm diameter with a 32mm wide thermoplastic rubber tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44.4mm hub length for reliable operation. Load specifications include a dynamic capacity of 80kg at speeds up to 4km/h and a static load capacity of 160kg, making it suitable for medium-duty industrial applications requiring smooth mobility and durability.
Wheel 125 mm
The Puretech wheel features a 125 mm diameter with a 37 mm wide solid rubber, non-marking tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 12 mm axle hole diameter and 48 mm hub length for reliable operation. Load capacity specifications include a dynamic rating of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial castor applications requiring smooth, quiet operation with floor protection.
Wheel 125 mm
The Puretech wheel features a 125 mm diameter with a 37 mm wide solid rubber, non-marking tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 12 mm axle hole diameter and 44 mm hub length for reliable operation. Load capacity specifications include a dynamic rating of 100 kg at 4 km/h operating speed and a static load capacity of 200 kg, making it suitable for medium-duty castor applications requiring smooth, quiet operation with excellent floor protection.
Wheel 100 mm
The Maxtech castor wheel features a 100mm diameter with a 32mm wide polyurethane injected tread and polyamide body construction. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 34.9mm hub length. Load specifications include a dynamic capacity of 100kg at speeds up to 4km/h and a static load capacity of 200kg, making it suitable for medium-duty industrial applications requiring smooth rolling performance and reliable load-bearing capabilities.
Wheel 125 mm
The Maxtech wheel features a robust polyamide body construction with an injected polyurethane tread measuring 125mm in diameter and 38mm in width, incorporating a precision roller bearing system with a 12mm axle hole diameter and 44.4mm hub length. This high-performance wheel delivers exceptional load handling capabilities with a dynamic load capacity of 300kg at speeds up to 4km/h and a static load capacity of 600kg, making it ideal for demanding industrial castor applications requiring reliable performance and durability.
Wheel 125 mm
The Elastech castor wheel features a 125mm diameter with a 40mm wide elastic tyre, non-marking, vulcanised tread and polyamide body material. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44.2mm hub length. Load specifications include a dynamic capacity of 250kg at 4km/h operating speed and a static load capacity of 500kg, making it suitable for medium to heavy-duty industrial applications requiring smooth, quiet operation with floor protection.
Wheel 125 mm
The Maxtech wheel features a robust polyamide body construction with an injected polyurethane tread measuring 38mm in width and 125mm in diameter, incorporating a roller bearing system with a 12mm axle hole diameter and 44mm hub length. This wheel delivers exceptional load performance with a dynamic load capacity of 300kg at speeds up to 4km/h and a static load capacity of 600kg, making it ideal for demanding industrial castor applications requiring reliable mobility and substantial weight-bearing capabilities.
Wheel 100 mm
The Maxtech castor wheel features a robust construction with a 100 mm diameter and 32 mm tread width, incorporating a polyamide body fitted with an injected polyurethane tread for optimal performance. The wheel is equipped with a stainless roller bearing system and includes a 44 mm hub length with a 12 mm axle hole diameter for secure mounting. Load specifications include a dynamic capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg, making it suitable for demanding industrial applications.
Wheel 125 mm
The Maxtech wheel is designed for castor applications, featuring a 125mm diameter with a 32mm wide polyurethane injected tread on a polyamide body. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44mm hub length. Load specifications include a dynamic capacity of 200kg at speeds up to 4km/h and a static load capacity of 400kg, making it suitable for medium-duty industrial and commercial applications requiring reliable performance and durability.
Wheel 125 mm
The Maxtech castor wheel features a robust polyamide body construction with an injected polyurethane tread measuring 125mm in diameter and 32mm in width, incorporating a stainless roller bearing system with a 12mm axle hole diameter and 44mm hub length. This wheel delivers exceptional load performance with a dynamic load capacity of 200kg at speeds up to 4km/h and a static load capacity of 400kg, making it ideal for demanding industrial applications requiring reliable mobility and durability.
Wheel 125 mm
The Maxtech castor wheel features a 125mm diameter with a 38mm wide polyurethane injected tread and polyamide body construction. The wheel incorporates a stainless roller bearing system with a 12mm axle hole diameter and 44mm hub length. Load specifications include a dynamic capacity of 300kg at 4km/h operating speed and a static load capacity of 600kg, making it suitable for medium to heavy-duty industrial applications requiring reliable performance and durability.