- Home
- Castors & Wheels
- Wheels
-
Wheels by Functionality
Wheels by Functionality
Wheel 125 mm
The Maxtech wheel for castor applications features a 125 mm diameter with a 40 mm wide polyurethane injected tread on a polyamide body, incorporating a precision ball bearing system with a 20 mm axle hole diameter and 60 mm hub length. This wheel delivers exceptional load performance with a static capacity of 600 kg and dynamic capacities of 300 kg at speeds up to 4 km/h and 300 kg at speeds up to 6 km/h, making it suitable for demanding industrial applications requiring reliable mobility and durability.
Wheel 200 mm
The Maxtech castor wheel features a robust construction with a 200 mm diameter and 50 mm tread width, incorporating a polyamide body with injected polyurethane tread material for optimal performance. The wheel is equipped with precision ball bearings and has a 25 mm axle hole diameter with a 60 mm hub length. Load capacity specifications include a static load rating of 1000 kg, whilst dynamic load capacity varies with speed: 500 kg at 4 km/h and 400 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable mobility solutions.
Wheel 160 mm
The Maxtech wheel is designed for castor applications, featuring a 160 mm diameter with a 40 mm wide polyurethane injected tread and polyamide body construction. The wheel incorporates a roller bearing system with a 20 mm axle hole diameter and 58 mm hub length for reliable operation. Load specifications include a dynamic capacity of 350 kg at speeds up to 4 km/h and a static load capacity of 700 kg, making it suitable for demanding industrial applications requiring durability and smooth movement.
Wheel 200 mm
The Puretech wheel is a robust castor component featuring a 200mm diameter with a 50mm wide solid rubber, non-marking tread mounted on a polypropylene body. The wheel incorporates a roller bearing system with a 20mm axle hole diameter and 60mm hub length for reliable operation. Load specifications include a dynamic capacity of 205kg at speeds up to 4km/h and a static load capacity of 410kg, making it suitable for demanding industrial applications requiring smooth, non-marking mobility solutions.
Wheel 100 mm
The Supratech wheel features a 100 mm diameter with a 35 mm wide thermoplastic rubber tread and polypropylene body construction. The wheel incorporates a precision ball bearing system with an 8.3 mm axle hole diameter and 45 mm hub length for optimal performance. Load capacity specifications include a dynamic rating of 125 kg at 4 km/h operating speed and a static load capacity of 250 kg, making it suitable for demanding industrial castor applications requiring reliable load-bearing performance.
Wheel 125 mm
The Maxtech castor wheel features a 125 mm diameter with a 40 mm wide polyurethane injected tread on a polyamide body, incorporating a stainless roller bearing system and 20 mm axle hole diameter with 58 mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 300 kg at speeds up to 4 km/h and a static load capacity of 600 kg, making it ideal for demanding industrial applications requiring reliable mobility and durability in challenging operating environments.
Wheel 150 mm
The Novatech castor wheel features a robust cast iron body construction with a casted polyurethane tread, measuring 150mm in diameter with a 50mm tread width and 60mm hub length, incorporating a 20mm axle hole diameter and precision ball bearing system. This wheel delivers exceptional load performance with a static load capacity of 1400kg, whilst maintaining dynamic load capacities of 840kg at speeds up to 4km/h and 700kg at speeds up to 6km/h, making it ideal for demanding industrial applications requiring reliable mobility solutions.
Wheel 125 mm
The Novatech castor wheel features a robust cast iron body construction with a casted polyurethane tread, measuring 125mm in diameter with a 50mm tread width and 60mm hub length, incorporating a 20mm axle hole diameter and precision ball bearing system. Load specifications include a static capacity of 1100kg, with dynamic load ratings of 660kg at 4km/h and 550kg at 6km/h operating speeds, making it suitable for demanding industrial applications requiring reliable performance under varying load conditions.
Wheel 250 mm
The Novatech castor wheel features a robust cast iron body with a 250mm diameter and precision ball bearing system, incorporating a casted polyurethane tread measuring 50mm in width. The wheel is engineered with a 25mm axle hole diameter and 60mm hub length for secure mounting applications. Load specifications include a static capacity of 2400kg, whilst dynamic load ratings are 1440kg at 4km/h operating speed and 1200kg at 6km/h, making it suitable for demanding industrial applications requiring reliable performance under varying load conditions.
Wheel 300 mm
The Novatech castor wheel features a robust cast iron body construction with a casted polyurethane tread, measuring 300mm in diameter with an 80mm tread width and 92mm hub length, whilst incorporating a precision ball bearing system and 30mm axle hole diameter. This industrial wheel delivers exceptional load performance with a static load capacity of 4000kg and dynamic load capacities of 2400kg at speeds up to 4km/h or 2000kg at speeds up to 6km/h, making it suitable for demanding material handling applications.
Wheel 250 mm
The Novatech castor wheel features a robust cast iron body construction with a 250mm diameter and an 80mm wide polyurethane casted tread for optimal performance. The wheel incorporates precision ball bearings and has an axle hole diameter of 25mm with a hub length of 92mm. Load capacity specifications include a static load rating of 3600kg, whilst dynamic load capacities are rated at 2160kg at 4km/h and 1800kg at 6km/h operating speeds, making it suitable for demanding industrial applications requiring reliable mobility solutions.
Wheel 80 mm
The Novatech wheel features a robust steel, iron body construction with an 80 mm diameter and incorporates a precision ball bearing system for smooth operation. The wheel is equipped with a casted polyurethane tread measuring 70 mm in width, whilst the hub length extends to 70 mm with a 20 mm axle hole diameter. Load capacity specifications include a static rating of 1400 kg, with dynamic capacities of 700 kg at 4 km/h and 560 kg at 6 km/h operating speeds, making it suitable for demanding industrial castor applications.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and polyurethane, casted tread measuring 95 mm in width. The wheel incorporates a precision ball bearing system and includes a 20 mm axle hole diameter with a hub length of 95 mm. Load capacity specifications include a static load rating of 1800 kg, whilst dynamic load capacity varies with operating speed: 900 kg at 4 km/h and 720 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance.
Wheel 100 mm
The Novatech castor wheel features a robust cast iron body construction with a 100mm diameter and precision ball bearing system for smooth operation. The wheel incorporates a casted polyurethane tread measuring 50mm in width, with a hub length of 60mm and axle hole diameter of 20mm for secure mounting. Load specifications include a static capacity of 900kg, whilst dynamic load ratings are 540kg at 4km/h and 450kg at 6km/h operating speeds, making it suitable for demanding industrial applications requiring reliable performance.
Wheel 150 mm
The Novatech castor wheel features a robust cast iron body construction with a casted polyurethane tread, measuring 150mm in diameter with a 60mm tread width and 60mm hub length, incorporating a 20mm axle hole diameter and precision ball bearing system. Load specifications include a static capacity of 1600kg, with dynamic load ratings of 960kg at 4km/h and 800kg at 6km/h operating speeds, making it suitable for demanding industrial applications requiring reliable performance and durability.
Wheel 160 mm
The Novatech castor wheel features a robust cast iron body with a 160mm diameter and incorporates a precision ball bearing system for smooth operation. The wheel is equipped with a casted polyurethane tread measuring 50mm in width, whilst the axle hole diameter is 20mm and the hub length extends to 60mm. Load specifications include a static capacity of 1800kg, with dynamic load ratings of 1100kg at 4km/h and 900kg at 6km/h, making it suitable for demanding industrial applications requiring reliable performance under varying operational speeds and loads.
Wheel 300 mm
The Novatech castor wheel features a robust cast iron body construction with a 300mm diameter and 100mm wide polyurethane casted tread, incorporating precision ball bearings for smooth operation. The wheel has a 40mm axle hole diameter and 120mm hub length, providing secure mounting capabilities. Load specifications include a static capacity of 5200kg, with dynamic load ratings of 3120kg at 4km/h and 2600kg at 6km/h operating speeds, making it suitable for heavy-duty industrial applications requiring reliable performance.
Wheel 300 mm
The Novatech castor wheel features a robust cast iron body with a 300mm diameter and incorporates a precision ball bearing system for smooth operation. The wheel is fitted with a casted polyurethane tread measuring 50mm in width, whilst the axle hole diameter is 30mm and the hub length extends to 60mm. Load specifications include a static capacity of 2800kg, with dynamic load ratings of 1680kg at 4km/h and 1400kg at 6km/h operating speeds, making it suitable for heavy-duty industrial applications requiring reliable performance under substantial loads.
Wheel 250 mm
The Novatech castor wheel features a robust cast iron body with a 250mm diameter and an 80mm wide polyurethane, casted tread for optimal performance. The wheel incorporates a precision ball bearing system with a 30mm axle hole diameter and 90mm hub length. Load capacity specifications include a static load rating of 3600kg, whilst dynamic load capacities are rated at 2160kg at 4km/h and 1800kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility solutions.
Wheel 100 mm
The Novatech castor wheel features a 100mm diameter with a 50mm wide polyurethane, casted tread and aluminium body construction. The wheel incorporates a precision ball bearing system with a 20mm axle hole diameter and 60mm hub length. Load capacity specifications include a static load rating of 1080kg, whilst dynamic load capacities are 540kg at 4km/h and 430kg at 6km/h operating speeds, making it suitable for demanding industrial applications requiring reliable performance under varying load conditions.
Wheel 400 mm
The Novatech castor wheel features a robust cast iron body construction with a 400mm diameter and 100mm wide polyurethane casted tread, incorporating precision ball bearings for smooth operation. The wheel has a 40mm axle hole diameter and 120mm hub length, providing secure mounting capabilities. Load specifications include a static capacity of 6400kg, with dynamic load ratings of 3840kg at 4km/h and 3200kg at 6km/h operating speeds, making it suitable for heavy-duty industrial applications requiring reliable performance.
Wheel 250 mm
The Novatech castor wheel features a robust cast iron body construction with a 250mm diameter and precision ball bearing system for smooth operation. The wheel incorporates a casted polyurethane tread measuring 60mm in width, whilst the axle hole diameter is 30mm with a hub length of 60mm. Load capacity specifications include a static load rating of 2800kg, with dynamic load capacities of 1680kg at 4km/h and 1400kg at 6km/h operating speeds, making it suitable for heavy-duty industrial applications requiring reliable performance under substantial loads.
Wheel 200 mm
The Novatech castor wheel features a robust cast iron body construction with a 200mm diameter and precision ball bearing system for smooth operation. The wheel incorporates a 60mm wide polyurethane casted tread designed for durability and floor protection, whilst the hub measures 60mm in length with a 20mm axle hole diameter for secure mounting. Load specifications include a static capacity of 2400kg and dynamic capacities of 1440kg at 4km/h or 1200kg at 6km/h, making it suitable for heavy-duty industrial applications requiring reliable mobility solutions.
Wheel 200 mm
The Novatech castor wheel features a robust cast iron body with a 200mm diameter and incorporates a precision ball bearing system for smooth operation. The wheel is fitted with a casted polyurethane tread measuring 50mm in width, whilst the axle hole diameter is 25mm and the hub length extends to 60mm. Load capacity specifications include a static load rating of 2000kg, with dynamic load capacities of 1200kg at speeds up to 4km/h and 1000kg at speeds up to 6km/h, making it suitable for demanding industrial applications requiring reliable performance.