- Home
- Industries & Solutions
- Industry
- Machinery & Workshop Equipment
-
Ceramic and Glass Manufacturing
Ceramic and Glass Manufacturing Castors
Drive Unit 125 mm
The E-Drive ultimate is an electric drive unit castor designed for electromobility applications, featuring a 125mm diameter wheel with an elastic tyre that is non-marking and vulcanised, mounted on a polyamide body for durability and lightweight performance. The rectangular plate fitting ensures secure attachment to various equipment types, making it ideal for diverse applications including airport equipment, anaesthesia carts, automotive OEM, C-arms, CT scanners, MRI and X-ray systems, computers on wheels, medication and nursing carts, production trolleys, and transport equipment across industries.
Wheel 250 mm
The Novatech wheel is a cast iron body castor component engineered for demanding industrial applications, featuring a 250 mm diameter with a 75 mm polyurethane cast tread width. This robust wheel assembly is specifically designed for use across diverse sectors including airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The cast iron construction provides exceptional durability and structural integrity, whilst the polyurethane tread delivers reliable grip and load distribution characteristics suitable for heavy-duty industrial environments.
Wheel 230 mm
The Novatech wheel is a cast iron body castor wheel designed for demanding industrial applications, featuring a diameter of 230 mm and a tread width of 82 mm. The wheel is equipped with a polyurethane casted tread that provides excellent durability and grip across diverse operational environments. This wheel is engineered for use in airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The robust cast iron construction ensures reliable performance and longevity in heavy-duty industrial settings.
Wheel 250 mm
The Novatech wheel is a cast iron body castor wheel designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The wheel features a diameter of 250 mm with a tread width of 80 mm, utilising a polyurethane casted tread surface that provides excellent grip and durability across varied operational environments. The robust cast iron body construction ensures reliable performance and structural integrity under demanding load conditions typical of industrial material handling and transport applications.
Wheel 200 mm
The Novatech wheel is a precision-engineered castor component manufactured from cast iron with a polyurethane, casted tread measuring 80 mm in width. This wheel features a diameter of 200 mm and is designed with a hub length of 90 mm, accommodating an axle hole diameter of 25 mm. Equipped with a precision ball bearing for smooth operation, the Novatech wheel delivers a static load capacity of 3360 kg. The dynamic load capacity varies according to operational speed, supporting 1400 kg at 6 km/h or 1680 kg at 4 km/h. This versatile wheel is suitable for diverse applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 200 mm
The Maxtech wheel is a precision castor component engineered for demanding industrial applications, featuring a 200 mm diameter with a 45 mm wide polyurethane foamed tread and a polypropylene body. The wheel incorporates a precision ball bearing and measures 53 mm in hub length with an 8 mm axle hole diameter, making it suitable for airport equipment, automotive original equipment manufacturing, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. The wheel delivers a static load capacity of 140 kg and a dynamic load capacity of 70 kg at speeds up to 3 km/h, providing reliable performance across diverse industrial environments.
Wheel 95 mm
The Novatech wheel is a precision-engineered castor component featuring a steel and iron body with a polyurethane casted tread measuring 40 mm in width. With an overall diameter of 95 mm and a hub length of 45 mm, this wheel accommodates a 20 mm axle hole diameter and is equipped with a precision ball bearing for smooth operation. The wheel demonstrates a static load capacity of 800 kg and a dynamic load capacity of 400 kg at 3 km/h, making it suitable for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 150 mm
The Novatech wheel is a precision-engineered castor component featuring a 150 mm diameter with a 50 mm wide polyurethane casted tread, designed for demanding industrial applications. The wheel incorporates an aluminium body with a 60 mm hub length and a 20 mm axle hole diameter, ensuring robust structural integrity. It is equipped with a precision ball bearing for smooth, reliable operation. The wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 1000 kg, whilst the dynamic load capacity reaches 400 kg at 6 km/h or 500 kg at 4 km/h, making it suitable for diverse applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 150 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a diameter of 150 mm with a tread width of 50 mm constructed from cast polyurethane for optimal durability and performance. The wheel is mounted on an aluminium body with a hub length of 60 mm and incorporates a precision ball bearing for smooth rotation, whilst the axle features a 25 mm hole diameter for secure installation. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 1000 kg, and dynamic load capacities of 400 kg at 6 km/h or 500 kg at 4 km/h, making it suitable for diverse applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 250 mm
The Novatech wheel is a precision-engineered castor component manufactured from cast iron with a polyurethane, casted tread measuring 50 mm in width. This wheel features a diameter of 250 mm and is equipped with a precision ball bearing for smooth operation. The hub length extends 250 mm with an axle hole diameter of 25 mm, accommodating standard mounting configurations. The wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 2880 kg. Dynamic load performance varies according to operational speed, supporting 1200 kg at 6 km/h or 1440 kg at 4 km/h. The Novatech wheel is engineered for diverse industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. This versatile wheel combines robust construction with reliable performance across demanding industrial environments.
Wheel 82 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a robust steel and iron body with a 82 mm diameter and a tread width of 70 mm. The wheel is constructed with a polyurethane casted tread that provides excellent durability and grip across diverse operating environments. The hub measures 75 mm in length, whilst the axle accommodates a 17 mm hole diameter for secure mounting. This wheel is equipped with a sealed precision ball bearing to ensure smooth rotation and extended service life. The load capacity specifications are rated at 1400 kg static load and 700 kg dynamic load at 3 km/h, making it suitable for a comprehensive range of industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 140 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a cast iron body with a 140 mm diameter and a 60 mm wide polyurethane casted tread that delivers superior durability and floor protection. The wheel incorporates a sealed precision ball bearing for smooth, reliable operation and is designed with a 65 mm hub length and a 12 mm axle hole diameter to ensure secure mounting compatibility. With a static load capacity of 1400 kg and a dynamic load capacity of 700 kg at 3 km/h, this wheel is ideally suited for airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment, making it a versatile solution for heavy-duty industrial environments requiring dependable performance and extended service life.
Wheel 160 mm
The Maxtech wheel is a precision castor component engineered for demanding industrial applications, featuring a polyamide body with an injected polyurethane tread measuring 40 mm in width. The wheel has an overall diameter of 160 mm with a hub length of 60 mm and an axle hole diameter of 20 mm, accommodating standard castor assemblies. Equipped with a precision ball bearing for smooth rotation, this wheel delivers a static load capacity of 700 kg, whilst maintaining dynamic load capacities of 300 kg at 6 km/h and 350 kg at 4 km/h. The Maxtech wheel is ideally suited for airport equipment, automotive OEM applications, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and general transport equipment.
Wheel 75 mm
The Novatech wheel is a precision-engineered castor component manufactured from steel and iron, featuring a polyurethane casted tread with a width of 50 mm. The wheel has an overall diameter of 75 mm and a hub length of 50 mm, with an axle hole diameter of 25 mm to accommodate standard mounting configurations. Equipped with a precision ball bearing for smooth rotation, this wheel delivers a static load capacity of 1100 kg and a dynamic load capacity of 550 kg at speeds up to 3 km/h. The Novatech wheel is specifically designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 140 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a cast iron body with a 140 mm diameter and a 50 mm wide polyurethane tread that delivers exceptional durability and grip. The wheel hub measures 55 mm in length and accommodates a 20 mm axle hole diameter, whilst the precision ball bearing, sealed design ensures smooth operation and extended service life across diverse environments. With a static load capacity of 1260 kg and a dynamic load capacity of 630 kg at 3 km/h, this wheel is ideally suited for airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The robust construction and high load ratings make the Novatech wheel a reliable choice for heavy-duty industrial operations requiring consistent performance and dependability.
Wheel 85 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a diameter of 85 mm with a tread width of 90 mm and a hub length of 90 mm. The wheel is constructed from a steel and iron body fitted with a precision ball bearing and topped with a polyurethane, casted tread that provides excellent durability and grip across diverse operating environments. The axle hole diameter measures 17 mm, accommodating standard mounting configurations. This wheel delivers a static load capacity of 1600 kg and a dynamic load capacity of 800 kg at speeds up to 3 km/h, making it suitable for a comprehensive range of applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM requirements, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and general transport equipment.
Wheel 85 mm
The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane casted tread measuring 85 mm in width. The wheel has an overall diameter of 85 mm with a hub length of 95 mm and an axle hole diameter of 20 mm, accommodating standard mounting configurations. Equipped with a sealed precision ball bearing for reliable operation, this wheel delivers a static load capacity of 1600 kg and a dynamic load capacity of 800 kg at speeds up to 3 km/h. The Novatech wheel is suitable for diverse applications including airport equipment, automated material handling systems, automotive original equipment manufacturing, forklift trucks, automated guided vehicle systems, machine construction, and production trolleys, making it an ideal solution for facilities requiring robust and dependable castor wheels.
Wheel 85 mm
The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring an 85 mm diameter with an 80 mm polyurethane casted tread and an 85 mm hub length. The wheel is constructed from steel and iron, incorporating a sealed precision ball bearing for reliable performance. It accommodates a 12 mm axle hole diameter and is designed to support a static load capacity of 1600 kg, with a dynamic load capacity of 800 kg at speeds up to 3 km/h. This versatile wheel is suitable for use across diverse sectors including airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 125 mm
The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring a 125 mm diameter with a 50 mm wide polyurethane casted tread that ensures optimal grip and durability across diverse environments. The wheel incorporates an aluminium body construction combined with a bore featuring a keyway, mounted on a 54 mm hub length with a 17 mm axle hole diameter for secure installation. This wheel delivers a static load capacity of 1000 kg, whilst maintaining dynamic load ratings of 400 kg at 6 km/h and 500 kg at 4 km/h, making it suitable for airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 200 mm
The Maxtech wheel is a precision castor component engineered for demanding industrial applications, featuring a 200 mm diameter with a 50 mm wide polyurethane injected tread and a 58 mm hub length. The wheel is constructed from a polyamide body and incorporates a stainless steel roller bearing, with a 20 mm axle hole diameter for secure mounting. This wheel delivers a static load capacity of 1000 kg and a dynamic load capacity of 500 kg at speeds up to 4 km/h, making it suitable for use in airport equipment, automotive original equipment manufacturing, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 80 mm
The Maxtech wheel is a precision-engineered castor component manufactured from polyamide with a polyurethane injected tread, designed for demanding industrial applications including airport equipment, automotive OEM, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. The wheel features a diameter of 80 mm with a tread width of 30 mm, whilst the hub length measures 44.4 mm and accommodates an axle hole diameter of 12 mm. Equipped with a roller bearing for smooth operation, this wheel delivers a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile castor applications requiring reliable performance in industrial environments.
Wheel 125 mm
The Maxtech wheel is a precision castor component engineered for demanding industrial applications, featuring a polyamide body with an injected polyurethane tread measuring 40 mm in width. This wheel has an overall diameter of 125 mm with a hub length of 58 mm and accommodates an axle hole diameter of 20 mm, making it compatible with standard castor assemblies. Equipped with a roller bearing for smooth operation, the wheel delivers a static load capacity of 600 kg and a dynamic load capacity of 300 kg at speeds up to 4 km/h. The Maxtech wheel is ideally suited for airport equipment, automotive OEM applications, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and general transport equipment, providing reliable performance across diverse industrial environments.
Wheel 60 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a robust steel and iron body with a 60 mm diameter and a 12 mm hub length. The wheel is equipped with a precision ball bearing and incorporates a 20 mm wide polyurethane cast tread that provides excellent durability and grip across diverse operating environments. The axle features a 20 mm hole diameter for secure mounting compatibility. This wheel demonstrates impressive load-bearing capabilities, with a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, making it suitable for a comprehensive range of applications including airport equipment, automated shuttle systems, automotive original equipment manufacturing, forklift trucks, AGV systems, machine construction, and post logistic systems.