- Home
- Castors & Wheels
- Castors
- Castors by Fitting Type
-
Stem Fitting
Castors with Stem
Swivel castor 100 mm
The Agila swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel assembly comprises a sheet steel body fitted with solid rubber, non-marking tread material that provides excellent floor protection, whilst the cone ball bearing system delivers reliable rolling performance with a 100mm diameter wheel. The castor has an overall height of 138mm, making it suitable for various equipment applications. Load specifications include a dynamic capacity of 80kg at speeds up to 3km/h and a static load capacity of 160kg, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 125 mm
The Agila swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel assembly comprises a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, whilst the cone ball bearing system delivers reliable rolling performance. The wheel diameter measures 125 mm with an overall height of 163 mm. Load capacity specifications include a dynamic rating of 100 kg at 3 km/h operating speed and a static load capacity of 200 kg, making this castor suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor with total lock 125 mm
The Agila is a swivel castor with total lock, designed for demanding mobile applications in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display. The fitting is a solid stem, round, which provides a robust mounting connection to the equipment frame. The housing is manufactured from medium steel sheet and incorporates two ball races in its swivel bearing, allowing smooth and reliable rotation around the vertical axis. The wheel has a diameter of 125 mm and uses a cone ball bearing for low-friction rolling. Its solid rubber tread is non-marking, protecting hard floor surfaces during use, while the wheel body is made from sheet steel for durability. The overall height of the castor is 163 mm, which should be considered when calculating ground clearance and installation space. The castor supports a static load capacity of 200 kg and a dynamic load capacity of 100 kg at a travel speed of 3 km/h.
Swivel castor with wheel brake 50 mm
The Agila is a swivel castor with wheel brake, engineered for mobile equipment that demands reliable manoeuvrability and secure positioning. The fitting is a stem with grip ring, with collar, providing a robust mounting connection. The housing is constructed from medium steel sheet and incorporates a swivel bearing formed by two ball races, which allows smooth and stable rotation of the castor. The wheel has a diameter of 50 mm and runs on a cone ball bearing; its solid rubber tread is non-marking, and its body is manufactured from sheet steel. The overall height of the complete castor is 72 mm. The static load capacity is 80 kg, while the dynamic load capacity is 40 kg at a speed of 3 km/h. Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Swivel castor 100 mm
The Agila swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The wheel diameter measures 100 mm with an overall height of 138 mm. Load capacity specifications include a dynamic load rating of 80 kg at 3 km/h operating speed and a static load capacity of 160 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor with total lock 100 mm
The Agila is a swivel castor with total lock, designed for demanding mobile applications in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units. The fitting is a solid stem, round type, which provides a secure and straightforward connection to the mounting point. The housing is manufactured from medium steel sheet and incorporates a swivel bearing with two ball races, ensuring smooth rotation and reliable directional control. The wheel has a diameter of 100 mm and runs on a plain bearing, with a thermoplastic rubber tread material and a polypropylene body. The overall height of the castor is 138 mm. The static load capacity is 160 kg, while the dynamic load capacity is 80 kg at a travel speed of 3 km/h.
Swivel castor 125 mm
The Agila swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The wheel diameter measures 125 mm with an overall height of 163 mm. Load capacity specifications include a dynamic load rating of 100 kg at 3 km/h operating speed and a static load capacity of 200 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor with directional lock 125 mm
The Agila is a swivel castor with directional lock, designed for demanding mobility applications in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units. The fitting is a solid stem, round, which provides a robust and stable mounting connection to the equipment frame. The housing is manufactured from medium steel sheet and incorporates a swivel bearing with two ball races, ensuring smooth rotation and reliable directional control under operating loads. The wheel has a diameter of 125 mm and is fitted with a cone ball bearing for low-friction rolling and long service life. Its tread is made from solid rubber, which is non-marking and therefore suitable for use on hygienic and sensitive floor surfaces. The overall height of the castor is 163 mm, measured from the top of the fitting to the floor contact point of the wheel. The static load capacity is 200 kg, indicating the maximum weight the castor can support when stationary. The dynamic load capacity is 100 kg at a travel speed of 3 km/h, which defines the permissible load during movement.
Swivel castor 100 mm
The Agila swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel assembly comprises a polyamide body with polyurethane, injected tread material for optimal floor protection and quiet operation, whilst the precision ball bearing provides reliable rotation performance. The wheel diameter measures 100 mm with an overall height of 138 mm. Load capacity specifications include a dynamic rating of 100 kg at 3 km/h operating speed and a static load capacity of 200 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor 150 mm
The Agila swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel assembly comprises a sheet steel body fitted with solid rubber, non-marking tread material and utilises a cone ball bearing system for reliable rotation, with a diameter of 150 mm. The castor has an overall height of 188 mm from base to top. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor with directional lock 100 mm
The Agila is a swivel castor with directional lock, designed for demanding mobile applications in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and displays. The fitting is a solid stem, round, which provides a robust and secure connection to the equipment frame. The housing is manufactured from medium steel sheet and incorporates two ball races in the swivel bearing, allowing smooth and precise 360-degree rotation of the castor under load. The wheel has a diameter of 100 mm and is fitted with a cone ball bearing for low rolling resistance and reliable running performance. The tread is made from solid rubber, which is non-marking, protecting floor surfaces in sensitive environments such as hospitals and retail spaces, while the wheel body is constructed from sheet steel for strength and durability. The overall height of the castor is 138 mm, measured from the top of the fitting to the lowest point of the tread, enabling integration into a wide range of equipment designs. The castor is rated for a static load capacity of 160 kg, which defines the maximum weight it can support when stationary. At a travel speed of 3 km/h, the dynamic load capacity is 80 kg, which should be considered when the castor is in motion.
Swivel castor with directional lock 150 mm
The Agila is a swivel castor with directional lock, designed for demanding mobility applications in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units. The fitting is a solid stem, round, which provides a robust and straightforward mounting connection to the equipment frame. The housing is manufactured from medium steel sheet and incorporates a swivel bearing with two ball races, enabling smooth, low-effort rotation of the castor through a full 360-degree arc. The wheel has a diameter of 150 mm and runs on a cone ball bearing, which reduces rolling resistance and supports reliable operation under load. The tread is made from solid rubber that is non-marking, protecting hard floor surfaces such as tiles, vinyl, and polished concrete. The wheel body is constructed from sheet steel, combining strength with a lightweight profile. The overall height of the castor is 188 mm, measured from the mounting plane to the lowest point of the tread, which should be considered when calculating ground clearance and equipment height. The castor offers a static load capacity of 200 kg and a dynamic load capacity of 100 kg at a travel speed of 3 km/h, so operators should keep within these limits to ensure safe and durable performance.
Swivel castor 150 mm
The Agila swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The wheel diameter measures 150 mm with an overall height of 188 mm. Load capacity specifications include a dynamic load rating of 100 kg at 3 km/h operating speed and a static load capacity of 200 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor with directional lock 100 mm
The Agila is a swivel castor with directional lock, engineered for demanding mobile applications where controlled manoeuvrability and reliable load handling are essential. The fitting is a solid stem, round in form, providing a robust mounting interface for the equipment it supports. The housing is manufactured from medium steel sheet and incorporates two ball races, which together ensure smooth, stable swivelling action under load. The wheel has a diameter of 100 mm and runs on a precision ball bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height of the castor is 138 mm. The static load capacity is 200 kg, while the dynamic load capacity is 100 kg at a travel speed of 3 km/h. Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Swivel castor with directional lock 125 mm
The Agila is a swivel castor with directional lock designed for mobile equipment requiring precise manoeuvrability and reliable positioning. The fitting is a solid stem, round, which provides a secure mounting connection to the equipment frame. The housing is manufactured from medium steel sheet and incorporates two ball races in its swivel bearing, enabling smooth and low-friction rotation of the castor. The wheel has a diameter of 125 mm and runs on a plain bearing, with a thermoplastic rubber tread for quiet running and floor protection, while the wheel body is made from polypropylene. The overall height of the castor is 163 mm, measured from the mounting plane to the lowest point of the tread. The castor carries a static load capacity of 200 kg and a dynamic load capacity of 100 kg at a travel speed of 3 km/h. The product is suited to care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Swivel castor with directional lock 150 mm
Agila is a swivel castor with directional lock designed for mobile equipment that requires reliable manoeuvrability and controlled straight-line tracking. The fitting is a solid stem, round, which provides a secure mounting connection to the equipment frame. The housing is manufactured from steel sheet, medium, and incorporates two ball races to ensure smooth, low-friction swivelling of the castor under load. The wheel has a diameter of 150 mm and runs on a plain bearing, with a tread made from thermoplastic rubber for good floor grip and quiet rolling, while the wheel body is produced from polypropylene for lightweight robustness. The overall height of the castor is 188 mm, which should be taken into account when determining the clearance and mounting height of the installation. The castor offers a static load capacity of 200 kg and a dynamic load capacity of 100 kg at a travel speed of 3 km/h. Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units.
Swivel castor 150 mm
The Agila swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel assembly comprises a polyamide body with polyurethane, injected tread material for optimal floor protection and quiet operation, whilst the precision ball bearing provides reliable rotation performance. The wheel diameter measures 150 mm with an overall height of 188 mm. Load capacity specifications include a dynamic rating of 100 kg at 3 km/h operating speed and a static load capacity of 200 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor with directional lock 100 mm
The Agila is a swivel castor with directional lock designed for demanding mobile applications. Its fitting is a solid stem, round, which allows straightforward mounting into a corresponding socket. The housing is manufactured from medium steel sheet, and its swivel bearing comprises two ball races for smooth rotation. The wheel has a diameter of 100 mm and runs on a plain bearing, with a tread of thermoplastic rubber and a body of polypropylene. The overall height of the castor is 138 mm. It is rated for a static load capacity of 160 kg and a dynamic load capacity of 80 kg at a speed of 3 km/h. It is suitable for Care Beds, Catering Carts & Meal Delivery Systems, Hospitals, Nursing and Retirement Homes, Professional Cleaning Carts, and Store Fixtures and Display.
Swivel castor with directional lock 150 mm
The Agila is a swivel castor with directional lock, designed for demanding mobile applications in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units. The fitting is a solid stem, round in profile, providing a robust and secure mounting connection to the equipment frame. The housing is manufactured from medium steel sheet, which forms the swivel assembly and gives the castor its structural strength, and the swivel bearing incorporates two ball races to ensure smooth, low-effort rotation through a full turn. The wheel has a diameter of 150 mm and is fitted with a precision ball bearing for reliable, low-friction rolling, while its tread is made from thermoplastic rubber to offer good floor grip and quiet running, and its body is moulded from polypropylene for light weight and resistance to chemicals. The overall height of the castor is 188 mm, which should be considered when integrating it into the design of the host equipment. The castor supports a static load capacity of 200 kg and a dynamic load capacity of 100 kg at a travel speed of 3 km/h, so these figures should guide the selection and the number of castors fitted to each unit.
Swivel castor 100 mm
The Agila swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The wheel diameter measures 100 mm, contributing to an overall height of 138 mm. Load capacity specifications include a dynamic rating of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making this castor suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor 125 mm
The Agila swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The wheel diameter measures 125 mm with an overall height of 163 mm. Load capacity specifications include a dynamic load rating of 100 kg at 3 km/h operating speed and a static load capacity of 200 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor 150 mm
The Agila swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The wheel diameter measures 150 mm, contributing to an overall height of 188 mm. Load capacity specifications include a dynamic rating of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor 150 mm
The Agila swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, mounted on a precision ball bearing for optimal rolling performance, with a diameter of 150 mm. The castor has an overall height of 188 mm from base to top. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Frequently Asked Questions
Advantages of Stem Castors
Castors with stem fitting are a compact and versatile mobility solution designed for furniture, medical devices, and light industrial applications. Their stem mounting allows for quick and secure installation, making them an excellent choice when space is limited or a discreet connection is preferred. With options in swivel, fixed, and braked versions, as well as various wheel materials and diameters, stem fitting castors can be adapted to meet specific load, floor, and environmental requirements.
TENTE castors with stem fitting offer various benefits:
Compact and Space-Saving Design - The stem allows for mounting without a large plate or fork, making these castors ideal for applications with limited space or sleek design requirements.
Quick and Secure Installation - They can be precisely fastened into prepared mounting points, providing reliable attachment and structural stability without the need for additional mounting components.
Easy Replacement and Maintenance - Stem castors can be unscrewed and replaced individually without dismantling other components, this way reducing downtime.
Types of Stem Castors
Stem fitting castors are available in a wide range of designs to meet the requirements of industrial, healthcare, and furniture applications. Depending on the type, they can provide easy manoeuvrability, straight-line stability, secure locking, washability, electric conductivity and more. From swivel and fixed castors to braked and low-profile versions, each type is engineered to offer specific handling and safety benefits, ensuring reliable mobility for diverse applications and environments. Below are common stem fitting castors and their advantages:
Stem Swivel Castors
Swivel castors with stem provide full 360° rotation, allowing applications to change direction smoothly and navigate confined spaces with ease. The stem fitting creates a secure, space-saving connection that keeps the mounting discreet and stable. This type of castor is widely used in furniture applications like office chairs, and media furniture, or medical applications like treatment chairs, hospital beds and patient lifters, where precise movement, effortless repositioning, and a clean design are key.
Stem Fixed Castors
Stem castors deliver reliable straight-line movement, making them ideal for applications that follow guided or predictable paths. When combined with swivel stem castors, they create a balanced setup that offers both stability and manoeuvrability. This combination allows applications to track straight when needed while still being easy to reposition, making it a highly practical solution for retail and medical mobility needs.
Stem Castors with Brake
Braked stem castors combine flexible mobility with safety and control. They can be moved freely when required and locked in place for secure stationary use, helping to prevent unintended rolling during loading, unloading, and goods or patient handling. This design not only improves safety but also preserves the clean appearance of applications where visible hardware should remain minimal. Integrated locking mechanisms on stem fitting castors are particularly important in medical environments where patient safety is essential.
Fields of Application for Castors with Stem Fitting
Castors with stem are widely used in furniture, healthcare, and light industrial applications where compact mounting, clean design, and flexible mobility are important. The single-point fitting allows for space-saving installation, making these castors a preferred choice for applications with limited mounting surfaces or where visual appearance is a key consideration. In healthcare settings, stem castors are found on patient lifters, treatment chairs, bedside tables, and hospital beds, providing smooth mobility and reliable stability. Their compact and secure mounting ensures that medical applications can be manoueuvered safely while maintaining a clean, unobtrusive design that supports hygiene and daily use. In furniture and mobile applications, these castors are commonly used for applications like office chairs, media furniture, and small mobile displays. The stem attachment simplifies both assembly and replacement, while keeping the mounting discreet for an aesthetically clean finish that complements modern furniture design. In light industrial environments, stem castors are commonly used on roll pallets and dollies, professional cleaning carts, and tool cabinets, where flexibility, reliable rolling performance, and quick maintenance are required.