- Home
- Castors & Wheels
- Wheels
- Wheels by Tread Material
-
Pneumatic
Pneumatic Wheels
Wheel 260 mm
The Puretech air wheel features a 260mm diameter with an 85mm tread width and 74mm hub length, constructed from polypropylene body material with a pneumatic tyre block profile tread and roller bearing system. The axle hole diameter measures 25mm for secure mounting. This wheel delivers reliable performance with a dynamic load capacity of 150kg at speeds up to 3km/h and a static load capacity of 150kg, making it suitable for demanding castor applications requiring smooth operation and durability.
Wheel 400 mm
The Puretech air wheel is engineered with a 400mm diameter and 100mm tread width, featuring a polypropylene body construction and pneumatic tyre with block profile for enhanced grip and shock absorption. The wheel incorporates a precision roller bearing system with a 25mm axle hole diameter and 74mm hub length for reliable operation. Load specifications include a dynamic capacity of 200kg at speeds up to 3km/h and a static load capacity of 400kg, making it suitable for demanding industrial castor applications.
Wheel 260 mm
The Puretech air wheel features a 260mm diameter with an 85mm wide pneumatic tyre incorporating a block profile tread, constructed with a sheet steel body and equipped with roller bearing technology. The hub measures 74mm in length with a 25mm axle hole diameter, providing robust structural integrity for demanding applications. This wheel delivers exceptional load performance with a dynamic load capacity of 150kg at speeds up to 3km/h and a static load capacity of 300kg, making it ideal for heavy-duty castor assemblies requiring reliable pneumatic cushioning and superior manoeuvrability.
Wheel 400 mm
The Puretech air wheel features a 400mm diameter with a 100mm wide pneumatic tyre incorporating a block profile tread, constructed with a sheet steel body and equipped with a roller bearing system. The axle hole diameter measures 25mm whilst the hub length extends to 74mm, providing robust structural integrity for industrial applications. This wheel delivers exceptional load performance with a dynamic load capacity of 200kg at speeds up to 3km/h and a static load capacity of 400kg, making it ideal for heavy-duty castor assemblies requiring reliable pneumatic cushioning and superior manoeuvrability across various surface conditions.
Wheel 400 mm
The Puretech air wheel features a 400mm diameter with a 100mm wide pneumatic tyre incorporating a line profile tread design, constructed with a sheet steel body and precision ball bearing system. The hub measures 74mm in length with a 20mm diameter axle hole for secure mounting. This wheel delivers exceptional load performance with a static capacity of 400kg and dynamic capacity of 200kg at speeds up to 3km/h, making it ideal for heavy-duty castor applications requiring reliable mobility and durability.
Wheel 400 mm
The Puretech air wheel features a 400mm diameter with a 100mm wide pneumatic tyre incorporating a line profile tread design, constructed with a sheet steel body and precision ball bearing system. The hub measures 74mm in length with a 25mm diameter axle hole for secure mounting. This wheel delivers exceptional load performance with a static capacity of 400kg and dynamic capacity of 200kg at speeds up to 3km/h, making it ideal for heavy-duty castor applications requiring reliable mobility and durability.
Wheel 400 mm
Understood! I'll use British English in my responses, including British spelling (colour, realise, centre, etc.), vocabulary, and expressions. How may I help you today?
Wheel 200 mm
The Puretech air wheel features a 200mm diameter with a 50mm wide pneumatic tyre incorporating a line profile tread design. The wheel construction utilises sheet steel body material with roller bearing technology and includes a 58mm hub length with a 20mm axle hole diameter. Load capacity specifications indicate a static load rating of 150kg and a dynamic load capacity of 75kg at speeds up to 3km/h, making it suitable for industrial castor applications requiring reliable pneumatic wheel performance.
Wheel 260 mm
The Puretech air wheel features a 260mm diameter with an 85mm wide pneumatic tyre incorporating a block profile tread, constructed with a sheet steel body and precision ball bearing system. The wheel includes a 20mm axle hole diameter and 74mm hub length for secure mounting applications. Load specifications include a dynamic capacity of 150kg at speeds up to 3km/h and a static load capacity of 300kg, making it suitable for demanding industrial castor applications requiring reliable performance and durability.
Wheel 200 mm
The Puretech air wheel features a 200mm diameter with a 50mm wide pneumatic tyre line profile tread, constructed with a sheet steel body and equipped with roller bearing technology. The axle hole diameter measures 20mm whilst the hub length extends to 58mm, providing robust structural integrity for castor applications. This wheel delivers exceptional load performance with a dynamic load capacity of 75kg at speeds up to 3km/h and a static load capacity of 150kg, making it ideal for demanding industrial and commercial mobility requirements.
Frequently Asked Questions
Advantages of Pneumatic Wheels
Pneumatic wheels are designed to provide exceptional shock absorption and smooth mobility, even on uneven or outdoor surfaces. Their air-filled tyres cushion loads against vibrations and impacts, protecting both the goods and the equipment itself. The TENTE portfolio includes different profiles (line and block profile), wheel centres (pressed steel or polypropylene), and bearing options, catering to different individual mobility needs. While tyre construction and profile shape influence damping and grip, the castor housing is equally decisive for overall load capacity, stability, and longevity. Selecting the right wheel–housing combination ensures smooth operation, safety, and sustained performance across your application.
TENTE pneumatic wheels offer various key benefits:
Outstanding Shock Absorption – Air-filled tyres act as a cushion, dampening shocks and vibration that occur on rough ground, thresholds, and outdoor routes. This makes pneumatic wheels a strong choice for transporting goods in rough terrain.
Low-Noise Movement – The soft, flexible tread reduces rolling noise and provides smooth movement, even on rough terrain. This way pneumatic wheels contribute to a quieter working environment.
Reliable Traction on Irregular Surfaces – With block or line tread patterns available, pneumatic wheels maintain secure grip on gravel, outdoor paths, and uneven floors. This improves controlled handling and directional stability in challenging conditions.
Protection of Floors and Equipment – The soft tyre spreads the load over a larger contact patch, lowering point pressure and minimising floor damage. Reduced impact forces also lessen wear on application frames, fittings, and transported goods.
Types of Pneumatic Wheels
TENTE pneumatic wheels are offered with different profiles and centres to match your use case. Typical choices include rip-profile or block-profile tyres on pressed steel or polypropylene centres and roller bearings, plus versions with precision ball bearings to reduce push/pull forces. Pairing each wheel with the appropriate castor housing ensures the required load capacity, stability, and longevity in daily operation.
Pneumatic Wheels with Rip-Profile
Rip-profile pneumatic wheels are built for smooth, straight rolling on firm surfaces like concrete, asphalt, and paved paths. The rips act like guides that keep the wheel moving where you point it, so applications can be moved easily and stay on course with less effort – whether you are pushing or towing. Our portfolio includes a variety of configurations – different sizes, wheel body materials, and bearings. Our pneumatic wheels with rip-profile durable TENTE Puretech air tyres and are available in 200 mm or 400 mm wheel diameters. Our 200 mm options offer load capacities of 75 kg per wheel, while the 400 mm options are capable of handling loads of up to 250 kg per wheel.
Pneumatic Wheels with Block-Profile
Block-profile pneumatic wheels are engineered for high traction and stability on uneven, softer, or outdoor surfaces. The pronounced tread pattern engages surfaces such as gravel, grass, and rough paths, maintaining secure traction during starts, stops, and turns under load. The air-filled tyre cushions bumps and irregularities, protecting the load and enhancing handling comfort. Our pneumatic wheels with block-profile durable TENTE Puretech air tyres and are available in 260 mm and 300 mm wheel diameters. Depending on the configuration these pneumatic wheels can handle loads between 150 kg and 200 kg each. One representative for this type of pneumatic wheel is our PQO wheel series. It features a wheel centre made of polypropylene, combined with a plain bearing and can be configured with different axle hole diameters, hub lengths, and ply ratings.
Fields of Application for Pneumatic Wheels
Pneumatic wheels are chosen wherever shock absorption, noise control, and smooth movement over uneven ground are required. The air-filled tyre cushions impacts and vibration to protect both the load and the equipment. For most applications, the wheel must be paired with an appropriate castor housing – matched to the required load, environment, and duty—to ensure the right load rating, lateral stability, and service life. In industrial settings, pneumatic wheels support applications like waste disposal equipment, container construction units, machine construction tools and more, enabling dependable travel across outdoor yards, loading areas, and rough flooring. Their excellent vibration-dampening also make them a common choice for ceramic and glass manufacturers, where delicate goods have to be handled with care. In logistics, they for example help keep roll pallets and dollies, roll cages, and post logistic systems moving smoothly.