- Home
- Industries & Solutions
- Industry
- Automotive Intralogistics
-
Production and Platfrom Trolleys
Production and Platform Trolley Castors
Fixed castor 100 mm
The Alpha is a fixed castor designed for demanding industrial applications requiring reliable mobility and stability. It features a small rectangular plate fitting that enables straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and resistance to mechanical stress in challenging environments. The wheel comprises a 100 mm diameter design with a solid rubber tread in black, mounted on a plain bearing for smooth rotation and minimal maintenance requirements. The castor achieves an overall height of 128 mm, making it suitable for integration into compact and space-constrained installations. With a static load capacity of 150 kg, the Alpha can support substantial weight whilst stationary, whilst its dynamic load capacity of 75 kg at 4 km/h ensures reliable performance during transport and movement operations. The polypropylene wheel body combines lightweight characteristics with excellent chemical resistance, making this castor particularly well-suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. This comprehensive specification makes the Alpha an exceptionally versatile solution for industrial mobility requirements across diverse sectors.
Fixed castor 100 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing robust structural integrity and durability in challenging operational environments. The wheel comprises a 100 mm diameter polyamide body with an identical tread material, ensuring consistent performance and reliable grip across various surfaces, whilst the plain bearing facilitates smooth rotation and minimises maintenance requirements. With an overall height of 128 mm, the castor is dimensionally optimised for integration into compact and space-constrained installations. The Alpha delivers impressive load-bearing capabilities, supporting a static load capacity of 400 kg and a dynamic load capacity of 200 kg at speeds up to 4 km/h, making it exceptionally versatile for applications spanning automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. This combination of robust construction, reliable bearing system, and substantial load capacity establishes the Alpha as a dependable solution for industrial mobility requirements.
Swivel castor 100 mm
The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a robust two ball races swivel bearing system for smooth directional movement. The wheel comprises a polyamide body with tread material identical to the wheel body, equipped with a plain bearing for reliable operation, and measures 100 mm in diameter. The castor has an overall height of 128 mm, providing optimal clearance for various applications. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 100 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and resistance to wear in challenging operational environments. The wheel comprises a 100 mm diameter polyamide body with an identical tread material, supported by a plain bearing that delivers smooth rotation and reliable performance across extended service periods. With an overall height of 128 mm, this castor integrates seamlessly into most equipment designs whilst maintaining optimal manoeuvrability. The Alpha demonstrates impressive load-bearing capabilities, supporting a static load capacity of 400 kg and a dynamic load capacity of 200 kg at speeds up to 4 km/h, making it suitable for applications ranging from automotive original equipment manufacturing and catering carts to container construction, electronic systems in clean-room environments, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches. This versatile fixed castor represents an engineered solution for industries requiring dependable mobility and load support in diverse operational contexts.
Swivel castor with total lock 125 mm
The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 125 mm with an overall height of 155 mm. Load capacity specifications include a dynamic rating of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg, making it suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, and various transport equipment.
Swivel castor 125 mm
The Alpha swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on a roller bearing for optimal performance and longevity. The wheel diameter measures 125 mm, whilst the overall height of the castor is 155 mm. Load specifications include a dynamic capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg, making this castor suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, transport equipment, and various trolley applications.
Swivel castor with total lock 125 mm
The Alpha is a swivel castor with total lock, designed for demanding industrial applications and equipped with a small rectangular plate fitting for secure mounting to equipment and trolleys. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotation and reliable directional control. The wheel features a 125 mm diameter and is mounted on a roller bearing, with an elastic tire of non-marking, vulcanised rubber that provides excellent grip and floor protection whilst minimising marking on sensitive surfaces. The wheel body is manufactured from polyamide, offering durability and resistance to wear in challenging environments. The castor achieves an overall height of 155 mm, making it suitable for integration into various equipment designs. Load capacity specifications indicate a static load rating of 500 kg and a dynamic load rating of 250 kg at speeds up to 4 km/h, providing robust performance for applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. This comprehensive specification ensures reliable operation across diverse industrial and commercial sectors.
Fixed castor 125 mm
The Alpha fixed castor is engineered for demanding industrial applications and features a small rectangular plate fitting that ensures secure and straightforward installation on a wide range of equipment and platforms. The housing is constructed from heavy steel sheet with two ball races integrated into the swivel bearing assembly, providing robust support and smooth rotational movement under operational conditions. The wheel comprises a 125 mm diameter design with a roller bearing that facilitates smooth rolling performance, whilst the tread is manufactured from elastic tire material that is non-marking and vulcanised, ensuring compatibility with sensitive environments and clean-room applications without leaving residue on floors. The overall height of the castor measures 155 mm, which must be considered during integration into equipment design and layout planning. This fixed castor is rated for a static load capacity of 500 kg, enabling it to support substantial weight when stationary, and a dynamic load capacity of 250 kg at speeds up to 4 km/h during transport operations. The polyamide wheel body provides excellent durability and chemical resistance, making the Alpha castor suitable for use across automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 100 mm
The Alpha swivel castor is a robust industrial mobility solution engineered for demanding applications across automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The castor is fitted with a small rectangular plate that provides secure attachment to equipment and trolleys. The housing is constructed from heavy steel sheet, ensuring exceptional durability and structural integrity, whilst the swivel mechanism incorporates two ball races to enable smooth, reliable rotation and directional control. The wheel features a 100 mm diameter design with a polyamide body and is equipped with a roller bearing for smooth operation. The tread is manufactured from elastic tire material that is non-marking and vulcanised, making it suitable for sensitive environments including clean-room facilities where floor protection is essential. The overall height of the castor measures 128 mm, providing appropriate ground clearance for most industrial applications. The load capacity specifications indicate a static load rating of 320 kg, whilst the dynamic load capacity reaches 160 kg at a maximum operational speed of 4 km/h, making this castor suitable for both stationary and mobile applications requiring reliable performance under substantial loads.
Swivel castor 80 mm
The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body with solid black rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. With a wheel diameter of 80 mm, the castor has an overall height of 108 mm. Load capacity specifications include a dynamic load rating of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, making it suitable for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Fixed castor 125 mm
The Alpha is a fixed castor designed for demanding industrial applications requiring reliable manoeuvrability and robust construction. It features a small rectangular plate fitting that enables secure attachment to various equipment and transport systems. The housing is manufactured from heavy steel sheet, providing exceptional durability and resistance to wear in challenging operational environments. The wheel comprises a 125 mm diameter polyamide body with an identical tread material, ensuring consistent performance and longevity across diverse applications. A plain bearing supports smooth rotation whilst maintaining structural integrity under continuous use. The castor achieves an overall height of 155 mm, making it suitable for integration into compact and space-constrained designs. Load capacity specifications indicate a static rating of 500 kg, permitting substantial weight distribution during stationary operations, whilst the dynamic load capacity reaches 250 kg at speeds up to 4 km/h, ensuring safe manoeuvrability during transport. The Alpha castor is engineered for deployment across automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. This comprehensive suitability across multiple industrial sectors reflects its versatile design and dependable performance characteristics.
Swivel castor with total lock 125 mm
The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a robust two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body with injected polyurethane tread material, providing excellent wear resistance and floor protection, whilst the roller bearing ensures smooth rolling performance and extended service life. With a wheel diameter of 125 mm, the castor has an overall height of 155 mm, making it suitable for medium-duty applications. The unit offers a dynamic load capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it ideal for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 125 mm
The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel comprises a polyamide body with an elastic tyre, black, vulcanised tread material, supported by a roller bearing for reliable operation. With a wheel diameter of 125 mm, the castor has an overall height of 155 mm. Load capacity specifications include a dynamic rating of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg. This castor is suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 125 mm
The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a robust two ball races swivel bearing system for smooth directional movement. The wheel comprises a polyamide body with tread material identical to the wheel body, fitted with a plain bearing for reliable operation, and measures 125 mm in diameter. The castor has an overall height of 155 mm, providing optimal clearance for various applications. Load specifications include a dynamic capacity of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 125 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation on various equipment and transport systems. The housing is constructed from heavy steel sheet, providing robust structural integrity and durability in challenging operational environments. The wheel assembly comprises a 125 mm diameter design mounted on a roller bearing, with an elastic tyre in black vulcanized material bonded to a polyamide body, delivering reliable performance and extended service life across diverse surfaces. The overall height of the castor measures 155 mm, allowing for precise integration into equipment designs with specific spatial constraints. This castor demonstrates impressive load-bearing capabilities, with a static load capacity of 500 kg and a dynamic load capacity of 250 kg at speeds up to 4 km/h, making it suitable for applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The combination of heavy-duty steel housing, precision roller bearing, and resilient tyre construction ensures reliable performance in both static and dynamic applications across industrial and commercial sectors.
Swivel castor with total lock 80 mm
The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide body with tread material identical to the wheel body, providing consistent performance characteristics, whilst utilising a plain bearing system for rotational movement, with a diameter of 80 mm. The castor has an overall height of 108 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it ideal for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Fixed castor 80 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and stable mounting to equipment and transport systems. The housing is constructed from heavy steel sheet, providing robust structural integrity and durability in challenging environments. The wheel comprises an 80 mm diameter polyamide body with an identical tread material, supported by a plain bearing that delivers smooth, reliable rotation and low maintenance requirements. The overall height of the castor measures 108 mm, making it suitable for integration into various equipment configurations. This fixed castor demonstrates impressive load-bearing capabilities, with a static load capacity of 400 kg and a dynamic load capacity of 200 kg at speeds up to 4 km/h, making it ideal for applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The combination of heavy-duty steel housing, polyamide wheel construction, and plain bearing technology ensures reliable performance across these diverse industrial sectors.
Swivel castor 125 mm
The Alpha swivel castor is a heavy-duty mobility solution engineered for demanding industrial applications, featuring a medium rectangular plate fitting that ensures secure and straightforward installation across a wide range of equipment platforms. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, delivering exceptional rotational performance and extended operational longevity under continuous use. The wheel comprises a 125 mm diameter design with a PUR casted premium tread material mounted on an aluminium body, paired with precision ball bearings that guarantee smooth, reliable rotation and minimal maintenance requirements throughout the product's service life. With an overall height of 161 mm, the castor integrates seamlessly into compact spaces whilst maintaining robust structural integrity. The load capacity specifications demonstrate exceptional versatility, supporting static loads of up to 600 kg, whilst dynamic load ratings reach 200 kg at 6 km/h or 300 kg at 4 km/h, accommodating diverse operational scenarios. This swivel castor is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology environments, fire fighting and fire protection applications, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it an exceptionally versatile solution for industrial mobility requirements.
Swivel castor 125 mm
The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 125 mm with an overall height of 164 mm. Load capacity specifications include dynamic loads of 300 kg at 4 km/h and 240 kg at 6 km/h operating speeds, whilst the static load capacity reaches 600 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and performance are critical requirements.
Swivel castor with total lock 125 mm
The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide body with tread material identical to the wheel body, providing consistent performance characteristics, whilst utilising a plain bearing system for rotational movement, with a diameter of 125 mm. The castor has an overall height of 155 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 275 kg at speeds up to 4 km/h and a static load capacity of 550 kg, making it ideal for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor with total lock 200 mm
The Alpha swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on a roller bearing system for optimal performance and durability. The wheel diameter measures 200 mm, whilst the overall height of the complete assembly is 240 mm. Load capacity specifications include a dynamic load rating of 400 kg at speeds up to 4 km/h and a static load capacity of 800 kg, making this castor suitable for demanding industrial applications including automotive OEM, catering systems, container construction, and various transport equipment.
Fixed castor 100 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing robust structural integrity and durability in challenging operational environments. The wheel assembly comprises a 100 mm diameter design mounted on a roller bearing, with an elastic tire in black vulcanized material bonded to a polyamide body, delivering reliable performance across varied surfaces whilst maintaining excellent grip and load distribution characteristics. The castor achieves an overall height of 128 mm, making it suitable for integration into compact and space-constrained designs. With a static load capacity of 320 kg and a dynamic load capacity of 160 kg at speeds up to 4 km/h, the Alpha castor is engineered to support substantial loads whilst maintaining stability and controlled movement. This fixed castor is ideally suited for automotive original equipment manufacturer applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it a versatile solution for diverse industrial and commercial requirements.
Fixed castor 125 mm
The Alpha fixed castor is engineered for demanding industrial applications requiring reliable, stationary wheel support without swivel capability. The castor is fitted with a small rectangular plate that provides secure mounting to equipment and structures across diverse sectors including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth operation and extended service life under continuous use. The wheel features a 125 mm diameter and is engineered with a polypropylene body combined with a thermoplastic rubber tread material, delivering excellent durability and floor protection whilst maintaining optimal grip across various surfaces. The precision ball bearing integrated within the wheel assembly guarantees smooth rotation and reliable performance in demanding environments. The overall height of the castor measures 155 mm, providing appropriate clearance for most industrial applications. The load capacity specifications indicate a static load rating of 360 kg, permitting substantial weight support when the castor remains stationary, whilst the dynamic load capacity reaches 180 kg at operational speeds of 4 km/h, ensuring safe performance during transport and movement operations. This combination of robust construction, precision engineering, and substantial load ratings makes the Alpha fixed castor an ideal solution for heavy-duty industrial and commercial applications.