- Home
- Industries & Solutions
- Healthcare
-
Medical Institutions
Castors and Wheels for Medical Institutions
Fixed castor 100 mm
The Agila fixed castor is a robust mobility solution engineered for demanding commercial and healthcare environments. This castor features a rectangular plate fitting that ensures secure and straightforward installation onto equipment and furniture. The housing is constructed from medium steel sheet, providing exceptional durability and structural integrity whilst maintaining a lightweight profile suitable for various applications. The wheel assembly comprises a 100 mm diameter wheel with a polypropylene body and thermoplastic rubber tread, delivering reliable performance across diverse floor surfaces. The tread material offers excellent grip and floor protection, whilst the polypropylene construction ensures resistance to corrosion and chemical exposure. The wheel is mounted on a precision ball bearing, guaranteeing smooth rotation and extended operational life with minimal maintenance requirements. The overall height of the castor measures 135 mm, accommodating standard equipment configurations and facilitating ergonomic handling. The Agila castor demonstrates impressive load-bearing capabilities, with a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, making it suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display systems. This combination of robust construction, precision engineering, and versatile load capacity makes the Agila fixed castor an ideal choice for healthcare facilities, hospitality environments, and commercial settings requiring reliable mobility solutions.
Swivel castor 75 mm
The Agila swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The castor has a wheel diameter of 75 mm and an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor with total lock 75 mm
The Agila is a swivel castor with total lock, designed for mobile applications in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units. It has a bolt hole fitting, and castors can be mounted with standard screws of any length. The housing is manufactured from medium steel sheet and incorporates a swivel bearing with two ball races. The wheel has a diameter of 75 mm and runs on a plain bearing, with a tread made from thermoplastic rubber and a body made from polypropylene. The overall height of the castor is 100 mm. The static load capacity is 150 kg, and the dynamic load capacity is 75 kg at a speed of 3 km/h.
Swivel castor 75 mm
The Agila swivel castor features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with a thermoplastic rubber tread for optimal grip and floor protection, whilst utilising a plain bearing system for reliable rotation. With a wheel diameter of 75 mm, the castor achieves an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor with total lock 75 mm
The Agila is a swivel castor with total lock designed for demanding mobile applications in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display. The castor is secured to the equipment via a bolt hole fitting, and it can be mounted with standard screws of any length. The housing is manufactured from medium steel sheet and incorporates a swivel bearing with two ball races, providing smooth rotation about the vertical axis. The wheel has a diameter of 75 mm and runs on a precision ball bearing, with a tread made of thermoplastic rubber and a body moulded from polypropylene. The overall height of the castor is 100 mm. The static load capacity is 150 kg, while the dynamic load capacity is 75 kg at a speed of 3 km/h.
Fixed castor 75 mm
The Agila fixed castor is a robust mobility solution engineered for demanding institutional and commercial environments. This castor features a rectangular plate fitting that ensures secure and straightforward installation onto equipment and furniture. The housing is constructed from medium steel sheet, providing exceptional durability and structural integrity whilst maintaining a lightweight profile suitable for various applications. The wheel assembly comprises a 75 mm diameter wheel with a polypropylene body and thermoplastic rubber tread, delivering reliable performance across multiple surface types. The plain bearing system ensures smooth, consistent rotation with minimal maintenance requirements. The overall height of the castor measures 100 mm, making it suitable for integration into care beds, catering carts and meal delivery systems, hospital equipment, nursing and retirement home furnishings, professional cleaning carts, and store fixtures and display units. The load capacity specifications indicate a static load rating of 150 kg, enabling the castor to support substantial stationary loads, whilst the dynamic load capacity reaches 75 kg at operational speeds of up to 3 km/h. This combination of robust construction, reliable bearing system, and well-defined load parameters makes the Agila fixed castor an ideal choice for healthcare facilities, hospitality operations, and retail environments where dependable castor performance is essential.
Swivel castor 125 mm
The Agila swivel castor features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The wheel diameter measures 125mm, contributing to the overall height of 160mm. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making this castor suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor with total lock 75 mm
Agila is a swivel castor with total lock designed for demanding mobile applications in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and displays. The castor is fitted with a bolt hole, which allows it to be mounted with standard screws of any length. The housing is manufactured from medium steel sheet and incorporates two ball races, providing smooth and reliable swivel action for precise manoeuvring. The wheel has a diameter of 75 mm and runs on a plain bearing. Its tread is made from electric-conductive thermoplastic rubber, while the wheel body is made from electric-conductive polypropylene, so that static electricity is safely dissipated. The overall height of the castor is 100 mm. The castor supports a static load capacity of 150 kg and a dynamic load capacity of 75 kg at a travel speed of 3 km/h.
Swivel castor 75 mm
The Agila swivel castor features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and durability. The wheel comprises a polypropylene body with electric conductive properties, fitted with a thermoplastic rubber tread that is also electric-conductive, and utilises a plain bearing system for reliable rotation. With a wheel diameter of 75 mm, the castor has an overall height of 100 mm. The load capacity specifications include a dynamic load rating of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Fixed castor 100 mm
The Agila fixed castor is a robust mobility solution engineered for demanding commercial and healthcare environments, featuring a rectangular plate fitting that ensures secure and straightforward installation onto equipment and furniture. The housing is constructed from medium steel sheet, providing exceptional durability and structural integrity to withstand the rigours of continuous use in high-traffic settings. The wheel assembly comprises a 100 mm diameter design with a plain bearing system, utilising thermoplastic rubber with electric-conductive properties for the tread material, whilst the wheel body is manufactured from electric-conductive polypropylene to ensure safe operation in environments where static electricity dissipation is critical. The castor achieves an overall height of 135 mm, making it suitable for integration into compact and space-constrained applications. Load capacity specifications indicate a static load rating of 160 kg, enabling the castor to support substantial stationary loads, whilst the dynamic load capacity reaches 80 kg when the equipment is in motion at speeds up to 3 km/h. This fixed castor is specifically designed for deployment across diverse applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display installations, where reliable performance, electrical safety, and consistent mobility are paramount requirements.
Swivel castor with total lock 75 mm
The Agila is a swivel castor with total lock, designed for demanding mobile applications that require reliable directional control and stationary stability. The fitting is a square plate, providing a secure mounting interface to the equipment frame. The housing is made from medium steel sheet and incorporates a swivel bearing with two ball races for smooth, aligned rotation. The 75 mm diameter wheel runs on a plain bearing and has a tread of thermoplastic rubber and a body of polypropylene. The overall height of the castor is 100 mm, measured from the mounting plate to the wheel tread. The static load capacity is 150 kg, and the dynamic load capacity is 75 kg at a speed of 3 km/h. Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Swivel castor 75 mm
The Agila swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The castor has a wheel diameter of 75 mm and an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor with total lock 75 mm
The Agila is a swivel castor with total lock, intended for mobile equipment in demanding professional environments. Its square plate fitting provides a straightforward and secure mounting arrangement for the supporting frame. The housing is manufactured from medium steel sheet and incorporates a swivel bearing with two ball races, which ensures stable rotation under load. The wheel has a diameter of 75 mm and runs on a precision ball bearing, with a polypropylene body and a thermoplastic rubber tread that provides quiet running and reliable floor contact. The overall height of the castor is 100 mm. The static load capacity is 150 kg, and the dynamic load capacity is 75 kg at a speed of 3 km/h. Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units.
Fixed castor 100 mm
The Agila fixed castor is a robust mobility solution engineered for demanding commercial and healthcare environments. This castor features a rectangular plate fitting that provides secure attachment to equipment and furniture, whilst the housing is constructed from medium steel sheet, ensuring durability and reliable performance under continuous use. The wheel assembly comprises a 100 mm diameter wheel with a polypropylene body and thermoplastic rubber tread, supported by a plain bearing that facilitates smooth rotation and minimal maintenance requirements. The overall height of the castor measures 135 mm, making it suitable for integration into various equipment configurations. The load capacity specifications indicate a static load rating of 160 kg, allowing for substantial weight support when the castor is stationary, whilst the dynamic load capacity reaches 80 kg at a maximum speed of 3 km/h, ensuring safe operation during transport and manoeuvring. The Agila fixed castor is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display installations, where reliable mobility and load-bearing capability are essential requirements for operational efficiency and safety.
Swivel castor 75 mm
The Agila swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with electric conductive properties, fitted with an electric-conductive thermoplastic rubber tread that provides excellent grip and static discharge capabilities, whilst the plain bearing system ensures reliable rotation. With a wheel diameter of 75 mm, the castor has an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor 75 mm
The Agila swivel castor is a precision-engineered mobility solution designed for demanding institutional and commercial environments. The castor features a bolt hole fitting that accommodates standard screws of any length, enabling straightforward installation across diverse equipment platforms. The housing is constructed from medium steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotational movement and extended operational longevity. The wheel measures 75 mm in diameter and is engineered with a polypropylene body combined with a thermoplastic rubber tread, delivering optimal grip and durability across varied floor surfaces. The precision ball bearing integrated within the wheel assembly facilitates smooth rolling motion whilst minimising friction and wear. The overall height of the castor is 100 mm, providing a compact profile suitable for integration into space-constrained applications. The load capacity specifications indicate a static load rating of 150 kg, permitting substantial weight distribution during stationary use, whilst the dynamic load capacity reaches 75 kg when the castor is in motion at speeds up to 3 km/h. The Agila swivel castor is particularly well-suited for deployment across care beds, catering carts and meal delivery systems, hospital environments, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications, where reliable mobility and load-bearing performance are essential operational requirements.
Swivel castor with total lock 100 mm
The Agila is a swivel castor with total lock. The fitting is a rectangular plate, which provides a flat mounting surface for secure attachment to the equipment frame. The housing is manufactured from steel sheet, medium, and its swivel bearing consists of two ball races for smooth rotation. The wheel has a diameter of 100 mm and runs on a plain bearing. Its tread is made from thermoplastic rubber, and its body is manufactured from polypropylene. The overall height of the castor is 135 mm. The castor has a static load capacity of 160 kg. Under dynamic conditions, it carries a load of 80 kg at a speed of 3 km/h. Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Swivel castor 125 mm
The Agila swivel castor features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable operation. The wheel comprises a sheet steel body with solid rubber, non-marking tread material that prevents floor marking whilst providing excellent grip, supported by a cone ball bearing for reduced rolling resistance and extended service life. With a wheel diameter of 125 mm, the castor has an overall height of 160 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor with total lock 125 mm
The Agila is a swivel castor with total lock, designed for demanding professional environments and engineered for reliable manoeuvrability and secure positioning. Its fitting is a rectangular plate, which provides a stable and straightforward mounting interface to the equipment or furniture it supports. The housing is manufactured from medium steel sheet and incorporates two ball races within the swivel bearing, allowing smooth and precise rotation about the vertical axis. The wheel has a diameter of 125 mm and runs on a cone ball bearing, while its solid rubber tread is non-marking, protecting floors during use. The wheel body is made from sheet steel, giving it the durability required for frequent operation. The overall height of the castor is 160 mm, a compact dimension that suits a wide range of trolleys, beds and fixtures. The castor supports a static load capacity of 200 kg and a dynamic load capacity of 100 kg at a travel speed of 3 km/h. Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units.
Swivel castor with total lock 125 mm
The Agila is a swivel castor with total lock, designed for use in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units. Its total lock function immobilises both the wheel and the swivel movement, providing a stable, fixed position when the castor is in use. The fitting is a rectangular plate, which provides the mounting interface for fixing the castor to the equipment frame. The housing is manufactured from medium steel sheet and incorporates two ball races as its swivel bearing, enabling smooth rotation about the vertical axis. The wheel has a diameter of 125 mm and runs on a plain bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height of the castor is 160 mm. The castor has a static load capacity of 200 kg and a dynamic load capacity of 100 kg at a speed of 3 km/h.
Swivel castor 100 mm
The Agila swivel castor features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and long-lasting performance. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the plain bearing system delivers reliable rotation with minimal maintenance requirements. With a wheel diameter of 100mm, the castor achieves an overall height of 135mm, making it suitable for various equipment applications. The dynamic load capacity reaches 80kg at speeds up to 3km/h, whilst the static load capacity extends to 160kg, providing robust support for professional equipment in healthcare, catering, and commercial environments.
Swivel castor 100 mm
The Agila swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel assembly comprises a sheet steel body fitted with solid rubber, non-marking tread material that provides excellent floor protection, whilst the cone ball bearing system delivers reliable rolling performance with a 100mm diameter wheel. The castor has an overall height of 138mm, making it suitable for various equipment applications. Load specifications include a dynamic capacity of 80kg at speeds up to 3km/h and a static load capacity of 160kg, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 125 mm
The Agila swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel assembly comprises a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, whilst the cone ball bearing system delivers reliable rolling performance. The wheel diameter measures 125 mm with an overall height of 163 mm. Load capacity specifications include a dynamic rating of 100 kg at 3 km/h operating speed and a static load capacity of 200 kg, making this castor suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.