- Home
- Industries & Solutions
- Healthcare
- Medical Imaging
-
Ultrasound
Wheels and Castors for Ultrasound Units
Drive Unit 125 mm
The E-Drive ultimate is an electric drive unit for electromobility. It has a rectangular plate fitting and a 125 mm castor with polyamide body and elastic, non-marking, vulcanised tread. Applications include Airport Equipment, Anesthesia Carts, Automotive OEM, C-Arms, CT Scanners, MRI, X-Ray, Ceramic and Glas Manufacturers, Computers on Wheels, Container Construction, Electronic Systems, Clean-Room Technology, Fire Fighting Technology, Fire Protection, Machine Construction, Medication Carts, Nursing Carts, Production and Platfrom Trolleys, Ultrasound, Work Benches and Transport Equipment.
integral_twin
The Integral twin swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearing technology for smooth swivel operation. The wheel assembly comprises a polyamide body with injected polyurethane tread material, mounted on precision ball bearings to ensure reliable performance. The wheel diameter measures 100 mm, whilst the overall height of the complete assembly is 129 mm. Load specifications include dynamic capacities of 125 kg at 3 km/h and 125 kg at 4 km/h operating speeds, with a static load capacity of 250 kg. This castor combines robust steel construction with precision bearing systems throughout, delivering dependable mobility solutions for industrial applications requiring smooth movement and substantial load-bearing capability.
integral_twin
The Integral twin swivel castor features a solid stem, round fitting design, with hospital bed manufacturers required to seal the fitting area for washable bed applications. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearing technology for the swivel mechanism, ensuring smooth rotational movement. The wheel assembly comprises a polyamide body fitted with injected polyurethane tread material that provides electric-conductive properties, supported by sealed precision ball bearings for reliable operation. The wheel measures 125 mm in diameter, whilst the overall castor height is 150 mm. Load specifications include dynamic capacity of 125 kg at speeds of 3 km/h and 125 kg at 4 km/h, with a static load capacity of 250 kg. The castor is washable according to AK-BWA standards, making it suitable for medical and hygiene-critical applications.
Swivel castor 150 mm
The Integral Twin is a swivel castor designed for demanding medical and surgical environments, featuring a solid stem, round fitting type that requires sealing in the fitting area by the hospital bed manufacturer to ensure washable bed compatibility. The housing is constructed from medium steel sheet with a precision ball bearing for smooth swivel operation, providing reliable manoeuvrability in high-use clinical settings. The wheel assembly comprises a 150 mm diameter polyurethane tread with injected, electric-conductive properties mounted on a polyamide body, supported by a precision ball bearing that is sealed to protect against contamination and ensure longevity in sterilised environments. The overall height of the castor is 175 mm, making it suitable for integration into various medical equipment platforms. The load capacity specifications indicate a static load rating of 450 kg, whilst the dynamic load capacity reaches 150 kg at speeds up to 4 km/h and 150 kg at speeds up to 3 km/h, ensuring stable performance during transport of anaesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, hospital beds, nursing and retirement home furniture, surgery robots, surgery tables, and ultrasound systems. This castor is engineered to meet the rigorous demands of healthcare facilities where reliability, hygiene, and precision are paramount.
integral_twin
The Integral Twin is a swivel castor designed for demanding applications requiring reliable mobility and precise manoeuvrability. The castor features a solid stem, round fitting configuration, with specific requirements that washable beds must be sealed in the fitting area by the hospital bed manufacturer to ensure proper hygiene standards. The housing construction utilises medium-grade steel sheet material, incorporating precision ball bearings in the swivel mechanism to deliver smooth, consistent rotation under operational loads. The wheel assembly comprises a polyamide body fitted with injected polyurethane tread material that provides electric-conductive properties, essential for static discharge in sensitive environments. The wheel incorporates sealed precision ball bearings for extended service life and measures 150 mm in diameter. The complete castor assembly has an overall height of 175 mm. Load specifications include dynamic capacity of 150 kg at speeds of 3 km/h and 150 kg at 4 km/h, with static load capacity rated at 300 kg. The unit is washable according to AK-BWA standards.
integral_twin
Integral twin is a swivel castor with central, total or directional lock, designed for demanding healthcare and laboratory environments. The fitting is a stem with a cam hole for profile bars, which allows secure attachment to the bed frame; washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is manufactured from medium steel sheet and incorporates a precision ball bearing that provides smooth, precise swivelling motion. The wheel has a diameter of 100 mm and uses a precision ball bearing, sealed against contamination. Its tread is made of injected, electric-conductive polyurethane, and its body is made of polyamide. The overall height of the castor is 129 mm. The static load capacity is 250 kg. Each of the two dynamic load ratings is 125 kg, with a rated speed of 4 km/h for the first and 3 km/h for the second. The castor is suited to anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables and ultrasound systems.
integral_twin
The Integral twin is a swivel castor with central, total or directional lock, designed for demanding healthcare environments. The fitting is a stem with cam hole for profile bars, short version, and washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing incorporates a precision ball bearing for the swivel action and is manufactured from steel sheet, medium. The wheel has a diameter of 125 mm and is fitted with a precision ball bearing, sealed, while its tread is made of polyurethane, injected, electric-conductive, and its body is made of polyamide. The overall height of the castor is 150 mm. The static load capacity is 250 kg, and the dynamic load capacity is 125 kg at a speed of 4 km/h and 125 kg at a speed of 3 km/h. Suitable applications include Anesthesia Carts, Care Beds, Hospital Beds, Surgery Tables and Ultrasound.
integral_twin
The Integral twin is a swivel castor with central, total lock. The fitting is a stem with cam hole for profile bars, and washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is made of steel sheet, medium, and incorporates a precision ball bearing for the swivel action. The wheel, 100 mm in diameter, runs on a sealed precision ball bearing and features an injected, electric-conductive polyurethane tread on a polyamide body. The overall height of the castor is 129 mm. The static load capacity is 250 kg, while the dynamic load capacity is 125 kg at 4 km/h and 125 kg at 3 km/h. Applications include Anesthesia Carts, C-Arms, CT Scanners, MRI, X-Ray, Care Beds, Hospital Beds, Hospitals, Nursing and Retirement Homes, Surgery Robots, Surgery Tables and Ultrasound.
integral_twin
The Integral twin is a swivel castor with central, total lock, designed for healthcare environments. Its fitting is a stem with cam hole for profile bars, short version, and washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is made of steel sheet, medium, and contains a precision ball bearing that enables swivelling movement. The wheel has a diameter of 125 mm and runs on a sealed precision ball bearing, with a polyurethane, injected, electric-conductive tread and a polyamide body. The overall height of the castor is 150 mm. The static load capacity is 375 kg, and the dynamic load capacity is 125 kg at 4 km/h and 125 kg at 3 km/h. The castor is suitable for Anesthesia Carts, C-Arms, CT Scanners, MRI, X-Ray, Care Beds, Hospital Beds, Hospitals, Nursing and Retirement Homes, Surgery Robots, Surgery Tables and Ultrasound applications.
integral_twin
The Integral twin is a swivel castor with central, total or directional lock, engineered for demanding healthcare applications. The fitting is a stem with a cam hole for profile bars, allowing secure connection to compatible frames. The housing is manufactured from medium steel sheet and incorporates a precision ball bearing for the swivel action. The wheel has a diameter of 150 mm, runs on a precision ball bearing and features an injected polyurethane tread on a polyamide body. The overall height is 175 mm. The static load capacity is 300 kg, and the dynamic load capacity is 150 kg at 4 km/h and 150 kg at 3 km/h. Suitable applications include Anesthesia Carts, C-Arms, CT Scanners, MRI, X-Ray, Care Beds, Hospital Beds, Hospitals, Nursing and Retirement Homes, Surgery Robots, Surgery Tables and Ultrasound.
integral_twin
The Integral twin is a swivel castor with central, total lock, designed for demanding healthcare and medical environments. The fitting is a stem with a cam hole for profile bars, allowing secure attachment to the equipment or frame it supports. The housing is manufactured from medium steel sheet and incorporates a precision ball bearing swivel bearing, ensuring smooth, reliable rotation of the castor. The wheel has a diameter of 125 mm and runs on a precision ball bearing, with a body made of polyamide and an injected polyurethane tread that provides quiet, controlled rolling. The overall height of the castor is 150 mm. The static load capacity is 250 kg, while the dynamic load capacity is 125 kg per wheel at speeds of up to 4 km/h and 3 km/h respectively. The castor is suited to anaesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, hospital beds, surgery robots, surgery tables, ultrasound systems, and use in hospitals, nursing homes and retirement homes.
integral_twin
Integral twin is a swivel castor with central, total lock, designed for demanding healthcare and laboratory environments. The fitting is a stem with cam hole for profile bars, enabling secure attachment to the equipment frame. The housing is manufactured from medium steel sheet and incorporates a precision ball bearing in the swivel bearing, ensuring smooth and reliable rotation. The wheel has a diameter of 150 mm and runs on a precision ball bearing, while its tread is made from injected polyurethane and its body from polyamide, providing quiet operation and good floor protection. The overall height of the castor is 175 mm. The static load capacity is 300 kg, and the dynamic load capacity is 150 kg per wheel, with rated speeds of 4 km/h and 3 km/h. The castor is suitable for applications including anaesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, hospital beds, surgery robots, surgery tables, and ultrasound systems, as well as use in hospitals and nursing and retirement homes.
integral_twin
Integral twin is a swivel castor with central, total lock designed for demanding medical and clinical environments. The fitting is a stem with cam hole for profile bars, short version, which allows secure attachment to the equipment frame. The housing is manufactured from medium steel sheet and incorporates a precision ball bearing for smooth, reliable swivelling action. The wheel has a diameter of 150 mm and runs on a precision ball bearing, with a polyurethane tread that is injected for quiet operation and good floor contact, while the wheel body is made of polyamide. The overall height of the castor is 175 mm. The static load capacity is 450 kg, and the dynamic load capacity is 150 kg per castor at speeds of 4 km/h and 3 km/h. This product is suitable for anaesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, hospital beds, surgery robots, surgery tables and ultrasound systems, as well as use in hospitals and nursing and retirement homes.
integral_twin
The Integral twin is a swivel castor with central, total or directional lock, intended for applications including Anesthesia Carts, C-Arms, CT Scanners, MRI, X-Ray, Care Beds, Hospital Beds, Hospitals, Nursing and Retirement Homes, Surgery Robots, Surgery Tables and Ultrasound. The fitting is a stem with cam hole for profile bars, short version, which provides a secure connection to profile bars. The housing incorporates a precision ball bearing that enables the swivel movement and is manufactured from medium steel sheet. The wheel has a diameter of 150 mm and rotates on a precision ball bearing, with an injected polyurethane tread and a polyamide body that together ensure reliable running under load. The overall height of the castor is 175 mm. The static load capacity is 450 kg, while the dynamic load capacity is 150 kg at a speed of 4 km/h and 150 kg at a speed of 3 km/h. These values define the operating limits of the castor at the stated speeds and should not be exceeded in service.
integral_twin
The Integral twin is a swivel castor with central, total or directional lock, intended for use in hospital and healthcare equipment. The fitting is a short-version stem with a cam hole for profile bars. The housing incorporates a precision ball bearing swivel bearing and is manufactured from medium steel sheet. The wheel has a diameter of 125 mm and runs on a precision ball bearing, with an injected polyurethane tread and a polyamide body. The overall height of the castor is 150 mm, which should be considered when integrating it into equipment design. The static load capacity is 375 kg, and the dynamic load capacity is 125 kg at 4 km/h and 125 kg at 3 km/h. Applications include Anesthesia Carts, C-Arms, CT Scanners, MRI, X-Ray, Care Beds, Hospital Beds, Hospitals, Nursing and Retirement Homes, Surgery Robots, Surgery Tables and Ultrasound.
integral_twin
The Integral twin swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, supported by precision ball bearing technology for enhanced durability and reduced rolling resistance. With a wheel diameter of 125 mm, the castor provides an overall height of 150 mm. Load specifications include dynamic capacities of 125 kg at 3 km/h and 125 kg at 4 km/h operating speeds, whilst offering a static load capacity of 375 kg. This castor is specifically designed for demanding medical environments including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.
integral_twin
The Integral twin swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearing for optimal rolling performance. With a wheel diameter of 150 mm, the castor has an overall height of 175 mm. Load capacity specifications include dynamic loads of 150 kg at 3 km/h and 150 kg at 4 km/h operating speeds, whilst the static load capacity reaches 450 kg. This castor is specifically designed for demanding medical environments including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.
integral_twin
The Integral twin swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel consists of a polyamide body with polyurethane, injected tread material, mounted on precision ball bearing for optimal rolling performance. With a wheel diameter of 125 mm, the castor has an overall height of 150 mm. Load capacity specifications include dynamic loads of 125 kg at 3 km/h and 125 kg at 4 km/h operating speeds, whilst providing a static load capacity of 375 kg. This castor is specifically designed for demanding medical applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.
integral_twin
The Integral twin swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel comprises a polyamide body with injected polyurethane tread material, mounted on precision ball bearing for optimal rolling performance, with a diameter of 100 mm. Overall height measures 129 mm. Load capacity specifications include dynamic loads of 125 kg at 3 km/h and 125 kg at 4 km/h operating speeds, whilst static load capacity reaches 375 kg. This castor is specifically designed for demanding medical environments including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.
integral_twin
Integral twin is a swivel castor with central, total lock designed for demanding healthcare and medical environments. The fitting is a stem with a cam hole for profile bars, allowing the castor to be secured to the frame or bed structure of the equipment. The housing is manufactured from medium steel sheet and incorporates a precision ball bearing that enables smooth, low-effort swivelling of the castor. The wheel has a diameter of 100 mm and features a polyurethane tread, injected onto a polyamide body, which provides quiet rolling and reliable floor contact. The wheel runs on a precision ball bearing for consistent, low-friction rotation. The overall height of the castor is 129 mm. The static load capacity is 375 kg. The dynamic load capacity is 125 kg per wheel, with a rated speed of 4 km/h for the first wheel and 3 km/h for the second wheel. Suitable applications include anaesthesia carts, C-arms, CT scanners, MRI, X-ray, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables and ultrasound equipment.
integral_twin
The Integral twin is a swivel castor with central, total or directional lock, featuring a stem with cam hole for profile bars fitting where washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel comprises a polyamide body with polyurethane, injected, electric-conductive tread material and precision ball bearing, sealed for reliable performance, with a diameter of 150 mm. The castor has an overall height of 175 mm and offers exceptional load capacity with dynamic ratings of 150 kg at 3 km/h and 150 kg at 4 km/h, plus a static load capacity of 450 kg. This versatile castor is designed for demanding medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.
integral_twin
The Integral twin is a swivel castor with central, total lock, designed for demanding hospital environments. Its fitting is a stem with a cam hole for profile bars, and washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is made of medium steel sheet and incorporates a precision ball bearing for swivelling movement. The wheel has a diameter of 150 mm and runs on a sealed precision ball bearing, with an injected, electric-conductive polyurethane tread and a polyamide body. The overall height of the castor is 175 mm. The static load capacity is 450 kg, while the dynamic load capacity is 150 kg at 4 km/h and 150 kg at 3 km/h. Applications include Anesthesia Carts, C-Arms, CT Scanners, MRI, X-Ray, Care Beds, Hospital Beds, Hospitals, Nursing and Retirement Homes, Surgery Robots, Surgery Tables and Ultrasound.
integral_twin
The Integral twin is a swivel castor with central, total or directional lock, designed for demanding healthcare environments. The fitting is a stem with a cam hole for profile bars, which allows the castor to be secured to the frame of the equipment. The housing is manufactured from medium steel sheet and incorporates a precision ball bearing in the swivel joint, ensuring smooth and accurate rotation under load. The wheel has a diameter of 100 mm and runs on a precision ball bearing. Its tread is made from injected polyurethane, while the wheel body is made from polyamide. The overall height of the castor is 129 mm. The static load capacity is 375 kg. The dynamic load capacity is 125 kg per wheel at a speed of 4 km/h and 125 kg per wheel at a speed of 3 km/h. The castor is suited to anaesthesia carts, C-arms, CT scanners, MRI and X-ray systems, care beds, hospital beds, nursing and retirement homes, surgery robots, surgery tables and ultrasound equipment.