- Home
- Industries & Solutions
- Lifestyle
- Food & Catering
-
Inflight Trolleys
Wheels and Castors for Inflight Trolleys
Swivel castor with central, total lock 75 mm
The Agila twin is a swivel castor with central, total lock, designed for demanding mobile applications such as care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display units. The fitting is a rectangular plate with brake elements, which provides the mounting interface and allows the castor to be locked in position reliably. The housing is manufactured from medium steel sheet and carries a swivel bearing with two ball races, ensuring smooth rotation and stable directional control under load. The wheel has a diameter of 75 mm and is fitted with a cone ball bearing made of stainless steel, while the tread is an injected polyurethane compound and the wheel body is made of polyamide, combining low rolling resistance with durability and quiet operation. The overall height of the castor is 103 mm, measured from the mounting plate to the lowest point of the tread. The castor is rated for a static load capacity of 140 kg, and a dynamic load capacity of 70 kg at a travel speed of 3 km/h.
Swivel castor 75 mm
The Agila twin is a swivel castor designed for industrial applications requiring electrical conductivity and reliable mobility. The castor features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability under operational loads. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout the contact surface. The wheel operates on a plain bearing system and measures 75 mm in diameter. The complete castor assembly has an overall height of 102 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty mobile equipment applications.
Swivel castor 50 mm
The Agila twin swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread for superior grip and static discharge capability. The wheel operates on a plain bearing system and measures 50 mm in diameter. The castor has an overall height of 69 mm, providing a compact profile suitable for various industrial applications. Load specifications include a dynamic capacity of 70 kg at speeds up to 3 km/h and a static load capacity of 140 kg, making it ideal for medium-duty mobile equipment requiring electrical conductivity and reliable performance in demanding environments.
Swivel castor with wheel brake 50 mm
The Agila twin is a swivel castor with wheel brake designed for demanding mobile applications, including care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display units. The castor is fitted with a bolt hole for attachment to the equipment frame. Its housing is manufactured from medium steel sheet and incorporates a swivel bearing with two ball races, which allows smooth and precise rotation under load. The wheel has a diameter of 50 mm and runs on a plain bearing; the tread is made from electric-conductive thermoplastic rubber, while the body is manufactured from electric-conductive polypropylene, providing static dissipation. The overall height of the castor is 69 mm. The castor offers a static load capacity of 140 kg and a dynamic load capacity of 70 kg at a travel speed of 3 km/h.
Swivel castor 75 mm
The Agila twin is a swivel castor designed for industrial applications requiring reliable mobility solutions. The castor features a bolt hole fitting system for secure mounting to equipment and machinery. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability under operational loads. The wheel assembly comprises a polypropylene body with solid rubber, non-marking tread material, utilising a plain bearing system for consistent rotation. The wheel diameter measures 75 mm, providing an optimal balance between manoeuvrability and load distribution. The castor has an overall height of 99 mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, delivering reliable performance across diverse industrial environments.
Swivel castor 75 mm
The Agila twin is a swivel castor designed for industrial applications requiring reliable mobility and load-bearing performance. The castor features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races, ensuring smooth directional changes and enhanced durability under operational loads. The wheel assembly comprises a polypropylene body with solid rubber, non-marking tread material, mounted on a plain bearing system for consistent rolling performance. The wheel diameter measures 75 mm, contributing to an overall castor height of 102 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load rating of 160 kg, making it suitable for medium-duty mobile equipment applications.
Swivel castor 75 mm
The Agila twin swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 75 mm, contributing to an overall height of 99 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making this castor suitable for medium-duty industrial and commercial applications requiring reliable mobility and load-bearing performance.
Swivel castor 75 mm
The Agila twin is a swivel castor designed for industrial applications, featuring a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability under operational loads. The wheel assembly comprises a polypropylene body with solid rubber, non-marking tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 75 mm, contributing to an overall castor height of 102 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h, whilst the static load capacity reaches 160 kg, making this castor suitable for medium-duty mobile equipment and trolley applications requiring reliable manoeuvrability.
Swivel castor with total lock 75 mm
The Agila twin is a swivel castor with total lock, designed for mobile equipment that requires secure positioning. Its fitting is a bolt hole, which allows firm attachment to the equipment frame. The housing incorporates two ball races for the swivel bearing and is manufactured from medium steel sheet, providing robust support and smooth rotation. The wheel has a diameter of 75 mm and runs on a plain bearing, with a solid rubber tread that is non-marking and a polypropylene body. The overall height of the castor is 99 mm. The castor has a static load capacity of 160 kg and a dynamic load capacity of 80 kg at a speed of 3 km/h. It is suitable for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display units.
Swivel castor with total lock 75 mm
The Agila twin is a swivel castor with total lock, designed for demanding mobile equipment. The total lock function immobilises both the wheel and the swivel, holding the castor in a fixed position when required. The fitting is a rectangular plate for secure mounting to the chassis. The housing is manufactured from medium steel sheet and incorporates two ball races in its swivel bearing to ensure smooth, stable rotation. The wheel has a diameter of 75 mm and runs on a plain bearing, with a solid rubber tread that is non-marking and a polypropylene body. The overall height of the castor is 102 mm. It offers a static load capacity of 160 kg and a dynamic load capacity of 80 kg at a speed of 3 km/h. Typical applications include Care Beds, Catering Carts & Meal Delivery Systems, Inflight Trolleys, and Store Fixtures and Display.
Swivel castor with total lock 75 mm
The Agila twin is a swivel castor with total lock, intended for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and displays. It is fitted with a bolt hole for direct mounting to the equipment frame. The housing is made from medium steel sheet and features two ball races in the swivel bearing for smooth, stable rotation. The total lock function holds the castor firmly in a fixed, non-swivelling position when required, improving stability on the equipment. The 75 mm wheel runs on a precision ball bearing and has a solid rubber, non-marking tread on a polypropylene body. The overall height of the castor is 99 mm, which suits installations where clearance is limited. The castor has a static load capacity of 160 kg, which applies when it is stationary, and a dynamic load capacity of 80 kg, which applies while it is moving at a speed of 3 km/h.
Swivel castor with total lock 75 mm
The Agila twin is a swivel castor with total lock, designed for reliable manoeuvrability and secure positioning. The rectangular plate fitting provides a robust mounting interface to the supporting structure. The housing, made from medium steel sheet, incorporates two ball races for smooth, accurate swivelling under load. The 75 mm diameter wheel runs on a precision ball bearing and features a solid rubber, non-marking tread that protects floor surfaces, while its body is made from polypropylene. The overall height is 102 mm, which should be considered when establishing clearances beneath the equipment. The static load capacity is 160 kg, which defines the maximum weight supported when stationary, and the dynamic load capacity is 80 kg at a travel speed of 3 km/h. The castor is suited to care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display units.
Swivel castor with total lock 75 mm
The Agila twin is a swivel castor with total lock, intended for care beds, catering carts & meal delivery systems, inflight trolleys, and store fixtures and display applications. The fitting is a bolt hole, enabling secure fixing of the castor to the equipment frame. The housing is manufactured from medium steel sheet, and its swivel action is supported by two ball races, ensuring smooth and precise rotation. The wheel has a diameter of 75 mm and runs on a plain bearing, with a polypropylene body and a tread material identical with the wheel body. This combination of a robust steel housing and a lightweight polypropylene wheel provides reliable mobility and positional stability. The overall height of the castor is 99 mm, which should be considered during installation planning. The static load capacity is 200 kg, and the dynamic load capacity is 100 kg at a speed of 3 km/h.
Swivel castor 75 mm
The Agila twin swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises a polypropylene body with tread material identical to the wheel body, fitted with a plain bearing system and measuring 75 mm in diameter. The castor has an overall height of 99 mm, providing compact integration whilst maintaining structural integrity. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display equipment, where reliable mobility and durability are essential requirements.
Swivel castor 75 mm
The Agila twin swivel castor features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability under operational loads. The wheel comprises a polypropylene body with an identical polypropylene tread material, providing consistent performance characteristics, whilst the plain bearing system offers reliable rotation with minimal maintenance requirements. With a wheel diameter of 75 mm, the castor achieves an overall height of 102 mm, making it suitable for applications requiring moderate ground clearance. The dynamic load capacity reaches 100 kg at speeds up to 3 km/h, whilst the static load capacity extends to 200 kg, accommodating both mobile and stationary loading conditions. This castor is specifically designed for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display applications.
Swivel castor 75 mm
The Agila twin swivel castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. With a wheel diameter of 75 mm, the castor has an overall height of 102 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. This castor is specifically designed for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display applications.
Swivel castor 50 mm
The Agila twin swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises a polypropylene body with thermoplastic rubber tread material for optimal grip and floor protection, whilst utilising a plain bearing system for reliable rotation. With a wheel diameter of 50 mm, the castor has an overall height of 69 mm. Load capacity specifications include a dynamic rating of 70 kg at 3 km/h operating speed and a static load capacity of 140 kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display equipment.
Swivel castor 75 mm
The Agila twin swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises a polypropylene body with thermoplastic rubber tread material for optimal grip and floor protection, whilst utilising a plain bearing system for reliable rotation. With a wheel diameter of 75 mm, the castor has an overall height of 99 mm. Load capacity specifications include a dynamic rating of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display equipment.
Swivel castor with wheel brake 50 mm
The Agila twin is a swivel castor with wheel brake designed for demanding mobile applications such as care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display units. The fitting is a bolt hole type, allowing the castor to be secured directly to the underside of the equipment frame. The housing is manufactured from medium steel sheet and incorporates two ball races in its swivel bearing, which provide smooth, low-friction rotation and stable directional control under load. The wheel has a diameter of 50 mm and runs on a plain bearing, while its tread is made from thermoplastic rubber for quiet operation and good floor grip, and its body is moulded from polypropylene for lightweight construction and resistance to chemicals. The overall height of the castor is 69 mm, which should be considered when planning clearances beneath the equipment. The castor supports a static load capacity of 140 kg and a dynamic load capacity of 70 kg at a travel speed of 3 km/h.
Swivel castor with wheel brake 50 mm
The Agila twin is a swivel castor with wheel brake, designed for demanding mobile applications. The castor features a square plate fitting for secure mounting to the equipment frame. Its housing is manufactured from medium steel sheet and incorporates a swivel bearing with two ball races, which provides smooth and precise steering. The wheel has a diameter of 50 mm and runs on a precision ball bearing, while the tread is made of injected polyurethane. The wheel body is manufactured from polyamide. The overall height of the castor is 69 mm. The static load capacity is 140 kg, and the dynamic load capacity is 70 kg at a travel speed of 3 km/h. Typical applications include Care Beds, Catering Carts & Meal Delivery Systems, Inflight Trolleys, and Store Fixtures and Display.
Swivel castor 50 mm
The Agila twin swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, whilst the precision ball bearing ensures reliable performance and extended service life. With a wheel diameter of 50 mm, the castor has an overall height of 70 mm, making it suitable for compact installations. The load capacity specifications include a dynamic load rating of 70 kg at speeds up to 3 km/h and a static load capacity of 140 kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display units.
Swivel castor with wheel brake 50 mm
The Agila twin is a swivel castor with wheel brake, engineered for demanding mobility requirements in professional environments. The fitting is a bolt hole, allowing secure attachment of the castor to the carrying structure. The housing is made of steel sheet, medium, and its swivel bearing comprises two ball races for smooth, stable rotation. The wheel has a diameter of 50 mm and incorporates a precision ball bearing, with a polyurethane, injected tread and a polyamide body. The overall height of the castor is 69 mm. The static load capacity is 140 kg, while the dynamic load capacity is 70 kg at a speed of 3 km/h. The castor is suited to care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display applications.
Swivel castor 75 mm
The Agila twin swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the precision ball bearing ensures reliable rotation performance. With a wheel diameter of 75 mm, the castor has an overall height of 99 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display equipment.