- Home
- Industries & Solutions
- Healthcare
- Medical Carts
-
Nursing Carts
Nursing Cart Castors
Drive Unit 125 mm
The E-Drive ultimate is an electric drive unit for electromobility. It has a rectangular plate fitting and a 125 mm castor with polyamide body and elastic, non-marking, vulcanised tread. Applications include Airport Equipment, Anesthesia Carts, Automotive OEM, C-Arms, CT Scanners, MRI, X-Ray, Ceramic and Glas Manufacturers, Computers on Wheels, Container Construction, Electronic Systems, Clean-Room Technology, Fire Fighting Technology, Fire Protection, Machine Construction, Medication Carts, Nursing Carts, Production and Platfrom Trolleys, Ultrasound, Work Benches and Transport Equipment.
Swivel castor 80 mm
The Mono swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a reliable plain bearing system for consistent rolling performance. With an 80mm wheel diameter, the castor provides an overall height of 104mm for appropriate clearance. Load specifications include a dynamic capacity of 70kg at speeds up to 3km/h and a static load rating of 140kg, making it suitable for bedside tables, media furniture, nursing and retirement homes, and nursing carts where reliable mobility and durability are essential requirements.
linea
The Linea swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism to ensure smooth directional changes and extended service life. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst the precision ball bearing ensures effortless rolling performance. The wheel diameter measures 100 mm, contributing to the castor's overall height of 120 mm. Load specifications include a dynamic capacity of 120 kg at speeds up to 3 km/h and a static load capacity of 240 kg, making this castor suitable for medium-duty mobile equipment and industrial trolley applications requiring reliable manoeuvrability.
linea
The Linea is a swivel castor with directional lock, intended for hospital, medical and professional equipment. The solid stem, round fitting provides a straightforward mounting connection. The polyamide housing incorporates a precision ball bearing that ensures smooth swivel movement. The wheel, 100 mm in diameter, features an injection-moulded polyurethane tread and a polyamide body, and rotates on a precision ball bearing. The overall height is 120 mm. The castor supports a static load capacity of 240 kg and a dynamic load capacity of 120 kg at a speed of 3 km/h. Typical applications include anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, medication carts, nursing carts, patient lifters, surgery robots, treatment chairs, ultrasound equipment, ventilators and professional cleaning carts.
linea
The Linea is a swivel castor with directional lock, engineered for precise, controlled mobility of mobile equipment and furniture. The fitting is a solid stem, round, which provides a robust and secure connection to the supporting structure. The housing is manufactured from polyamide and incorporates a precision ball bearing swivel, enabling smooth rotation under load and reliable directional control. The wheel has a diameter of 100 mm and is fitted with a precision ball bearing, with a polyurethane, injected tread and a polyamide body for durability and quiet running. The overall height of the castor is 120 mm, allowing a compact installation profile. The static load capacity is 240 kg, while the dynamic load capacity is 120 kg at a speed of 3 km/h. Loads should be distributed evenly across all castors, and operation at higher speeds is not recommended.
linea
The Linea is a swivel castor with directional lock designed for mobile equipment and furniture in demanding environments. The fitting is a rectangular plate that provides a secure mounting interface to the base frame of the equipment. The housing is manufactured from polyamide and incorporates a precision ball bearing swivel bearing, which ensures smooth, low-effort rotation of the castor about its vertical axis. The wheel has a diameter of 100 mm and features a precision ball bearing for low rolling resistance, a body made of polyamide, and an injected polyurethane tread that offers quiet running and good floor protection. The overall height of the castor is 124 mm, measured from the mounting surface to the lowest point of the tread. The castor is rated for a static load capacity of 240 kg, while its dynamic load capacity is 120 kg at a travel speed of 3 km/h. The product is suited to applications such as anaesthesia carts, C-arms, CT scanners, MRI and X-ray systems, care beds, catering carts, dialysis carts, medication carts, nursing carts, patient lifters, surgery robots, ultrasound and ventilator equipment, and professional cleaning carts.
linea
The Linea is a swivel castor with directional lock, engineered for demanding professional environments. Its fitting is a solid stem, round in form, providing a secure and straightforward mounting connection. The housing is manufactured from polyamide and incorporates a precision ball bearing swivel, allowing smooth and accurate rotation under load. The wheel has a diameter of 125 mm and is fitted with a precision ball bearing, ensuring consistent performance. The tread is made of injected polyurethane, offering reliable grip and floor protection, while the wheel body is constructed from polyamide. The overall height of the castor is 145 mm, which must be considered when designing the mounting arrangement. The static load capacity is 260 kg, and the dynamic load capacity is 130 kg at a speed of 3 km/h.
linea
The Linea is a swivel castor with directional lock, engineered for demanding professional environments. The fitting is a solid stem, round, which provides a secure and robust mounting connection. The housing is manufactured from polyamide and incorporates a precision ball bearing that enables smooth, low-effort swivelling. The swivel action allows the castor to rotate freely through 360 degrees, while the directional lock fixes the wheel in a straight line for stable tracking. The wheel has a diameter of 125 mm and runs on a precision ball bearing, while its tread is made from injected polyurethane and its body from polyamide. The overall height of the castor is 145 mm. Under static conditions, the castor supports a load of up to 260 kg, while the dynamic load capacity is 130 kg at a speed of 3 km/h. This makes it well suited to clinical settings.
linea
The Linea swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism to ensure smooth directional changes and extended service life. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst the precision ball bearing ensures effortless rolling performance. The wheel diameter measures 100 mm, contributing to the castor's overall height of 120 mm. Load specifications include a dynamic capacity of 120 kg at speeds up to 3 km/h, with a static load rating of 240 kg, making this castor suitable for medium-duty industrial and commercial applications requiring reliable mobility and manoeuvrability.
linea
The Linea swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism to ensure smooth directional changes and extended service life. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst the precision ball bearing ensures effortless rolling performance. The wheel diameter measures 125 mm, contributing to the castor's overall height of 143 mm. Load specifications include a dynamic capacity of 110 kg at speeds up to 3 km/h and a static load capacity of 220 kg, making this castor suitable for medium-duty industrial and commercial applications requiring reliable mobility and manoeuvrability.
linea
The Linea swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism to ensure smooth directional changes and extended service life. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst the precision ball bearing ensures effortless rolling performance. The wheel diameter measures 100 mm, contributing to the castor's overall height of 120 mm. Load specifications include a dynamic capacity of 120 kg at speeds up to 3 km/h, with a static load rating of 240 kg, making this castor suitable for medium-duty industrial and commercial applications requiring reliable mobility and manoeuvrability.
linea
The Linea swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism to ensure smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst the precision ball bearing ensures effortless rolling performance. The wheel diameter measures 125 mm, contributing to the overall height of 145 mm. Load specifications include a dynamic capacity of 130 kg at speeds up to 3 km/h for mobile applications, and a static load capacity of 260 kg when stationary, making this castor suitable for medium-duty industrial and commercial equipment requiring reliable mobility and load-bearing performance.
linea
The Linea swivel castor features a rectangular plate fitting with US-bolt hole spacing for standardised mounting applications. The housing is manufactured from durable polyamide material and incorporates a precision ball bearing swivel mechanism to ensure smooth directional changes under load. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst the precision ball bearing ensures effortless rolling performance. The wheel diameter measures 100 mm, contributing to the overall height of 124 mm. Load specifications include a dynamic capacity of 120 kg at speeds up to 3 km/h and a static load rating of 240 kg, making this castor suitable for medium-duty mobile equipment and industrial trolley applications requiring reliable manoeuvrability.
linea
The Linea is a swivel castor with total lock, designed for demanding mobility applications in healthcare, laboratory and commercial environments. The fitting is a rectangular plate with US-bolt hole spacing, which allows direct mounting to standard equipment frames and bases. The housing is manufactured from polyamide and incorporates a precision ball bearing in the swivel joint, ensuring smooth rotation and reliable directional control under load. The wheel has a diameter of 100 mm and features a precision ball bearing for low rolling resistance, with an injected polyurethane tread for quiet running, floor protection and good grip, and a polyamide body for structural strength. The overall height of the castor is 124 mm, which should be considered when calculating ground clearance and installation space. The castor offers a static load capacity of 240 kg, while its dynamic load capacity is 120 kg at a travel speed of 3 km/h. The product is suitable for anaesthesia carts, C-arms, CT scanners, MRI and X-ray systems, care beds, catering carts and meal delivery systems, computers on wheels, dialysis carts, medication carts, mobilisation and special needs equipment, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound units, ventilators and professional cleaning carts.
linea
Linea is a swivel castor with total lock, designed for demanding professional and healthcare environments. The fitting is a rectangular plate with US-bolt hole spacing, allowing straightforward mounting to equipment frames. The housing is manufactured from polyamide and incorporates a precision ball bearing swivel bearing, ensuring smooth and reliable rotation of the castor. The wheel has a diameter of 125 mm and features a precision ball bearing for low rolling resistance, with a polyurethane tread that is injected for consistent wear performance, while the wheel body is made from polyamide. The overall height of the castor is 148 mm. The static load capacity is 260 kg, while the dynamic load capacity is 130 kg at a speed of 3 km/h. Typical applications include anaesthesia carts, C-arms, CT scanners, MRI, X-ray systems, care beds, catering carts and meal delivery systems, computers on wheels, dialysis carts, hospitals, medication carts, mobilisation and special needs equipment, nursing and retirement homes, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound units, ventilators and professional cleaning carts.
linea
The Linea is a swivel castor with directional lock, engineered for reliable mobility and controlled positioning of mobile equipment in demanding professional environments. The fitting is a rectangular plate, providing a flat, robust mounting interface for secure attachment to the equipment frame. The housing is manufactured from polyamide and incorporates a precision ball bearing swivel bearing, which ensures smooth, low-friction rotation during manoeuvring. The wheel has a diameter of 100 mm and is fitted with a precision ball bearing, with an injected polyurethane tread and a polyamide body. The overall height of the castor is 124 mm. The static load capacity is 240 kg, while the dynamic load capacity is 120 kg at a travel speed of 3 km/h, ensuring safe operation under both stationary and moving conditions.
linea
The Linea is a swivel castor with directional lock, designed for precise manoeuvrability and controlled stability in professional mobility applications. The fitting is a rectangular plate with US-bolt hole spacing, providing a secure and standardised means of attachment to the equipment frame. The housing is manufactured from polyamide and incorporates a precision ball bearing swivel bearing for smooth, low-effort rotation. The 100 mm diameter wheel is fitted with a precision ball bearing and features an injected polyurethane tread on a polyamide body, offering reliable rolling performance and good floor contact. The overall height of the castor is 124 mm. The static load capacity is 240 kg, while the dynamic load capacity is 120 kg at a speed of 3 km/h. Loads exceeding these ratings should not be applied, and the static rating applies when the castor is stationary.
linea
The Linea is a swivel castor with directional lock designed for demanding mobile equipment applications in healthcare and office environments. The castor is fitted with a rectangular plate for secure mounting to the chassis of the equipment. Its housing is manufactured from polyamide and incorporates a precision ball bearing that enables smooth swivel movement. The wheel has a diameter of 125 mm and runs on a precision ball bearing, while its tread is made from injected polyurethane and its body from polyamide. The overall height of the castor is 148 mm. The castor has a static load capacity of 260 kg and a dynamic load capacity of 130 kg at a speed of 3 km/h. Typical applications include Anesthesia Carts, C-Arms, CT Scanners, MRI, X-Ray, Care Beds, Medication Carts, Patient Lifter, Surgery Robots and Ventilators.
linea
Linea is a swivel castor with directional lock designed for demanding professional mobility applications. The fitting is a rectangular plate with US-bolt hole spacing, which allows direct and secure mounting to the equipment frame. The housing is manufactured from polyamide and incorporates a precision ball bearing that enables smooth, low-effort swivel movement around the vertical axis. The wheel has a diameter of 125 mm and features an injected polyurethane tread bonded to a polyamide body, together with a precision ball bearing for reliable rotation under load. The overall height of the castor is 148 mm, measured from the mounting plate to the lowest point of the wheel tread. The castor offers a static load capacity of 260 kg, while the dynamic load capacity is 130 kg at a travel speed of 3 km/h. Suitable applications include anaesthesia carts, C-arms, CT scanners, MRI and X-ray systems, care beds, catering carts and meal delivery systems, computers on wheels, dialysis carts, hospitals, medication carts, mobilisation and special needs equipment, nursing and retirement homes, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound units, ventilators and professional cleaning carts.
linea
The Linea swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional movement. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread that provides electric-conductive properties, mounted on stainless precision ball bearings for reliable operation. The wheel diameter measures 125 mm, contributing to an overall height of 130 mm. Load specifications include a dynamic capacity of 150 kg at speeds of 3 km/h and 150 kg at 4 km/h, whilst the static load capacity reaches 300 kg. This castor combines robust polyamide construction with precision bearing technology to deliver dependable performance in industrial applications requiring electrical conductivity and smooth mobility.
linea
The Linea swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional movement. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is equipped with stainless precision ball bearings for enhanced durability and reduced rolling resistance. The wheel diameter measures 100 mm, whilst the overall height of the castor assembly is 118 mm. Load specifications include a dynamic capacity of 120 kg at speeds up to 3 km/h and a static load capacity of 240 kg, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility solutions.
linea
The Linea is a swivel castor with total lock, designed for demanding professional environments. The fitting is a bolt hole type, allowing the castor to be secured directly to the equipment frame with bolts. The housing is manufactured from polyamide and incorporates a precision ball bearing that provides a smooth, low-resistance swivel action. The wheel has a diameter of 100 mm and features a polyurethane tread, injected for consistent wear resistance and quiet running. Its wheel body is also made from polyamide, while the wheel is supported by a stainless precision ball bearing that ensures reliable rotation over long service periods. The overall height of the castor is 118 mm, which should be taken into account when planning equipment clearances and ground access. The castor supports a static load capacity of 240 kg, and a dynamic load capacity of 120 kg at a travel speed of 3 km/h. This specification makes the Linea suitable for applications such as anaesthesia carts, medication carts, patient lifters, ultrasound units and ventilators, as well as hospital, nursing and office furniture.
linea
The Linea is a swivel castor with directional lock, designed for demanding professional mobility applications. The fitting is a bolt hole, which allows secure attachment to the frame or base of the equipment. The housing is manufactured from polyamide and incorporates a precision ball bearing swivel mechanism, ensuring smooth, low-effort rotation under load. The wheel has a diameter of 100 mm and features a stainless precision ball bearing, an injected polyurethane tread for quiet rolling and floor protection, and a polyamide body. The directional lock fixes the wheel in a straight line for stable positioning. The overall height of the castor is 118 mm. The static load capacity is 240 kg, whilst the dynamic load capacity is 120 kg at a travel speed of 3 km/h.