- Home
- Castors & Wheels
- Accessories
-
Furniture Plug-In Fittings
Plug-In Fittings for Furniture Castors
Accessory
The Plate is an accessory designed for castor applications, featuring a stem with U-shaped plate fitting that measures 40 mm in length and 17 mm in width, with an overall height of 8 mm. This lightweight component weighs 0.04 kg and is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile castor installations requiring reliable performance and durability.
Accessory
The Plate is an accessory designed for castor applications, featuring a stem with U-shaped plate fitting that provides secure mounting capabilities. This component measures 40 mm in length and 27 mm in width, with an overall height of 8 mm, making it suitable for compact installation requirements. The accessory demonstrates robust load-bearing performance, supporting a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring reliable operation in demanding industrial and commercial environments where castor mobility and stability are essential.
Accessory
The Plate is an accessory designed for castor applications, featuring a stem with L-shaped plate fitting that provides secure attachment and reliable performance. This component measures 40 mm in length and 17 mm in width, with an overall height of 8 mm, making it suitable for compact installation requirements. The accessory demonstrates robust load-bearing capabilities, supporting a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring dependable operation in demanding environments. The L-shaped plate configuration facilitates straightforward mounting whilst maintaining structural integrity under operational stress.
Accessory
The Plate is an accessory designed for castor applications, featuring a stem with L-shaped plate fitting that provides secure and reliable attachment. This component measures 40 mm in length and 25 mm in width, with an overall height of 8 mm, making it suitable for compact installations where space is limited. The plate is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring stable performance during both stationary and mobile applications. The robust construction and precise dimensions make this accessory an ideal choice for integrating castor systems into furniture, equipment, and industrial applications requiring dependable load-bearing functionality.
Accessory
The Plate is an accessory designed for castor applications, featuring a stem with L-shaped plate fitting that provides secure and reliable attachment. This component measures 40 mm in length and 27 mm in width, with an overall height of 8 mm, making it suitable for compact installations where space is limited. The plate is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring stable performance during both stationary and mobile operations. The robust construction of this fitting accessory makes it an ideal choice for applications requiring dependable load-bearing capabilities and durability in demanding environments.
Accessory
The Stem is an accessory designed for castor applications, featuring a threaded stem with hexagon neck at the top for secure fastening. This component has an overall height of 6 mm and weighs 0.02 kg, making it a lightweight addition to castor assemblies. The stem demonstrates a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring reliable performance under both stationary and mobile operating conditions. Its compact design and robust construction make it suitable for integration into standard castor systems requiring precision-engineered fastening solutions.
Accessory
The Stem is a threaded stem accessory designed for castor applications, featuring a compact overall height of 3.5 mm and a lightweight construction weighing 0.02 kg. This component is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile castor installations. The threaded stem fitting ensures secure and reliable attachment to compatible castor assemblies, providing engineers with a dependable solution for load-bearing applications requiring precision engineering and consistent performance.
Accessory
The Plate is a castor accessory featuring a stem with U-shaped plate fitting, designed to provide secure mounting solutions for castor applications. This component measures 40 mm in length and 15 mm in width, with an overall height of 8 mm, ensuring a compact profile suitable for integration into various castor assemblies. The plate has a static load capacity of 80 kg and a dynamic load capacity of 40 kg at a speed of 3 km/h, making it appropriate for moderate-duty applications. Weighing only 0.02 kg, this lightweight accessory facilitates easy installation and minimal impact on the total weight of the castor assembly whilst maintaining robust structural integrity for reliable performance in demanding environments.
Accessory
The Plate is an accessory designed for castor applications, featuring a stem with U-shaped plate fitting that measures 40 mm in length and 20 mm in width, with an overall height of 8 mm. This lightweight component weighs only 0.03 kg and is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile castor installations requiring reliable performance and durability in demanding industrial environments.
Accessory
The Plate is an accessory designed for castor applications, featuring a stem with U-shaped plate fitting that provides secure attachment and reliable performance. This component measures 40 mm in length and 18 mm in width, with an overall height of 8 mm, making it suitable for compact castor assemblies. The plate is engineered to support a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring dependable operation in both stationary and mobile applications. Its robust construction and precise dimensions make it an ideal choice for industrial and commercial castor systems requiring consistent load-bearing performance.
Accessory
The Plate is an accessory designed for castor applications, featuring a stem with U-shaped plate fitting that measures 40 mm in length and 21 mm in width, with an overall height of 8 mm. This lightweight component weighs only 0.03 kg, making it suitable for integration into various castor assemblies. The plate is engineered to support a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, providing reliable performance in both stationary and mobile applications. Its compact dimensions and robust load-bearing capabilities make it an ideal choice for furniture, equipment, and industrial castor systems requiring dependable mounting solutions.
Accessory
The Lumina is a castor accessory featuring a threaded stem fitting, designed to provide reliable performance in demanding applications. With an overall height of 3.5 mm, this compact component integrates seamlessly into castor assemblies. The accessory demonstrates robust load-bearing capabilities, supporting a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile installations where consistent performance and durability are essential requirements.
Accessory
The Stem is an accessory designed for castor applications, featuring a threaded stem with hexagon neck at the top for secure fastening. This component measures 6 mm in overall height and weighs 0.04 kg, making it a lightweight addition to castor assemblies. The stem demonstrates robust load-bearing capabilities, with a static load capacity of 160 kg and a dynamic load capacity of 80 kg at speeds up to 3 km/h, ensuring reliable performance across a range of operational conditions and applications.