- Home
- Industries & Solutions
- Industry
- Distributors
-
Hardware Dealers
Wheels and Castors for Hardware Dealers
Swivel castor 75 mm
The Agila swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The castor has a wheel diameter of 75 mm and an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor 75 mm
The Agila swivel castor features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with a thermoplastic rubber tread for optimal grip and floor protection, whilst utilising a plain bearing system for reliable rotation. With a wheel diameter of 75 mm, the castor achieves an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor with total lock 125 mm
The Agila swivel castor with total lock features a bolt hole fitting that allows castors to be mounted with standard screws of any length. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a polypropylene body with thermoplastic rubber tread and plain bearing construction, measuring 125mm in diameter. The castor has an overall height of 160mm. Load capacity specifications include a dynamic load rating of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This castor is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor with total lock 75 mm
The Agila swivel castor with total lock features a bolt hole fitting that allows castors to be mounted with standard screws of any length. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a polypropylene body with thermoplastic rubber tread and plain bearing construction, measuring 75 mm in diameter. The castor has an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg. This castor is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 75 mm
The Agila swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The castor has a wheel diameter of 75 mm and an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor with total lock 75 mm
The Agila swivel castor with total lock features a square plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for consistent rotation. The wheel diameter measures 75 mm and the overall height of the complete assembly is 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor 100 mm
The Agila swivel castor features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and long-lasting performance. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the plain bearing system delivers reliable rotation with minimal maintenance requirements. With a wheel diameter of 100mm, the castor achieves an overall height of 135mm, making it suitable for various equipment applications. The dynamic load capacity reaches 80kg at speeds up to 3km/h, whilst the static load capacity extends to 160kg, providing robust support for professional equipment in healthcare, catering, and commercial environments.
Wheel 125 mm
The Puretech Wheel is a 125mm diameter castor wheel featuring a polypropylene body with solid rubber black tread measuring 37mm in width and a 48mm hub length, equipped with a roller bearing and 12mm axle hole diameter. This wheel offers a dynamic load capacity of 100kg at speeds up to 4km/h and a static load capacity of 200kg, making it suitable for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 100 mm
The Puretech Wheel is a 100mm diameter castor wheel featuring a polypropylene body construction with a solid rubber, non-marking tread measuring 35mm in width. The wheel incorporates a roller bearing system and has a hub length of 44.4mm with a 12mm axle hole diameter. It offers a dynamic load capacity of 75kg at speeds up to 4km/h and a static load capacity of 150kg, making it suitable for applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 125 mm
The Puretech Wheel is a robust castor component featuring a 125mm diameter with a 37mm wide solid rubber black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 15mm axle hole diameter and 58mm hub length for reliable operation. Load specifications include a dynamic capacity of 100kg at 4km/h operating speed and a static load rating of 200kg. This versatile wheel is engineered for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and various transport equipment installations.
Wheel 125 mm
The Puretech wheel features a 125mm diameter with a 37mm wide solid rubber, non-marking tread and polypropylene body construction. The roller bearing system operates through a 15mm axle hole diameter with a 58mm hub length. Load capacity specifications include 100kg dynamic loading at 4km/h operating speed and 200kg static loading. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 75 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spelling (like "colour" instead of "color"), vocabulary (such as "lift" rather than "elevator"), and expressions that are common in the UK. Please let me know what you'd like to discuss or what questions you have.
Wheel 150 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spellings (like "colour" instead of "color", "realise" instead of "realize"), British terminology (like "lift" instead of "elevator", "biscuit" instead of "cookie"), and British expressions and phrasing in my responses. What would you like to discuss?
Wheel 80 mm
The Puretech wheel features an 80mm diameter with a 30mm wide solid rubber black tread and sheet steel body construction. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44.4mm hub length. Load capacity specifications include a dynamic rating of 70kg at 4km/h operating speed and a static load capacity of 140kg. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and various transport equipment installations.
Wheel 250 mm
The Puretech wheel features a 250mm diameter with a 50mm wide solid rubber black tread and polypropylene body construction. The wheel incorporates a plain bearing system with a 20.1mm axle hole diameter and 58mm hub length. Load capacity specifications include 180kg dynamic load at 4km/h operating speed and 360kg static load capacity. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and general transport equipment.
Wheel 80 mm
The Puretech wheel features an 80mm diameter with a 35mm wide solid rubber, non-marking tread and polypropylene body construction. The roller bearing system operates through a 12mm axle hole diameter, whilst the hub extends 44.4mm in length. Load specifications include a dynamic capacity of 70kg at 4km/h operating speed and a static load rating of 140kg. This wheel is engineered for demanding castor applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 160 mm
The Puretech Wheel is a robust castor component featuring a 160mm diameter with a 40mm wide solid rubber black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 15mm axle hole diameter and 58mm hub length for reliable operation. Load capacity specifications include a dynamic rating of 135kg at 4km/h operating speed and a static load capacity of 270kg. This versatile wheel is engineered for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and various transport equipment installations.
Wheel 200 mm
The Puretech wheel features a 200mm diameter with a 50mm wide solid rubber black tread and polypropylene body construction. The roller bearing system operates through a 15mm axle hole diameter with a 58mm hub length. Load capacity specifications include 205kg dynamic loading at 4km/h operating speed and 410kg static loading. This wheel is engineered for demanding castor applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 100 mm
The Puretech Wheel is a 100mm diameter castor wheel featuring a polypropylene body construction with a 35mm wide solid rubber black tread and plain bearing system. The wheel incorporates a 12mm axle hole diameter and 44.4mm hub length for secure mounting applications. Load specifications include a dynamic capacity of 75kg at 4km/h operating speed and a static load rating of 150kg, making it suitable for scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and general transport equipment applications.
Wheel 125 mm
The Puretech Wheel is a 125mm diameter castor wheel featuring a polypropylene body construction with solid rubber black tread measuring 37mm in width and a plain bearing system. The wheel incorporates a 12mm axle hole diameter and hub length of 44.4mm, providing robust engineering for demanding applications. Load specifications include a dynamic capacity of 100kg at 4km/h operating speed and static load capacity of 200kg, making it suitable for scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 160 mm
The Puretech wheel features a 160mm diameter with a 40mm wide solid rubber black tread and polypropylene body construction, incorporating a plain bearing system with a 20mm axle hole diameter and 58mm hub length. This wheel delivers a dynamic load capacity of 135kg at 4km/h and a static load capacity of 270kg, making it suitable for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 200 mm
The Puretech wheel features a 200mm diameter with a 50mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a plain bearing system with a 20mm axle hole diameter and 58mm hub length. Load capacity specifications include 205kg dynamic load at 4km/h operating speed and 410kg static load capacity. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 250 mm
The Puretech wheel features a 250mm diameter with a 50mm wide solid rubber black tread and polypropylene body construction. The wheel incorporates a plain bearing system with a 20mm axle hole diameter and 58mm hub length. Load capacity specifications include 250kg dynamic load at 4km/h operating speed and 500kg static load capacity. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and general transport equipment.
Wheel 80 mm
The Puretech wheel features an 80mm diameter with a 35mm wide solid rubber black tread and polypropylene body construction. The roller bearing system operates through a 12mm axle hole diameter, whilst the hub extends 44.4mm in length. Load capacity specifications include 70kg dynamic loading at 4km/h operating speed and 140kg static loading. This wheel design suits various applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.