- Home
- Industries & Solutions
- Lifestyle
- Furniture & Design
-
Office Chairs
Office Chair Castors
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake, designed for use in bedside tables, furniture, media furniture, office furniture and office chairs. The fitting is a stem with grip ring and collar, which allows the castor to be secured to the furniture component. The housing features a swivelling stem bearing and is manufactured from zinc die-casting combined with aluminium, providing a robust and dimensionally stable structure. The wheel has a diameter of 50 mm and runs on a plain bearing with spacer tube, ensuring smooth and reliable rotation under load. The tread is made from thermoplastic rubber, offering good floor contact and low noise, while the wheel body is manufactured from polypropylene. The overall height of the castor is 59 mm, which must be considered when integrating it into the design of the furniture. The static load capacity is 80 kg, and the dynamic load capacity is 40 kg at a speed of 3 km/h.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake, intended for use in bedside tables, furniture, media furniture, office furniture and office chairs. The fitting is a stem with grip ring and collar, which provides the mounting connection to the application. The housing is made of polypropylene and features a swivelling stem bearing that enables the castor to rotate about its vertical axis. The wheel has a diameter of 50 mm and runs on a plain bearing with spacer tube. Its body is made of electrically conductive polypropylene, and the tread material is identical with the wheel body. The overall height of the castor is 61 mm, providing a compact profile for installation beneath furniture. Load specifications: the rated load capacity is not stated in the supplied product data and must be confirmed with the manufacturer before installation.
Swivel castor with intermittend brake 75 mm
The Stylea is a swivel castor with intermittent brake, designed for smooth and controlled mobility of lightweight and medium-duty equipment. The fitting is a stem with grip ring and collar, which allows secure mounting into the corresponding socket of the carrying structure. The housing features a swiveling stem, enabling the castor to rotate freely through 360 degrees, and is manufactured from polyamide for durability and low weight. The wheel has a diameter of 75 mm and utilises a plain bearing with spacer tube, which ensures reliable rotation under load. The wheel body is made of polyamide, while the tread material is identical with the wheel body, providing consistent running characteristics and wear behaviour. The overall height of the castor is 77 mm, allowing for compact integration beneath furniture and equipment. The castor supports a static load capacity of 100 kg, while the dynamic load capacity is 50 kg at a speed of 3 km/h. Typical applications include bedside tables, furniture, media furniture, office furniture and office chairs.
Swivel castor with intermittend brake 50 mm
Lumina is a swivel castor with intermittent brake, designed for smooth and controlled mobility of lightweight to medium-duty furniture. The fitting is a stem with grip ring and collar, which allows secure attachment to the furniture frame and provides a reliable connection for daily use. The housing is manufactured from polypropylene and incorporates a stem-type swivel bearing that enables full 360-degree rotation for precise manoeuvring in all directions. The wheel has a diameter of 50 mm and features a thermoplastic rubber tread that offers quiet running and good floor grip, while the wheel body is made from polypropylene and runs on a plain bearing with spacer tube for low-maintenance, durable operation. The overall height of the castor is 61 mm, which allows it to be fitted beneath bedside tables, cabinets, media furniture, office furniture and office chairs without compromising clearance. The castor supports a static load capacity of 80 kg and a dynamic load capacity of 40 kg at a travel speed of 3 km/h, ensuring dependable performance across a wide range of applications.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake, suitable for use in bedside tables, furniture, media furniture, office furniture and office chairs. The fitting is a stem with grip ring and collar, which secures the castor to the item it supports. The housing consists of a swivelling stem made from polypropylene, allowing the wheel assembly to rotate about its vertical axis. The wheel has a diameter of 50 mm and is mounted on a plain bearing with spacer tube, with a tread identical with the wheel body, which is manufactured from polypropylene. The overall height of the castor is 61 mm. The static load capacity is 80 kg, and the dynamic load capacity is 40 kg at a speed of 3 km/h. Using polypropylene for both the housing and wheel body gives a consistent material specification throughout the castor, simplifying selection and maintenance.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake, suited to applications including bedside tables, furniture, media furniture, office furniture and office chairs. The fitting is a stem with grip ring and collar, which provides a secure connection to the receiving component and reliable retention in service. The housing is manufactured from polypropylene and incorporates a swivelling stem bearing, allowing the castor to rotate freely and ensuring good manoeuvrability in use. The wheel has a diameter of 50 mm and is fitted with a plain bearing with spacer tube, while the tread is identical with the wheel body, which is made of polypropylene. The overall height of the castor is 55 mm. The static load capacity is 80 kg, while the dynamic load capacity is 40 kg at a speed of 3 km/h, so the castor should be selected accordingly for each application.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake, designed for mobile furniture and seating applications including bedside tables, furniture, media furniture, office furniture and office chairs. The fitting is a stem with grip ring, with collar, which secures the castor to the item. The housing features a swiveling stem bearing and is manufactured from polypropylene. The intermittent brake locks the wheel in place when required. The wheel has a diameter of 50 mm and is fitted with a plain bearing with spacer tube. The tread is identical with the wheel body, which is made of electrically conductive polypropylene. The overall height of the castor is 55 mm. The castor has a static load capacity of 80 kg and a dynamic load capacity of 40 kg at a speed of 3 km/h. The static figure applies at rest, whereas the dynamic figure applies during movement at the stated speed.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake, designed for reliable mobility of furniture and office seating. The fitting is a stem with grip ring, with collar, which secures the castor to the furniture body. The housing is manufactured from polypropylene and incorporates a swivel bearing of the type stem, swiveling, allowing free rotation of the castor. The wheel has a diameter of 50 mm and runs on a plain bearing with spacer tube. Its tread is made from electric-conductive thermoplastic rubber, and its body from electric-conductive polypropylene. The overall height of the castor is 54 mm. The static load capacity is 80 kg, while the dynamic load capacity is 40 kg at a speed of 3 km/h. Typical applications include bedside tables, furniture, media furniture, office furniture and office chairs.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake, designed for applications in bedside tables, furniture, media furniture, office furniture and office chairs. The castor is fitted with a stem with grip ring and collar, which secures it into the mounting hole of the carrying structure. The housing incorporates a swivelling stem for rotation about the vertical axis and is manufactured from polypropylene. The wheel has a diameter of 50 mm and runs on a plain bearing with spacer tube, while its tread is made from thermoplastic rubber and its body from polypropylene. The overall height of the castor is 54 mm. The static load capacity is 80 kg, and the dynamic load capacity is 40 kg at a speed of 3 km/h.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake, designed for applications in bedside tables, furniture, media furniture, office furniture and office chairs. The fitting is a stem with grip ring and collar, which secures the castor in the mounting point of the carrying structure. The housing features a swivelling stem as its swivel bearing and is manufactured from a combination of zinc die-casting and aluminium. The 50 mm wheel runs on a plain bearing with spacer tube and has a tread made from the same material as the wheel body, namely electrically conductive polypropylene. The overall height of the complete castor is 59 mm, and the wheel diameter of 50 mm results in a compact overall profile. The load capacity is not stated in the supplied product data and should be confirmed with the manufacturer before installation.
Swivel castor with intermittend brake 65 mm
The Stylea is a swivel castor with intermittent brake for use in bedside tables, furniture, media furniture, office furniture and office chairs. The fitting is a stem with grip ring and collar, which provides the mechanical connection to the supporting structure of the item and is designed for secure attachment. The housing incorporates a swivelling stem bearing that allows the castor to rotate freely about its vertical axis, and it is manufactured from polyamide. The wheel has a diameter of 65 mm and runs on a plain bearing with spacer tube. Its tread is identical with the wheel body, which is also made of polyamide, ensuring a consistent material specification. The overall height of the castor is 68 mm. The static load capacity is 100 kg, while the dynamic load capacity is 50 kg at a speed of 3 km/h, and loads should remain within these limits for safe operation.
Swivel castor with intermittend brake 75 mm
The Stylea is a swivel castor with intermittent brake, suitable for bedside tables, furniture, media furniture, office furniture and office chairs. The intermittent brake locks the wheel when the castor is stationary, preventing unintended movement. The fitting is a stem with grip ring, with collar, which enables secure mounting to the supporting component. The housing is made of polyamide and incorporates a swiveling stem bearing that allows full rotation of the castor. The wheel, 75 mm in diameter, uses a plain bearing with spacer tube to ensure smooth, consistent rolling. The tread is manufactured from thermoplastic rubber, while the wheel body is made of polyamide. The overall height of the castor is 77 mm. The static load capacity is 100 kg, and the dynamic load capacity is 50 kg at a speed of 3 km/h.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake designed for light-duty mobility. The fitting is a stem with grip ring and collar, which secures the castor to the furniture part and allows reliable installation. The housing features a swiveling stem bearing and is manufactured from zinc die-casting or aluminium, providing a robust, dimensionally stable frame. The wheel has a diameter of 50 mm and runs on a plain bearing with spacer tube, ensuring smooth and consistent rotation. Its body is made from polypropylene, while the tread is identical with the wheel body material. The overall height of the castor is 59 mm. The castor supports a static load capacity of 80 kg and a dynamic load capacity of 40 kg at a travel speed of 3 km/h. It is suitable for bedside tables, furniture, media furniture, office furniture and office chairs.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake, suited to controlled mobility of furniture and seating. The fitting is a stem with grip ring and collar for secure mounting. The housing features a swivelling stem bearing and is made of polypropylene. The wheel has a diameter of 50 mm and runs on a plain bearing with spacer tube, while its tread is identical with the electrically conductive polypropylene wheel body. The overall height is 61 mm. The static load capacity is 80 kg, and the dynamic load capacity is 40 kg at a speed of 3 km/h. The intermittent brake locks the wheel when the castor is stationary, helping to prevent unintended movement, and the swivel action allows easy manoeuvring in confined spaces. Applications include bedside tables, furniture, media furniture, office furniture and office chairs, where reliable rolling and swivelling performance is required.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake for bedside tables, furniture, media furniture, office furniture and office chairs. The fitting is a stem with grip ring and collar, enabling secure insertion into the mounting socket of the application. The housing, made from polypropylene, incorporates a swiveling stem that allows the wheel to rotate freely about its vertical axis. The wheel has a diameter of 50 mm and runs on a plain bearing with spacer tube, ensuring smooth rotation under load. The tread is made from electric-conductive thermoplastic rubber and the wheel body from electric-conductive polypropylene, providing controlled electrostatic dissipation. The overall height of the castor, from base to top of the stem, is 61 mm. The static load capacity is 80 kg, and the dynamic load capacity is 40 kg at a travel speed of 3 km/h.
Swivel castor with intermittend brake 65 mm
The Stylea is a swivel castor with intermittent brake, designed for flexible mobility in furniture and seating applications. The fitting is a stem with grip ring and collar, which allows secure mounting into the corresponding component. The housing features a swiveling stem, manufactured from polyamide, enabling the castor to rotate freely through 360 degrees for precise manoeuvrability. The wheel has a diameter of 65 mm and uses a plain bearing with spacer tube, ensuring reliable rotation under load. The wheel body is made from polyamide, while the tread material is identical with the wheel body, providing consistent running characteristics. The overall height of the castor is 68 mm, allowing it to fit within compact installation spaces. The static load capacity is 100 kg, while the dynamic load capacity is 50 kg at a speed of 3 km/h. The castor is suitable for applications including bedside tables, furniture, media furniture, office furniture and office chairs.
Swivel castor with intermittend brake 65 mm
The Stylea is a swivel castor with intermittent brake, suitable for use on bedside tables, furniture, media furniture, office furniture and office chairs. The fitting is a stem with grip ring and collar, which secures the castor in the corresponding mounting point of the equipped item. The housing incorporates a swiveling stem as its swivel bearing and is manufactured from polyamide, providing the structural basis for the castor's rotational movement. The wheel has a diameter of 65 mm and is fitted with a plain bearing with spacer tube, which supports its rotation within the housing. The wheel tread is made from thermoplastic rubber, while the wheel body is manufactured from polyamide. The overall height of the castor is 68 mm, a dimension that should be considered when planning clearance beneath the equipped item. The castor offers a static load capacity of 100 kg and a dynamic load capacity of 50 kg at a speed of 3 km/h, values which should be observed to ensure safe and reliable operation.
Swivel castor with intermittend brake 75 mm
Stylea is a swivel castor with intermittent brake, designed for applications such as bedside tables, furniture, media furniture, office furniture and office chairs. The fitting is a stem with grip ring and collar, which allows the castor to be secured to the piece of furniture or equipment it supports. The housing features a swivelling stem and is manufactured from polyamide, providing a robust and stable mounting point that permits full 360-degree rotation during movement. The wheel has a diameter of 75 mm and is fitted with a plain bearing with spacer tube, which ensures smooth rolling and low friction under load. The tread is made from electric-conductive thermoplastic rubber, while the wheel body is constructed from electric-conductive polyamide, allowing electrostatic charges to be dissipated effectively. The overall height of the castor is 77 mm, measured from the top of the stem to the floor contact point. The castor offers a static load capacity of 100 kg and a dynamic load capacity of 50 kg at a travel speed of 3 km/h.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with an intermittent brake for the mobility of furniture and office equipment. The fitting is a stem with grip ring and collar, which secures the castor in the mounting hole of the furniture. The housing is made of polypropylene and incorporates a swivelling stem that allows the castor to rotate freely about its vertical axis. The wheel has a diameter of 50 mm and runs on a plain bearing with spacer tube for smooth rolling. The tread is made of electric-conductive thermoplastic rubber, and the wheel body is made of electric-conductive polypropylene. The overall height of the castor is 61 mm. The castor has a static load capacity of 80 kg and a dynamic load capacity of 40 kg at a speed of 3 km/h. Suitable applications include bedside tables, furniture, media furniture, office furniture and office chairs.
Swivel castor with intermittend brake 65 mm
The Stylea is a swivel castor with intermittent brake, designed for reliable mobility in furniture and office applications, including bedside tables, media furniture, office furniture and office chairs. The fitting is a stem with grip ring and collar, which allows secure mounting into the corresponding socket of the carrying structure. The housing is manufactured from polyamide and incorporates a swivelling stem, enabling the castor to rotate freely through 360 degrees under load. The wheel has a diameter of 65 mm and is fitted with a plain bearing with spacer tube, which ensures smooth rolling and stable support. The tread is made from electric-conductive thermoplastic rubber, while the wheel body is constructed from electric-conductive polyamide, so that static electricity is dissipated effectively. The overall height of the castor is 68 mm, measured from the top of the stem to the underside of the tread. The castor supports a static load capacity of 100 kg and a dynamic load capacity of 50 kg at a travel speed of 3 km/h.
Swivel castor with intermittend brake 65 mm
The Stylea is a swivel castor with intermittent brake, suited to bedside tables, furniture, media furniture, office furniture and office chairs. The fitting is a stem with grip ring and collar, which provides the mounting connection to the item of furniture. The housing comprises a swivel stem bearing manufactured from polyamide, enabling the wheel assembly to rotate about its vertical axis. The wheel has a diameter of 65 mm and a body made of electrically conductive polyamide, while the tread is identical with the wheel body material. The wheel is carried on a plain bearing with spacer tube. The overall height of the castor is 68 mm. The load specifications are a static load capacity of 100 kg and a dynamic load capacity of 50 kg at a speed of 3 km/h.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake designed for reliable mobility in light-duty applications. The fitting is a stem with grip ring and collar, which allows the castor to be secured into a corresponding socket or bore for straightforward installation. The housing is manufactured from polypropylene and incorporates a swivel bearing in the form of a swivelling stem, enabling the wheel to rotate freely through 360 degrees about its vertical axis. The wheel has a diameter of 50 mm and features a thermoplastic rubber tread bonded to a polypropylene body, providing a quiet, smooth rolling action with good floor contact. The wheel runs on a plain bearing with spacer tube, which ensures consistent alignment and durable operation under load. The overall height of the castor is 61 mm, a compact dimension suited to furniture where limited clearance is required. The castor supports a static load capacity of 80 kg and a dynamic load capacity of 40 kg at a travel speed of 3 km/h. The Lumina is suitable for bedside tables, furniture, media furniture, office furniture and office chairs.
Swivel castor with intermittend brake 65 mm
The Stylea is a swivel castor with intermittent brake, suited to Bedside Tables, Furniture, Media Furniture, Office Furniture and Office Chairs. The fitting is a stem with grip ring, with collar, which secures the castor to the item being fitted and offers a straightforward installation. The housing features a swivelling stem bearing and is manufactured from polyamide, providing a robust yet lightweight structure for the castor assembly. The wheel has a diameter of 65 mm and runs on a plain bearing with spacer tube, ensuring smooth rotation under load. Its tread is made from thermoplastic rubber, while the wheel body is constructed from polyamide. The intermittent brake locks the wheel when required and allows free movement during normal use. The overall height of the castor is 68 mm, enabling compact integration into low-profile furniture. The static load capacity is 100 kg, and the dynamic load capacity is 50 kg at a speed of 3 km/h.