- Home
- Castors & Wheels
- Castors
- Castors by Tread Material
-
Pneumatic
Pneumatic Castors
Swivel castor 260 mm
The Alpha swivel castor features a medium rectangular heavy-duty plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races, reinforced or stainless, providing robust swivel bearing performance. The wheel comprises a polypropylene body fitted with a pneumatic tyre featuring block profile tread for enhanced grip and shock absorption, supported by precision roller bearing technology. With a wheel diameter of 260 mm, the castor achieves an overall height of 310 mm. Load capacity specifications include a dynamic rating of 150 kg at speeds up to 3 km/h and a static load capacity of 300 kg, making it suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Fixed castor 260 mm
The Alpha fixed castor features a medium rectangular heavy-duty plate fitting designed for robust industrial applications. The housing is constructed from heavy steel sheet material, providing exceptional durability and structural integrity under demanding operational conditions. The wheel incorporates a polypropylene body fitted with a pneumatic tyre featuring block profile tread material for superior grip and shock absorption, whilst precision roller bearings ensure smooth operation and extended service life. With a wheel diameter of 260 mm, the castor achieves an overall height of 310 mm, making it suitable for heavy-duty mobile equipment. The unit delivers impressive load specifications with a dynamic load capacity of 150 kg at speeds up to 3 km/h and a static load capacity of 300 kg, ensuring reliable performance across various industrial transport and positioning applications.
Swivel castor with total lock 200 mm
The Alpha is a swivel castor with total lock, engineered for demanding industrial handling tasks. The fitting is a medium rectangular plate, which provides a secure and stable mounting interface to the equipment it supports. The housing is manufactured from heavy steel sheet and incorporates two ball races within its swivel bearing, ensuring smooth rotation and reliable directional control under load. The wheel has a diameter of 200 mm and runs on a roller bearing, while its pneumatic tyre features a line profile tread that delivers good shock absorption and traction across a range of floor surfaces. The wheel body is made from sheet steel, combining durability with a lightweight construction. The overall height of the castor is 240 mm, measured from the mounting plate to the lowest point of the wheel. The castor offers a static load capacity of 150 kg and a dynamic load capacity of 75 kg at a travel speed of 3 km/h. Suitable applications include automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment and work benches.
Swivel castor 200 mm
The Alpha swivel castor is a robust industrial mobility solution engineered for demanding applications across automotive, catering, logistics, and manufacturing sectors. This swivel castor is fitted with a medium rectangular plate, providing secure and straightforward installation onto equipment and trolleys. The housing is constructed from heavy steel sheet, incorporating two ball races within the swivel bearing assembly to ensure smooth rotational movement and extended operational longevity. The wheel features a 200 mm diameter design with a pneumatic tyre incorporating a line profile tread pattern, mounted on a sheet steel body with roller bearing support for reliable load distribution and smooth rolling performance. The overall height of the castor assembly measures 240 mm, accommodating standard platform and trolley configurations. The castor demonstrates a static load capacity of 150 kg per unit, whilst maintaining a dynamic load capacity of 75 kg when operating at speeds up to 3 km/h, making it suitable for both stationary and mobile applications. The Alpha swivel castor is specifically designed for use in automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology environments, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, delivering dependable performance across diverse industrial and commercial settings.
Fixed castor 200 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a medium rectangular plate fitting that ensures secure and stable mounting to equipment and furniture bases. The housing is constructed from heavy steel sheet, providing exceptional durability and resistance to wear and corrosion in challenging environments. The wheel assembly comprises a 200 mm diameter pneumatic tyre with a line profile tread, mounted on a robust roller bearing that facilitates smooth and reliable rotation whilst maintaining consistent performance over extended operational periods. The pneumatic tyre design offers superior shock absorption and reduced noise generation, making it particularly suitable for applications requiring smooth material handling and operator comfort. The overall height of the castor is 240 mm, which must be considered during installation to ensure adequate clearance and proper equipment alignment. The load capacity specifications indicate a static load rating of 150 kg, allowing for substantial weight support when the castor is stationary, whilst the dynamic load capacity is rated at 75 kg when the castor is in motion at speeds up to 3 km/h. These specifications ensure reliable performance across a wide range of industrial and commercial applications, from warehouse equipment to mobile workstations, providing engineers with a dependable solution for mobile equipment requirements.
Advantages of Pneumatic Castors
Pneumatic castors are designed to provide exceptional shock absorption and smooth mobility, even on uneven or outdoor surfaces. Their air-filled tyres cushion loads against vibrations and impacts, protecting both the transported goods and the application itself. This makes them an excellent choice for applications where comfort, load safety, and noise reduction are key factors.
TENTE pneumatic castors offer various benefits:
Superior Shock Absorption - Pneumatic castors use air-filled tyres to cushion loads against shocks and vibrations. This is ideal for transporting delicate goods or sensitive equipment over uneven or outdoor surfaces.
Smooth and Quiet Operation - Their soft, flexible tread reduces rolling noise and provides smooth movement, even on rough terrain. This makes pneumatic castors well-suited for noise-sensitive environments and for use on mixed surfaces.
Excellent Traction on Uneven Surfaces - With block or ribbed tread profiles, pneumatic castors maintain reliable grip on outdoor paths, gravel, or irregular flooring. This ensures stable, controlled handling even in challenging environments.
Protection of Floors and Equipment - The soft tyre material helps minimise impact forces, protecting both the transported items and the surfaces they travel over. They also distribute weight over a larger area and apply less pressure to the floor. This prevents damage to floors and reduces wear on handling equipment.
Types of Pneumatic Castors
Pneumatic castors are available in swivel and fixed versions with either line or block-profile treads, each designed to meet specific mobility and surface requirements. Below are the different types of pneumatic castors and their key advantages:
Pneumatic Castors with Block Profile
Block-profile pneumatic castors provide maximum traction and stability on uneven, soft, or outdoor surfaces. Their tread design ensures secure grip when navigating gravel, grass, or rough ground, reducing the risk of slipping under load. They are commonly used on applications like waste disposal equipment, container construction, and more, where safe movement over outdoor or unpaved surfaces is essential. Our Alpha is available with a 260 mm pneumatic wheel with block-profile. Using a steel sheet swivel housing, this castor is capable of handling static loads of up to 300 kg and loads of up to 150 kg at a speed of 4 km/h.
Pneumatic Castors with Line Profile
Line-profile pneumatic castors are optimized for smooth rolling and directional stability. The ribbed tread reduces rolling resistance, making it easier to push or tow equipment over firm outdoor surfaces such as paved paths, asphalt, or concrete. These castors are commonly used in retail logistics and warehousing environments, allowing efficient movement of loads over mixed industrial surfaces. Our Alpha is available with a 200 mm pneumatic wheel with line-profile. Using either a steel sheet swivel or fixed housing, this castor is capable of handling static loads of up to 150 kg and loads of up to 75 kg at a speed of 4 km/h.
Pneumatic Fixed Castors
Fixed pneumatic castors provide straight-line tracking and stability, making them an essential choice for heavy loads or equipment that must travel predictable paths. Paired with swivel castors on the opposite end of the trolley or equipment, they create a reliable combination for guided transport. Our Alpha is available with fixed housing made of steel sheet, featuring a 200 mm pneumatic wheel with line-profile.
Pneumatic Swivel Castors
Swivel pneumatic castors offer excellent manoeuvrability, allowing applications to navigate tight spaces and change direction smoothly, even on uneven terrain. Their air-filled tyres absorb shocks and vibrations, protecting sensitive goods during handling. They are commonly used on roll cages, post logistic systems, and mobile outdoor equipment. Our Alpha is available with a steel sheet swivel housing, featuring either a line-profile or block-profile pneumatic wheel.
Fields of Application for Pneumatic Castors
Pneumatic castors are used wherever shock absorption, noise reduction, and smooth mobility over uneven terrain are required. Their air-filled tyres protect sensitive loads and equipment, making them particularly valuable for industrial and logistics applications. In industrial environments, pneumatic castors are fitted to waste disposal equipment, container construction units, machine construction tools and more, providing reliable transport across outdoor yards and rough flooring. Their vibration-dampening properties also make them suitable for ceramic and glass manufacturers, where delicate goods must be handled with care. In logistics applications, pneumatic castors ensure smooth handling for roll pallets and dollies, roll cages, and post logistic systems, supporting safe and efficient movement of materials across warehouses, loading docks, and outdoor transport areas.