- Home
- Castors & Wheels
- Wheels
-
Wheels by Functionality
Wheels by Functionality
Wheel 200 mm
The Ultratech plus wheel features a 200 mm diameter with a 50 mm wide tread made from casted Ultratech Polyurethane on a cast iron body, incorporating precision ball bearings and a 20 mm axle hole diameter with 60 mm hub length. This wheel delivers exceptional load capacity with static ratings of 1600 kg and dynamic capacities of 800 kg at 4 km/h or 640 kg at 6 km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, and AGV systems.
Wheel 80 mm
The Maxtech wheel features an 80 mm diameter with a 30 mm wide polyurethane injected tread and polyamide body construction. The wheel incorporates a stainless roller bearing system with a 12 mm axle hole diameter and 44.4 mm hub length. Load capacity specifications include 100 kg dynamic load at 4 km/h operating speed and 200 kg static load capacity. This wheel is designed for demanding castor applications across multiple industries including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 100 mm
The Maxtech wheel features a 100 mm diameter with a 30 mm wide polyurethane injected tread and polyamide body construction. The wheel incorporates a stainless roller bearing system with a 12 mm axle hole diameter and 44.4 mm hub length. Load capacity specifications include 150 kg dynamic load at 4 km/h operating speed and 300 kg static load capacity. This wheel is designed for demanding castor applications across airport equipment, automotive OEM, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment installations.
Wheel 125 mm
The Maxtech wheel features a 125mm diameter with a 40mm wide polyurethane injected tread and polyamide body construction. The wheel incorporates a stainless roller bearing system with a 12mm axle hole diameter and 44.4mm hub length. Load capacity specifications include 300kg dynamic load at 4km/h operating speed and 600kg static load capacity. This wheel is designed for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 125 mm
The Maxtech wheel is a high-performance castor component featuring a 125mm diameter with a 40mm wide polyurethane injected tread on a polyamide body. The wheel incorporates a stainless roller bearing system and has a hub length of 58mm with a 20mm axle hole diameter. Load capacity specifications include a dynamic rating of 300kg at 4km/h operating speed and a static load capacity of 600kg. This versatile wheel is engineered for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 160 mm
The Maxtech wheel features a 160mm diameter with a 40mm wide polyurethane injected tread and polyamide body construction. The wheel incorporates a stainless roller bearing system with a 20mm axle hole diameter and 58mm hub length. Load capacity specifications include 350kg dynamic load at 4km/h operating speed and 700kg static load capacity. This wheel is engineered for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 100 mm
The Elastech wheel features a 100 mm diameter with a 34 mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with roller bearing construction. The wheel incorporates a 12 mm axle hole diameter and 44.4 mm hub length, delivering a dynamic load capacity of 160 kg at 4 km/h and static load capacity of 320 kg. This versatile wheel is engineered for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 125 mm
The Elastech wheel features a 125 mm diameter with a 40 mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with roller bearing construction. The wheel incorporates a 12 mm axle hole diameter and 44.4 mm hub length for secure mounting. Load capacity specifications include 250 kg dynamic load at 4 km/h operating speed and 500 kg static load capacity. This versatile wheel is engineered for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 200 mm
The Novatech wheel features a 200mm diameter with an 80mm wide polyurethane casted tread and cast iron body construction. The precision ball bearing system operates through a 30mm axle hole diameter with a 90mm hub length. Dynamic load capacity ranges from 1400kg to 1680kg depending on operating speeds of 3-6 km/h, whilst static load capacity reaches 2800kg. Applications include airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, manufacturing, container construction, fire protection, forklifts, AGV systems, and transport equipment.
Wheel 250 mm
The Novatech wheel features a robust 250mm diameter design with a 50mm wide polyurethane casted tread and cast iron body construction. The precision ball bearing system operates through a 25mm axle hole diameter with a 60mm hub length. Dynamic load capacity reaches 1440kg at 4km/h and 1200kg at 6km/h, whilst static load capacity extends to 2880kg. This wheel serves diverse industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, forklift trucks, AGV systems, and transport equipment.
Wheel 82 mm
The Novatech wheel features an 82mm diameter with a 90mm wide casted polyurethane tread and steel, iron body construction. The precision ball bearing system operates through a 20mm axle hole diameter with a 90mm hub length. This wheel delivers a dynamic load capacity of 750kg at 3km/h operating speed and a static load capacity of 1500kg. Applications include airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, forklift trucks, AGV systems, and transport equipment.
Wheel 85 mm
The Novatech wheel features an 85mm diameter with a 105mm wide casted polyurethane tread and 110mm hub length, incorporating a 12mm axle hole diameter for precision ball bearing, sealed mounting. Constructed with a steel, iron body material, this wheel delivers exceptional performance with a dynamic load capacity of 1000kg at 3km/h and static load capacity of 2000kg. Designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms, CT scanners, MRI and X-ray systems, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, ultrasound equipment, and general transport equipment requiring reliable, heavy-duty castor wheel solutions.
Wheel 85 mm
The Novatech wheel features an 85mm diameter with a 95mm wide casted polyurethane tread and steel, iron body construction. The precision ball bearing, sealed design includes a 25mm axle hole diameter and 100mm hub length. Load capacity specifications include 1000kg dynamic load at 3km/h operating speed and 2000kg static load capacity. Applications encompass airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment including C-arms, CT scanners, MRI and X-ray systems, forklift trucks, AGV systems, and transport equipment.
Wheel 80 mm
The Puretech wheel features an 80 mm diameter with a 35 mm wide solid rubber, non-marking tread and polypropylene body construction. The roller bearing system operates through an 8 mm axle hole diameter, whilst the hub extends 44.4 mm in length. Load specifications include a dynamic capacity of 70 kg at 4 km/h operating speed and a static load rating of 140 kg. This wheel is engineered for demanding castor applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 100 mm
The Puretech Wheel is a 100mm diameter castor wheel featuring a polypropylene body with solid rubber, non-marking tread measuring 35mm in width and roller bearing construction. The wheel incorporates an 8mm axle hole diameter and 44.4mm hub length for secure mounting. Load specifications include a dynamic capacity of 75kg at 4km/h operating speed and static load capacity of 150kg. This versatile wheel is engineered for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 160 mm
The Puretech Wheel is a robust castor component featuring a 160mm diameter with a 40mm wide tread and 58mm hub length, designed with a 12mm axle hole diameter for secure mounting. Constructed from durable polypropylene body material and equipped with a solid rubber, non-marking tread surface, this wheel incorporates roller bearing technology for smooth operation. The wheel delivers exceptional load performance with a dynamic capacity of 135kg at 4km/h operating speed and a static load capacity of 270kg, making it ideal for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and various transport equipment where reliable mobility and load-bearing capabilities are essential.
Wheel 200 mm
The Puretech Wheel is a 200mm diameter castor wheel featuring a polypropylene body construction with a solid rubber, non-marking tread measuring 50mm in width and a roller bearing system. The wheel incorporates a 12mm axle hole diameter and a hub length of 58mm, providing robust dimensional specifications for industrial applications. Load capacity specifications include a dynamic load rating of 205kg at 4km/h operating speed and a static load capacity of 410kg, making it suitable for scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 50 mm
The Supratech Wheel is a 50mm diameter castor wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 19mm in width and a hub length of 21.5mm, equipped with a plain bearing with spacer tube and a 6mm axle hole diameter. This wheel offers a dynamic load capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg, making it suitable for applications including roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment.
Wheel 50 mm
The Supratech Wheel features a 50mm diameter with a 19mm wide thermoplastic rubber tread and polypropylene body construction, incorporating a plain bearing with spacer tube and 6mm axle hole diameter with 21.5mm hub length. This wheel delivers a dynamic load capacity of 40kg at 3km/h and static load capacity of 80kg, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 50 mm
The Supratech wheel features a 50 mm diameter with a 19 mm wide thermoplastic rubber tread and polypropylene body construction. The wheel incorporates a plain bearing with spacer tube design, accommodating a 6 mm axle hole diameter and 21.5 mm hub length. Load specifications include a dynamic capacity of 40 kg at 3 km/h operating speed and static load capacity of 80 kg. This wheel is specifically engineered for castor applications including roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and various transport equipment.
Wheel 50 mm
The Supratech Wheel is a 50mm diameter castor wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 19mm in width and a hub length of 21.5mm, equipped with a plain bearing with spacer tube and a 6mm axle hole diameter. This wheel offers a dynamic load capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg, making it suitable for applications including roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment.
Wheel 50 mm
The Supratech Wheel is a 50mm diameter castor wheel featuring a polypropylene body with thermoplastic rubber tread measuring 19mm in width and a hub length of 21.5mm, equipped with a plain bearing with spacer tube and 6mm axle hole diameter. This wheel offers a dynamic load capacity of 40kg at 3km/h and a static load capacity of 80kg, making it suitable for applications including roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment.
Wheel 98 mm
The Novatech wheel features a 98mm diameter with a 40mm wide polyurethane casted tread and aluminium body construction, incorporating precision ball bearings and a 12mm axle hole diameter with 40mm hub length. This castor wheel delivers exceptional load performance with a static capacity of 600kg and dynamic capacities of 300kg at 4km/h or 240kg at 6km/h, making it ideal for demanding industrial applications requiring reliable mobility and precise load distribution across varied operational speeds.
Wheel 125 mm
The Elastech wheel features a 125mm diameter with a 40mm tread width, constructed with a polyamide electric conductive body and an elastic tyre that is non-marking, antistatic, and vulcanised. Equipped with precision ball bearings, this wheel offers a dynamic load capacity of 160kg at 4km/h and a static load capacity of 320kg. It is specifically designed for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.