-
50 mm
-
50 kg
Roues 50 mm
Maxtech, UAK050x20-Ø6
Wheel centre made of Polyamide, Tread: Polyurethane, with threadguards, cone ball bearing
-
100 mm
-
150 kg
Roues 100 mm
Maxtech, UAR100x32-Ø12 HL44,4 grey
Wheel centre made of Polyamide, Tread: Polyurethane, roller bearing
-
125 mm
-
300 kg
Roues 125 mm
Maxtech, UAR125x38-Ø12 HL44,4 grey
Wheel centre made of Polyamide, Tread: Polyurethane, roller bearing
-
100 mm
-
150 kg
Roues 100 mm
inoxydable, conductrice
Maxtech, XSC100x32-Ø8
Wheel centre made of Polyamide, electric conductive, tread made of Polyurethane, with threadguards, precision ball bearing, stainless
-
200 mm
-
160 kg
Roues 200 mm
conductrice
Maxtech, XSP200x32-Ø8
Wheel centre made of Polyamide, electric conductive, tread made of Polyurethane, with threadguards, precision ball bearing
-
150 mm
-
75 kg
Roues 150 mm
Maxtech, PNP150x30-Ø8 HL36,5
Wheel centre made of Polypropylene, Tread: Polyurethane, foamed, precision ball bearing
-
200 mm
-
500 kg
Roues 200 mm
Maxtech, UAR200x46-Ø20 HL58 red
Wheel centre made of Polyamide, Tread: Polyurethane, roller bearing
-
160 mm
-
350 kg
Roues 160 mm
Maxtech, UAD160x40-Ø20 HL58 red
Wheel centre made of Polyamide, Tread: Polyurethane, roller bearing, stainless
-
200 mm
-
500 kg
Roues 200 mm
Maxtech, UAD200x46-Ø20 HL58 red
Wheel centre made of Polyamide, Tread: Polyurethane, roller bearing, stainless
-
100 mm
-
150 kg
Roues 100 mm
conductrice
Maxtech, XSP100x32-Ø8
Wheel centre made of Polyamide, electric conductive, tread made of Polyurethane, with threadguards, precision ball bearing