Rubber
Wheel 100 mm
The Elastech wheel features a robust aluminium body construction with a 100 mm diameter and 40 mm tread width, incorporating an elastic tyre in black vulcanised rubber for optimal performance. The wheel is equipped with precision ball bearings and an 8 mm axle hole diameter, whilst the hub extends 45 mm in length to ensure secure mounting. Load capacity specifications include a dynamic rating of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for demanding industrial castor applications.
Wheel 80 mm
The Puretech castor wheel features a polyamide body with an 80mm diameter and 35mm tread width, incorporating a plain bearing system and an 8.3mm axle hole diameter with a 46mm hub length. The solid rubber black tread provides reliable performance across various applications. This wheel offers a dynamic load capacity of 100kg at speeds up to 4km/h and a static load capacity of 200kg, making it suitable for medium-duty industrial and commercial applications requiring dependable mobility solutions.
Wheel 100 mm
The Puretech wheel features a 100mm diameter with a 35mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44.4mm hub length. Load specifications include a dynamic capacity of 75kg at speeds up to 4km/h and a static load capacity of 150kg, making it suitable for medium-duty castor applications requiring reliable performance and durability in industrial and commercial environments.
Wheel 75 mm
The Puretech wheel is engineered with a sheet steel body and features a 75 mm diameter with a solid rubber, non-marking tread measuring 25 mm in width. The wheel incorporates a cone ball bearing system and has a hub length of 28 mm with a 6 mm axle hole diameter. Load specifications include a dynamic capacity of 55 kg at speeds up to 3 km/h and a static load capacity of 110 kg, making it suitable for demanding industrial castor applications requiring reliable performance and floor protection.
Wheel 80 mm
The Puretech wheel is designed for castor applications, featuring a polypropylene body construction with an 80mm diameter and 35mm tread width made from solid rubber in black. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44.4mm hub length for reliable operation. Load specifications include a dynamic capacity of 70kg at speeds up to 4km/h and a static load capacity of 140kg, making it suitable for medium-duty industrial and commercial applications requiring smooth mobility and durability.
Wheel 200 mm
The Elastech wheel features a robust polyamide body with a 200 mm diameter and an elastic tyre, black, vulcanized tread measuring 46 mm in width. The wheel incorporates a precision ball bearing system with a 20 mm axle hole diameter and a 60 mm hub length. Load specifications include a dynamic capacity of 400 kg at speeds up to 4 km/h and a static load capacity of 800 kg, making it suitable for demanding industrial castor applications requiring reliable performance and durability.
Wheel 160 mm
The Puretech castor wheel features a 160mm diameter with a 40mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 20mm axle hole diameter and 58mm hub length. Load specifications include a dynamic capacity of 135kg at 4km/h operating speed and a static load capacity of 270kg, making it suitable for medium-duty industrial applications requiring reliable mobility and load-bearing performance.
Wheel 160 mm
The Puretech wheel features a 160 mm diameter with a 40 mm wide solid rubber, non-marking tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 20 mm axle hole diameter and 58 mm hub length. Load capacity specifications include a dynamic rating of 135 kg at 4 km/h operating speed and a static load capacity of 270 kg, making it suitable for medium-duty castor applications requiring reliable performance and floor protection.
Wheel 150 mm
The Puretech wheel is designed for castor applications, featuring a 150 mm diameter with a 32 mm wide solid rubber tread that is black and electric-conductive. The wheel incorporates a zinc die-cast body construction with a precision ball bearing that is sealed for reliable operation. Key dimensions include a hub length of 35.5 mm and an axle hole diameter of 8.3 mm for proper mounting. Load capacity specifications are 150 kg dynamic load at 3 km/h operating speed and 300 kg static load capacity.
Wheel 100 mm
The Elastech wheel features a 100 mm diameter with a 34 mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with roller bearing construction. The wheel has a 12 mm axle hole diameter and 44.4 mm hub length, providing precise dimensional compatibility for castor applications. Load capacity specifications include a dynamic rating of 160 kg at 4 km/h operating speed and a static load capacity of 320 kg, making it suitable for medium-duty industrial and commercial applications requiring reliable performance.
Wheel 125 mm
The Elastech wheel is designed for castor applications, featuring a 125mm diameter with a 40mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with roller bearing construction. The wheel incorporates a 12mm axle hole diameter and 44.4mm hub length for secure mounting. Load specifications include a dynamic capacity of 250kg at speeds up to 4km/h and a static load capacity of 500kg, making it suitable for demanding industrial applications requiring reliable performance and floor protection.
Wheel 125 mm
The Supratech castor wheel features a polypropylene body with thermoplastic rubber tread and roller bearing construction. With a diameter of 125mm and tread width of 32mm, the wheel incorporates a 12mm axle hole diameter and 44.4mm hub length. Load specifications include a dynamic capacity of 100kg at 4km/h operating speed and a static load capacity of 200kg, making it suitable for medium-duty industrial applications requiring reliable mobility and load distribution.
Wheel 125 mm
The Supratech castor wheel features a polypropylene body with thermoplastic rubber tread and roller bearing construction. With a diameter of 125mm and tread width of 32mm, the wheel incorporates a 12mm axle hole diameter and 34.9mm hub length. Load specifications include a dynamic capacity of 100kg at 3km/h operating speed and a static load capacity of 200kg, making it suitable for medium-duty industrial applications requiring reliable mobility and load distribution.
Wheel 100 mm
The Supratech castor wheel features a 100mm diameter with a 32mm wide thermoplastic rubber tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44.4mm hub length for reliable operation. Load specifications include a dynamic capacity of 80kg at speeds up to 4km/h and a static load capacity of 160kg, making it suitable for medium-duty industrial applications requiring smooth mobility and durability.
Wheel 125 mm
The Puretech wheel features a 125 mm diameter with a 37 mm wide solid rubber, non-marking tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 12 mm axle hole diameter and 48 mm hub length for reliable operation. Load capacity specifications include a dynamic rating of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial castor applications requiring smooth, quiet operation with floor protection.
Wheel 125 mm
The Puretech wheel features a 125 mm diameter with a 37 mm wide solid rubber, non-marking tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 12 mm axle hole diameter and 44 mm hub length for reliable operation. Load capacity specifications include a dynamic rating of 100 kg at 4 km/h operating speed and a static load capacity of 200 kg, making it suitable for medium-duty castor applications requiring smooth, quiet operation with excellent floor protection.
Wheel 125 mm
The Puretech wheel is designed for castor applications, featuring a 125mm diameter with a 37mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44mm hub length for reliable operation. Load specifications include a dynamic capacity of 100kg at speeds up to 4km/h and a static load capacity of 200kg, making it suitable for medium-duty industrial and commercial applications requiring smooth mobility and durability.
Wheel 100 mm
The Elastech wheel features a polyamide body with an elastic tyre, black, vulcanized tread measuring 34 mm in width and 100 mm in diameter, incorporating a roller bearing system with a 12 mm axle hole diameter and 44.4 mm hub length. This wheel delivers exceptional load performance with a dynamic load capacity of 160 kg at 4 km/h operating speed and a static load capacity of 320 kg, making it ideal for demanding industrial castor applications requiring reliable mobility and substantial weight-bearing capabilities.
Wheel 125 mm
The Elastech wheel is designed for castor applications, featuring a 125 mm diameter with a 40 mm wide elastic tyre in black vulcanised rubber mounted on a polyamide body. The wheel incorporates a roller bearing system with a 12 mm axle hole diameter and 44 mm hub length for reliable operation. Load capacity specifications include a dynamic rating of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg, making it suitable for medium to heavy-duty industrial applications requiring smooth mobility.
Wheel 125 mm
The Elastech castor wheel features a 125mm diameter with a 40mm wide elastic tyre, non-marking, vulcanised tread and polyamide body material. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44.2mm hub length. Load specifications include a dynamic capacity of 250kg at 4km/h operating speed and a static load capacity of 500kg, making it suitable for medium to heavy-duty industrial applications requiring smooth, quiet operation with floor protection.
Wheel 300 mm
The Puretech wheel is designed for castor applications, featuring a 300mm diameter with a 50mm wide solid rubber, black tread and a polypropylene body construction. The wheel incorporates a roller bearing system with a 20mm axle hole diameter and 58mm hub length for reliable operation. Load specifications include a dynamic capacity of 250kg at speeds up to 4km/h and a static load capacity of 500kg, making it suitable for medium to heavy-duty industrial applications requiring smooth mobility and durability.
Wheel 100 mm
The Elastech wheel features a 100 mm diameter with a 40 mm wide elastic tyre, black, vulcanised tread mounted on an aluminium body. The wheel incorporates a precision ball bearing system with an 8 mm axle hole diameter and 49 mm hub length. Load capacity specifications include a dynamic load rating of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for demanding industrial castor applications requiring reliable performance and durability.
Wheel 200 mm
The Puretech wheel is designed for castor applications, featuring a 200 mm diameter with a 50 mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 25 mm axle hole diameter and 58 mm hub length for reliable operation. Load specifications include a dynamic capacity of 205 kg at speeds up to 4 km/h and a static load capacity of 410 kg, making it suitable for medium to heavy-duty industrial applications requiring smooth mobility and durability.
Wheel 250 mm
The Puretech wheel features a 250mm diameter with a 60mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 25mm axle hole diameter and 74mm hub length. Load capacity specifications include a dynamic rating of 295kg at 4km/h operating speed and a static load capacity of 590kg, making it suitable for medium to heavy-duty castor applications requiring reliable performance and durability in industrial environments.
Frequently Asked Questions
Advantages of Rubber Wheels
Rubber wheels are a versatile and widely used solution for smooth, controlled, and reliable mobility. At TENTE, our portfolio includes a variety of rubber compounds and tread designs — from soft, elastic blends that offer excellent floor protection and comfort to harder, wear-resistant rubbers optimised for durability and efficient rolling. By selecting the right rubber hardness and tread profile for the operating environment, you can achieve the perfect balance of grip, noise reduction, rolling resistance, and longevity — making these wheels adaptable to diverse performance requirements.
TENTE rubber castor wheels offer several key benefits:
Versatile Grip and Traction – Depending on the rubber compound, these wheels can provide excellent surface adhesion, reducing slippage on smooth or slightly uneven floors. Softer compounds enhance traction, while harder rubbers prioritise rolling efficiency.
Floor Protection – Non-marking rubber options prevent scuffing and damage on delicate floors, ensuring a clean, professional appearance over time.
Optimised Noise and Comfort – Softer rubber treads naturally dampen vibrations and rolling noise, especially on hard, smooth surfaces like tiles or polished concrete. Harder compounds generate slightly more noise but provide better efficiency and durability on robust floors.
Efficient Rolling Performance – With the right combination of tread hardness and floor compatibility, rubber wheels minimize rolling resistance, making them well-suited for frequent transport and long-term reliability.
Types of Rubber Wheels
Rubber wheels come in a wide range of designs, tread compositions, and load capacities, making it possible to choose the ideal solution for nearly any mobility requirement. At TENTE, our portfolio includes options from small, lightweight wheels for compact applications to heavy-duty solutions built for high-performance equipment. While the tread material and wheel design are key factors in performance, the type of housing in which the wheels are used also plays a critical role in determining their overall load capacity, durability, and operating suitability. Selecting the right combination of wheel and housing ensures optimal functionality, safety, and service life. Below are some of the commonly used types of rubber castor wheels:
Small Rubber Wheels
Small rubber wheels are designed for applications where compact size and controlled manoeuvrability are required. They are available with different rubber compound treads and hardness levels, allowing them to adapt to different floor conditions and performance needs. Load capacity and durability vary significantly depending on both the wheel design and the type of housing they are paired with – for example, lightweight plastic housings are suitable for lower-load scenarios, while reinforced steel housings enable higher strength and stability. One representative product line in our range are our DIK wheels using the TENTE Puretech non-marking solid rubber as a tread material. These small rubber wheels use a wheel body made from sheet steel and are available with a 50 mm wheel diameter as the smallest option. These wheels are commonly used in our Agila or Agila twin castors.
Solid Rubber Wheels
Solid rubber wheels are designed for excellent stability and wear resistance. Depending on the tread hardness, they can provide balanced performance between rolling efficiency, grip, and vibration damping. These wheels are commonly used in environments where reliability and consistency are critical. When paired with robust housing types, such as heavy-duty pressed steel, solid rubber wheels can support significantly higher load capacities while maintaining a long service life. Our FVP wheels using Puretech solid rubber are one example from our product portfolio. They are available with wheel diameters of up to 300 mm and can bear static loads of up to 1600 kg, 960kg at 4 km/h and 800 kg at 6 km/h. These solid rubber wheels are commonly used in our Kappa or Kappa load castors.
Fields of Application for Rubber Wheels
Rubber wheels are used across a wide variety of industries thanks to their adaptability and performance. Their suitability for specific applications depends on factors such as tread hardness, wheel size, and the type of castor housing used. In healthcare environments, they are commonly fitted on patient lifters, recliners, treatment chairs, bedside tables, and shower chairs, providing smooth, quiet mobility while protecting sensitive flooring. In industrial settings, rubber wheels support automated shuttle systems, forklift trucks, and roll containers, delivering reliable rolling performance across different surface conditions. Within furniture and mobile applications, they are often integrated into catering carts, meal delivery systems, and furniture, ensuring comfortable handling and low-noise operation. By selecting the right tread hardness and matching it to the floor type, rubber castor wheels can be configured for optimal performance — from delicate indoor surfaces requiring non-marking properties to demanding industrial environments where durability and efficient rolling are essential.