- Sākums
- Castors & Wheels
- Wheels
- Wheels by Bearing Type
-
Precision Ball Bearing
Precision Ball Bearing
Wheel 150 mm
The Duratech wheel features a robust polyamide, heavy body construction with a diameter of 150 mm and tread width of 50 mm, incorporating a precision ball bearing system and 20 mm axle hole diameter with 60 mm hub length. The wheel's tread material is identical with wheel body, ensuring consistent performance characteristics. Load capacity specifications include a static rating of 1600 kg, whilst dynamic capacity delivers 960 kg at 4 km/h operating speed and 800 kg at 6 km/h, making it suitable for demanding industrial castor applications.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and polyurethane, casted tread measuring 95 mm in width. The wheel incorporates a precision ball bearing system and includes a 20 mm axle hole diameter with a hub length of 95 mm. Load capacity specifications include a static load rating of 1800 kg, whilst dynamic load capacity varies with operating speed: 900 kg at 4 km/h and 720 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance.
Wheel 100 mm
The Duratech wheel is engineered with a heavy polyamide body and matching tread material, featuring a 100mm diameter and 50mm tread width with a 20mm axle hole diameter and 60mm hub length. This precision ball bearing equipped wheel delivers exceptional load performance with a static capacity of 1200kg, whilst maintaining dynamic load capacities of 720kg at 4km/h and 600kg at 6km/h speeds, making it ideal for demanding industrial castor applications requiring reliable heavy-duty performance.
Wheel 160 mm
The Duratech wheel is engineered for castor applications with a diameter of 160 mm and tread width of 50 mm, featuring a hub length of 60 mm and axle hole diameter of 20 mm. Constructed from heavy polyamide material with an identical tread composition, this wheel incorporates precision ball bearing technology for optimal performance. Load specifications include a static capacity of 1,700 kg, whilst dynamic load capacity reaches 1,020 kg at 4 km/h operating speed and 850 kg at 6 km/h, making it suitable for demanding industrial applications.
Wheel 100 mm
The Novatech castor wheel features a robust cast iron body construction with a 100mm diameter and precision ball bearing system for smooth operation. The wheel incorporates a casted polyurethane tread measuring 50mm in width, with a hub length of 60mm and axle hole diameter of 20mm for secure mounting. Load specifications include a static capacity of 900kg, whilst dynamic load ratings are 540kg at 4km/h and 450kg at 6km/h operating speeds, making it suitable for demanding industrial applications requiring reliable performance.
Wheel 150 mm
The Novatech castor wheel features a robust cast iron body construction with a casted polyurethane tread, measuring 150mm in diameter with a 60mm tread width and 60mm hub length, incorporating a 20mm axle hole diameter and precision ball bearing system. Load specifications include a static capacity of 1600kg, with dynamic load ratings of 960kg at 4km/h and 800kg at 6km/h operating speeds, making it suitable for demanding industrial applications requiring reliable performance and durability.
Wheel 160 mm
The Novatech castor wheel features a robust cast iron body with a 160mm diameter and incorporates a precision ball bearing system for smooth operation. The wheel is equipped with a casted polyurethane tread measuring 50mm in width, whilst the axle hole diameter is 20mm and the hub length extends to 60mm. Load specifications include a static capacity of 1800kg, with dynamic load ratings of 1100kg at 4km/h and 900kg at 6km/h, making it suitable for demanding industrial applications requiring reliable performance under varying operational speeds and loads.
Wheel 300 mm
The Novatech castor wheel features a robust cast iron body construction with a 300mm diameter and 100mm wide polyurethane casted tread, incorporating precision ball bearings for smooth operation. The wheel has a 40mm axle hole diameter and 120mm hub length, providing secure mounting capabilities. Load specifications include a static capacity of 5200kg, with dynamic load ratings of 3120kg at 4km/h and 2600kg at 6km/h operating speeds, making it suitable for heavy-duty industrial applications requiring reliable performance.
Wheel 300 mm
The Novatech castor wheel features a robust cast iron body with a 300mm diameter and incorporates a precision ball bearing system for smooth operation. The wheel is fitted with a casted polyurethane tread measuring 50mm in width, whilst the axle hole diameter is 30mm and the hub length extends to 60mm. Load specifications include a static capacity of 2800kg, with dynamic load ratings of 1680kg at 4km/h and 1400kg at 6km/h operating speeds, making it suitable for heavy-duty industrial applications requiring reliable performance under substantial loads.
Wheel 250 mm
The Puretech castor wheel features a cast iron body with a 250mm diameter and an 80mm wide solid rubber, black tread, incorporating a precision ball bearing system with a 25mm axle hole diameter and 90mm hub length. This robust wheel delivers exceptional load performance with a static load capacity of 1,350kg and dynamic load capacities of 810kg at 4km/h and 675kg at 6km/h, making it ideal for heavy-duty industrial applications requiring reliable mobility and durability in demanding operational environments.
Wheel 250 mm
The Elastech castor wheel features a 250 mm diameter with a 50 mm wide elastic tyre, black, vulcanised tread and aluminium body construction. The wheel incorporates a precision ball bearing system with a 25 mm axle hole diameter and 60 mm hub length. Load capacity specifications include a static rating of 1000 kg, whilst dynamic capacity varies with speed: 500 kg at 4 km/h and 400 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable performance under varying operational conditions.
Wheel 100 mm
The Duratech wheel is engineered for heavy-duty castor applications, featuring a 100mm diameter with a 50mm tread width and 60mm hub length, accommodating a 20mm axle hole diameter. Constructed from polyamide super heavy material with an identical tread composition, this precision ball bearing equipped wheel delivers exceptional performance with a static load capacity of 2800kg and dynamic load capacities of 1680kg at 4km/h and 1400kg at 6km/h, making it ideal for demanding industrial environments requiring reliable load handling.
Wheel 125 mm
The Duratech wheel is engineered for heavy-duty castor applications, featuring a 125mm diameter with a 50mm tread width and 60mm hub length, accommodated by a 20mm axle hole diameter. Constructed from polyamide super heavy material with an identical tread composition, this precision ball bearing-equipped wheel delivers exceptional performance with a static load capacity of 3,400kg and dynamic load capacities of 2,040kg at 4km/h and 1,700kg at 6km/h, making it ideal for demanding industrial environments.
Wheel 150 mm
The Duratech wheel is designed for heavy-duty castor applications, featuring a diameter of 150 mm with a tread width of 50 mm and hub length of 60 mm, accommodating a 30 mm axle hole diameter. Constructed from polyamide super heavy material with an identical tread composition, the wheel incorporates precision ball bearings for smooth operation. Load capacity specifications include a static rating of 4200 kg and dynamic ratings of 2520 kg at 4 km/h or 2100 kg at 6 km/h operating speeds.
Wheel 160 mm
The Duratech wheel is engineered for heavy-duty castor applications, featuring a 160mm diameter with a 50mm tread width and 60mm hub length, accommodated by a 30mm axle hole diameter. Constructed from polyamide super heavy material with an identical tread composition, this wheel incorporates precision ball bearing technology for optimal performance. Load specifications include a static capacity of 4500kg, whilst dynamic load ratings achieve 2700kg at 4km/h and 2250kg at 6km/h operating speeds.
Wheel 200 mm
The Duratech castor wheel features a robust polyamide, super heavy body construction with a 200 mm diameter and 50 mm tread width, incorporating a precision ball bearing system with a 35 mm axle hole diameter and 60 mm hub length. The wheel's tread material is identical with wheel body, ensuring consistent performance characteristics throughout. Load capacity specifications include a static rating of 5600 kg and dynamic ratings of 3360 kg at 4 km/h and 2800 kg at 6 km/h operating speeds.
Wheel 250 mm
The Novatech castor wheel features a robust cast iron body with a 250mm diameter and an 80mm wide polyurethane, casted tread for optimal performance. The wheel incorporates a precision ball bearing system with a 30mm axle hole diameter and 90mm hub length. Load capacity specifications include a static load rating of 3600kg, whilst dynamic load capacities are rated at 2160kg at 4km/h and 1800kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility solutions.
Wheel 100 mm
The Novatech castor wheel features a 100mm diameter with a 50mm wide polyurethane, casted tread and aluminium body construction. The wheel incorporates a precision ball bearing system with a 20mm axle hole diameter and 60mm hub length. Load capacity specifications include a static load rating of 1080kg, whilst dynamic load capacities are 540kg at 4km/h and 430kg at 6km/h operating speeds, making it suitable for demanding industrial applications requiring reliable performance under varying load conditions.
Wheel 250 mm
The Duratech wheel is engineered with a heavy polyamide body and matching tread material, featuring a 250mm diameter and 50mm tread width with precision ball bearing construction. The wheel incorporates a 25mm axle hole diameter and 60mm hub length for robust mounting applications. Load specifications include a static capacity of 2200kg, whilst dynamic load ratings are 1320kg at 4km/h and 1100kg at 6km/h operating speeds, making it suitable for demanding industrial castor applications requiring reliable performance under substantial loads.
Wheel 400 mm
The Novatech castor wheel features a robust cast iron body construction with a 400mm diameter and 100mm wide polyurethane casted tread, incorporating precision ball bearings for smooth operation. The wheel has a 40mm axle hole diameter and 120mm hub length, providing secure mounting capabilities. Load specifications include a static capacity of 6400kg, with dynamic load ratings of 3840kg at 4km/h and 3200kg at 6km/h operating speeds, making it suitable for heavy-duty industrial applications requiring reliable performance.
Wheel 250 mm
The Novatech castor wheel features a robust cast iron body construction with a 250mm diameter and precision ball bearing system for smooth operation. The wheel incorporates a casted polyurethane tread measuring 60mm in width, whilst the axle hole diameter is 30mm with a hub length of 60mm. Load capacity specifications include a static load rating of 2800kg, with dynamic load capacities of 1680kg at 4km/h and 1400kg at 6km/h operating speeds, making it suitable for heavy-duty industrial applications requiring reliable performance under substantial loads.
Wheel 200 mm
The Novatech castor wheel features a robust cast iron body construction with a 200mm diameter and precision ball bearing system for smooth operation. The wheel incorporates a 60mm wide polyurethane casted tread designed for durability and floor protection, whilst the hub measures 60mm in length with a 20mm axle hole diameter for secure mounting. Load specifications include a static capacity of 2400kg and dynamic capacities of 1440kg at 4km/h or 1200kg at 6km/h, making it suitable for heavy-duty industrial applications requiring reliable mobility solutions.
Wheel 200 mm
The Novatech castor wheel features a robust cast iron body with a 200mm diameter and incorporates a precision ball bearing system for smooth operation. The wheel is fitted with a casted polyurethane tread measuring 50mm in width, whilst the axle hole diameter is 25mm and the hub length extends to 60mm. Load capacity specifications include a static load rating of 2000kg, with dynamic load capacities of 1200kg at speeds up to 4km/h and 1000kg at speeds up to 6km/h, making it suitable for demanding industrial applications requiring reliable performance.
Wheel 82 mm
The Novatech wheel features a steel, iron body construction with a casted polyurethane tread, measuring 82 mm in diameter with a 60 mm tread width and 62 mm hub length, incorporating a 20 mm axle hole diameter and precision ball bearing system. Load specifications include a static capacity of 1200 kg, with dynamic capacities of 600 kg at 4 km/h and 480 kg at 6 km/h operating speeds, making it suitable for demanding industrial castor applications requiring reliable performance and durability.