- Home
- Castors & Wheels
- Wheels
-
Wheels by Tread Material
Wheels by Tread Material
Wheel 200 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll be sure to use British spelling (like "colour" instead of "color"), vocabulary (such as "lift" rather than "elevator"), and expressions throughout our conversation. What would you like to discuss?
Wheel 125 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spelling (like "colour" instead of "color", "realise" instead of "realize"), British terminology (like "lift" instead of "elevator", "biscuit" instead of "cookie"), and British expressions where appropriate. What would you like to discuss?
Wheel 400 mm
The Puretech air wheel has a wheel body made of polypropylene with a pneumatic tyre tread material in a line profile. It is a wheel with plain bearing and has a wheel diameter of 400 mm and a tread width of 100 mm. The axle hole diameter is 20 mm and the hub length is 74 mm. The load capacity at 3 km/h is 140 kg, and the static load capacity is 280 kg.
Wheel 400 mm
The Elastech wheel has a wheel body made of sheet steel which makes it heavy and durable. The tread is made of a black, vulcanized elastic tire material providing good traction and shock absorption. The wheel uses a precision ball bearing for smooth and efficient rolling motion. The Elastech wheel has a diameter of 400 mm and a tread width of 80 mm. The axle hole has a diameter of 40 mm to fit standard axles. The hub length is 80 mm to provide stability. At a speed of 4 km/h, the wheel has a load capacity of 1440 kg. When used at 6 km/h, the load capacity is 1200 kg. Under static load conditions, the maximum load capacity is 2880 kg. The precision bearing and elastic tread make the Elastech wheel suitable for smooth rolling under heavy loads.
Wheel 250 mm
The Elastech wheel has a wheel body made of polyamide and a tread made of elastic vulcanized tire that is non-marking. The precision ball bearing wheel has a diameter of 250 mm and a tread width of 50 mm. The axle hole diameter is 20 mm and the hub length is 60 mm. The load capacity at 4 km/h is 400 kg and the static load capacity is 800 kg. The polyamide wheel body paired with the elastic vulcanized non-marking tread and precision ball bearing provides a durable and smooth-rolling wheel capable of handling substantial loads both dynamically and statically.
Wheel 160 mm
The Elastech wheel has a wheel body made of polyamide and a tread made of black, vulcanized elastic tire material. The precision ball bearing wheel has a diameter of 160 mm and a tread width of 40 mm. The axle hole has a diameter of 20 mm. The hub length is 60 mm. At 4 km/h, the wheel has a load capacity of 250 kg. When static, the load capacity is 500 kg.
Wheel 160 mm
The Elastech wheel has a wheel body made of polyamide and a tread made of elastic vulcanized tire that is non-marking. The wheel contains a roller bearing and has a diameter of 160 mm, a tread width of 46 mm, an axle hole diameter of 20 mm, and a hub length of 58 mm. At 4 km/h, the wheel has a load capacity of 300 kg and a static load capacity of 600 kg. The polyamide wheel body paired with the elastic vulcanized non-marking tread and roller bearing allows the Elastech wheel to provide high load capacities both dynamically and statically.
Wheel 200 mm
The Elastech wheel has a wheel body made of polyamide and a tread made of elastic vulcanized tire that is non-marking. The wheel contains a roller bearing and has a diameter of 200 mm, a tread width of 46 mm, an axle hole diameter of 20 mm, and a hub length of 58 mm. At 4 km/h, the wheel has a load capacity of 400 kg and a static load capacity of 800 kg. The polyamide wheel body paired with the elastic vulcanized non-marking tread and roller bearing allows the Elastech wheel to support substantial loads both dynamically and statically. The 200 mm diameter provides a large surface area for force distribution while the 20 mm axle hole and 58 mm hub length give ample clearance and stability for axle mounting. With its high load ratings, the Elastech wheel is well-suited for demanding applications requiring heavy-duty performance.
Wheel 160 mm
The Maxtech wheel has a wheel body made of polyamide and a tread made of polyurethane that is injected onto the wheel. It is a roller bearing wheel with stainless components. The Maxtech wheel has a diameter of 160 mm and a tread width of 40 mm. The axle hole diameter is 20 mm. The hub length is 58 mm. The load capacity at 4 km/h is 350 kg. The static load capacity is 700 kg.
Wheel 80 mm
The Puretech Wheel features an 80 mm diameter with a 20 mm wide solid rubber black tread and sheet steel body construction. The wheel incorporates a roller bearing system with an 8 mm axle hole diameter and 45.5 mm hub length. Load capacity specifications include 50 kg dynamic load at 4 km/h operating speed and 100 kg static load capacity. This wheel is designed for applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 100 mm
The Puretech Wheel features a 100mm diameter with a 30mm wide solid rubber black tread and sheet steel body construction. The wheel incorporates a roller bearing system with an 8mm axle hole diameter and 45.5mm hub length. Load capacity specifications include 70kg dynamic load at 4km/h operating speed and 140kg static load capacity. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and various transport equipment installations.
Wheel 125 mm
The Puretech wheel features a 125 mm diameter with a 37 mm wide solid rubber, black tread and sheet steel body construction. The wheel incorporates a roller bearing system with an 8 mm axle hole diameter and 45.5 mm hub length for reliable operation. Load capacity specifications include 100 kg dynamic load at 4 km/h operating speed and 200 kg static load capacity. This versatile wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 160 mm
The Puretech Wheel features a 160 mm diameter with a 40 mm wide solid rubber black tread and sheet steel body construction. The wheel incorporates a roller bearing system with a 12 mm axle hole diameter and 59 mm hub length. Load capacity specifications include 160 kg dynamic load at 4 km/h operating speed and 320 kg static load capacity. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 200 mm
The Puretech Wheel features a 200 mm diameter with a 50 mm wide solid rubber black tread and sheet steel body construction. The wheel incorporates a roller bearing system with a 12 mm axle hole diameter and 59 mm hub length. Load capacity specifications include 200 kg dynamic load at 4 km/h operating speed and 400 kg static load capacity. This wheel is designed for applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 400 mm
The Maxtech wheel features a 400mm diameter with a 90mm wide polyurethane foamed tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 10mm axle hole diameter and 129mm hub length. Load capacity specifications include a dynamic rating of 145kg at 3km/h operating speed and a static load capacity of 290kg. This wheel is designed for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 200 mm
The Maxtech wheel features a 200 mm diameter with a 50 mm wide polyurethane foamed tread and precision ball bearing for smooth operation. Constructed with a sheet steel body, it includes a 20 mm axle hole diameter and 50 mm hub length for secure mounting. The wheel offers a dynamic load capacity of 75 kg at 3 km/h and static load capacity of 150 kg, making it suitable for airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 160 mm
The Duratech Wheel features a robust polyamide body construction with a 160mm diameter and 40mm tread width, incorporating a precision ball bearing system and 20mm axle hole diameter with a 60mm hub length. The tread material is identical to the wheel body, ensuring consistent performance characteristics throughout. This wheel delivers exceptional load capacity with a dynamic rating of 900kg at 4km/h operating speed and a static load capacity of 1800kg, making it suitable for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment where reliable performance and durability are essential.
Wheel 400 mm
The Puretech air wheel features a 400mm diameter with a 100mm wide pneumatic tyre incorporating a line profile tread design. Constructed with a polypropylene body and equipped with a plain bearing system, this wheel accommodates a 25mm axle hole diameter and has a hub length of 74mm. The wheel delivers a dynamic load capacity of 140kg at speeds up to 3km/h and provides a static load capacity of 280kg, making it suitable for demanding castor applications requiring reliable pneumatic performance.
Wheel 260 mm
The Maxtech wheel features a 260mm diameter with a 75mm tread width and 74mm hub length, incorporating a 20mm axle hole diameter for secure mounting. Constructed with a polypropylene body and polyurethane foamed tread material, this roller bearing-equipped wheel delivers reliable performance with a dynamic load capacity of 75kg at 3km/h and static load capacity of 150kg. Designed for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 260 mm
The Maxtech wheel features a 260mm diameter with a 75mm tread width and 74mm hub length, incorporating a 25mm axle hole diameter for secure mounting. Constructed with a polypropylene body and polyurethane foamed tread material, this roller bearing-equipped wheel delivers reliable performance with a dynamic load capacity of 75kg at 3km/h and static load capacity of 150kg. Designed for demanding industrial applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 389 mm
The Maxtech wheel features a diameter of 389 mm with a tread width of 85 mm and hub length of 74 mm, incorporating a 20 mm axle hole diameter. Constructed with a polypropylene body and foamed polyurethane tread material, this roller bearing-equipped wheel delivers a dynamic load capacity of 75 kg at 3 km/h and static load capacity of 150 kg. Designed for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 389 mm
The Maxtech wheel features a diameter of 389 mm with a tread width of 85 mm and hub length of 74 mm, incorporating a 25 mm axle hole diameter. Constructed with a polypropylene body and foamed polyurethane tread material, this roller bearing-equipped wheel delivers a dynamic load capacity of 75 kg at 3 km/h and static load capacity of 150 kg. Designed for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 150 mm
The Maxtech evo wheel features a 150 mm diameter with a 38 mm wide polyurethane, biosourced, injected tread and polypropylene body construction. The wheel incorporates a plain bearing system with a 12 mm axle hole diameter and 34 mm hub length for reliable operation in castor applications. Load capacity specifications include a dynamic rating of 35 kg at 3 km/h operating speed and a static load capacity of 70 kg, making it suitable for medium-duty industrial and commercial wheeled equipment applications.
Wheel 175 mm
The Maxtech evo wheel features a 175mm diameter with a 38mm wide polyurethane biosourced injected tread and polypropylene body construction. The wheel incorporates a plain bearing system with a 12mm axle hole diameter and 35mm hub length. Load capacity specifications include a dynamic rating of 35kg at 3km/h operating speed and a static load capacity of 70kg, making it suitable for medium-duty castor applications requiring reliable performance and sustainable material composition.