- Home
- Industries & Solutions
- Healthcare
- Healthcare Furniture
-
Shower Chairs
Shower Chairs
Swivel castor 125 mm
The Galea swivel castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, mounted on precision ball bearing for optimal rolling performance, with a diameter of 125 mm. The castor has an overall height of 163 mm, providing appropriate clearance for various applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. This castor is specifically designed for care beds, catering carts and meal delivery systems, and shower chairs, where reliable mobility and load-bearing performance are essential requirements.
Swivel castor with total lock 100 mm
The Galea is a swivel castor with total lock, designed for demanding mobility applications such as care beds, catering carts and meal delivery systems, and shower chairs. The fitting is a rectangular plate, providing a flat mounting surface for secure attachment to the equipment frame. The housing features a swivel bearing comprising two ball races, which ensures smooth, low-effort rotation, and is manufactured from polyamide for robust structural performance. The wheel has a diameter of 100 mm and runs on a plain bearing, with a thermoplastic rubber tread for floor contact and a polypropylene body. The overall height of the castor is 138 mm. The castor supports a static load capacity of 200 kg and a dynamic load capacity of 100 kg at a speed of 3 km/h.
Swivel castor with total lock 100 mm
The Galea is a swivel castor with total lock, suited to care beds, catering carts and meal delivery systems, and shower chairs. The fitting is a rectangular plate, providing a robust, flat mounting interface for secure attachment to the equipment frame. The housing is manufactured from polyamide and incorporates a swivel bearing with two ball races, enabling smooth, stable rotation under load. The wheel has a diameter of 100 mm and runs on a precision ball bearing; its tread is thermoplastic rubber and its body is polypropylene. The overall height of the castor is 138 mm, which should be considered when allowing mounting clearance beneath the equipment. The static load capacity is 200 kg and the dynamic load capacity is 100 kg at 3 km/h, which must not be exceeded in service.
Swivel castor with total lock 125 mm
The Galea is a swivel castor with total lock, suited to applications including Care Beds, Catering Carts & Meal Delivery Systems and Shower Chairs. The castor is fitted with a rectangular plate, which provides a flat mounting surface for secure attachment to the equipment frame. The housing is manufactured from polyamide and incorporates a swivel bearing with two ball races, allowing smooth, low-effort rotation about the vertical axis. The wheel has a diameter of 125 mm and runs on a plain bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height of the assembled castor is 163 mm. The castor supports a static load capacity of 200 kg and a dynamic load capacity of 100 kg at a speed of 3 km/h.
Swivel castor with total lock 125 mm
The Galea is a swivel castor with total lock, engineered for demanding mobile applications where reliable positioning is essential. It features a rectangular plate fitting that provides a secure and stable attachment to equipment frames. The housing is manufactured from polyamide and incorporates a swivel bearing with two ball races, which ensures smooth, low-effort rotation under load. The wheel has a diameter of 125 mm and employs a precision ball bearing, with a thermoplastic rubber tread and a polypropylene body for consistent performance. The overall height of the castor is 163 mm, allowing integration into compact equipment designs. The static load capacity is 200 kg, while the dynamic load capacity is 100 kg at a travel speed of 3 km/h. Typical applications include Care Beds, Catering Carts & Meal Delivery Systems, and Shower Chairs.
Swivel castor with directional lock 100 mm
The Galea is a swivel castor with directional lock, engineered for demanding mobility applications in care beds, catering carts and meal delivery systems, and shower chairs. Its fitting is a rectangular plate, providing a secure and stable mounting interface for the connected equipment. The housing is manufactured from polyamide and incorporates a swivel bearing comprising two ball races, which ensures smooth rotation and reliable directional control. The wheel has a diameter of 100 mm and features a thermoplastic rubber tread for good floor grip, while its body is made from polypropylene and runs on a plain bearing. The overall height of the castor is 138 mm. The static load capacity is 200 kg, while the dynamic load capacity is 100 kg at a travel speed of 3 km/h.
Swivel castor with directional lock 100 mm
The Galea is a swivel castor with directional lock, designed for use in care beds, catering carts & meal delivery systems, and shower chairs where precise manoeuvrability and reliable positioning are required. The rectangular plate fitting provides the mounting interface, enabling the castor to be fixed securely and consistently to the frame or base of the equipment. The housing is manufactured from polyamide and incorporates a swivel bearing formed by two ball races, supporting smooth rotation about the vertical axis. The wheel has a diameter of 100 mm and features a precision ball bearing for low rolling resistance, a thermoplastic rubber tread for floor contact and a polypropylene body. The overall height of the castor is 138 mm. The static load capacity is 200 kg, while the dynamic load capacity is 100 kg at a speed of 3 km/h.
Swivel castor with directional lock 125 mm
The Galea is a swivel castor with directional lock, designed for mobile equipment that requires controlled manoeuvrability and secure positioning. The fitting is a rectangular plate, which provides a stable mounting interface to the equipment frame. The housing is manufactured from polyamide and incorporates two ball races in its swivel bearing, enabling smooth rotation about the vertical axis. The wheel has a diameter of 125 mm and runs on a plain bearing, with a wheel body made of polypropylene and a tread of thermoplastic rubber. The overall height of the castor is 163 mm. The static load capacity is 200 kg, while the dynamic load capacity is 100 kg at a travel speed of 3 km/h. The Galea is suitable for applications including Care Beds, Catering Carts & Meal Delivery Systems and Shower Chairs.
Swivel castor with directional lock 125 mm
The Galea is a swivel castor with directional lock designed for demanding mobile applications. Its fitting is a rectangular plate that provides a flat mounting interface for secure attachment to equipment. The housing is manufactured from polyamide and incorporates a swivel bearing with two ball races for smooth, stable rotation. The wheel has a diameter of 125 mm and runs on a precision ball bearing for low rolling resistance. Its body is made from polypropylene, while the tread is thermoplastic rubber for quiet running and good grip. The overall height is 163 mm. The static load capacity is 200 kg, and the dynamic load capacity is 100 kg at a speed of 3 km/h. Typical applications include care beds, catering carts and meal delivery systems, and shower chairs.
Swivel castor with total lock 100 mm
Galea is a swivel castor with total lock, designed for demanding mobility applications such as care beds, catering carts and meal delivery systems, and shower chairs. The fitting is a solid stem with a round cross-section, providing a robust and straightforward mounting connection to the equipment frame. The housing features a swivel bearing built with two ball races, which ensures smooth, low-effort rotation and stable directional control, and it is manufactured from polyamide for high mechanical strength and durability. The wheel has a diameter of 100 mm and runs on a plain bearing, with a thermoplastic rubber tread that offers good floor grip and quiet rolling, while the wheel body is made from polypropylene. The overall height of the castor is 139 mm, measured from the mounting surface to the lowest point of the tread. The static load capacity is 200 kg, and the dynamic load capacity is 100 kg at a travel speed of 3 km/h.
Swivel castor with total lock 100 mm
The Galea is a swivel castor with total lock, suitable for care beds, catering carts and meal delivery systems, and shower chairs. The fitting is a solid stem, round type, providing direct mounting to the equipment frame. The housing is manufactured from polyamide and incorporates a swivel bearing with two ball races, allowing smooth rotation about the vertical axis. The total lock mechanism immobilises both the swivel and the wheel to hold the castor fixed in position. The wheel, 100 mm in diameter, runs on a precision ball bearing for low rolling resistance. Its tread is thermoplastic rubber, and the wheel body is polypropylene, a durable material suited to repeated loading. The overall height is 139 mm. The static load capacity is 200 kg, and the dynamic load capacity is 100 kg at a speed of 3 km/h.
Swivel castor with total lock 125 mm
The Galea is a swivel castor with total lock designed for mobility and secure positioning in healthcare and catering environments. Its fitting is a solid stem, round, providing a straightforward mounting connection to the supported equipment. The housing is manufactured from polyamide and incorporates a swivel bearing with two ball races for smooth rotation. The wheel has a diameter of 125 mm and features a thermoplastic rubber tread on a polypropylene body, running on a precision ball bearing. The overall height of the castor is 162 mm, which must be considered when determining clearance and ride height. Load specifications are a static capacity of 200 kg and a dynamic capacity of 100 kg at a speed of 3 km/h. Applications include care beds, catering carts and meal delivery systems, and shower chairs.
Swivel castor with total lock 125 mm
The Galea is a swivel castor with total lock, designed for mobile equipment that requires secure positioning when stationary. The fitting is a solid stem, round, allowing direct insertion into a corresponding socket for straightforward installation. The housing is manufactured from polyamide and incorporates a swivel bearing consisting of two ball races, which provides smooth, low-resistance rotation and reliable directional control under load. The wheel has a diameter of 125 mm and uses a plain bearing, ensuring robust and simple operation. Its tread is made from thermoplastic rubber, offering good floor grip and quiet running, while the wheel body is moulded from polypropylene for lightweight durability. The overall height of the castor is 162 mm, measured from the top of the fitting to the lowest point of the wheel tread. The castor is rated for a static load capacity of 200 kg, and for a dynamic load capacity of 100 kg at a travel speed of 3 km/h. Typical applications include care beds, catering carts and meal delivery systems, and shower chairs.
Swivel castor with directional lock 100 mm
The Galea is a swivel castor with directional lock, designed for mobile applications that require controlled manoeuvrability. Its solid stem, round fitting provides a robust mounting connection to the supporting structure, ensuring stable attachment under operational loads. The housing is manufactured from polyamide and incorporates two ball races in the swivel bearing for smooth rotation. The 100 mm diameter wheel uses a plain bearing, a thermoplastic rubber tread and a polypropylene body. The overall height of the castor is 139 mm, which should be considered when determining installation clearances. The static load capacity is 200 kg, while the dynamic load capacity is 100 kg at a speed of 3 km/h, so loads should be assessed accordingly. Recommended applications include Care Beds, Catering Carts & Meal Delivery Systems and Shower Chairs.
Swivel castor with directional lock 100 mm
The Galea is a swivel castor with directional lock, designed for demanding mobile applications in care beds, catering carts and meal delivery systems, and shower chairs. The fitting is of the solid stem, round type, enabling the castor to be fitted into a matching socket. The housing is manufactured from polyamide and incorporates a swivel bearing with two ball races, enabling smooth rotation of the wheel assembly about its vertical axis. The wheel has a diameter of 100 mm and runs on a precision ball bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height of the castor is 139 mm. Under dynamic conditions, the castor is rated for 100 kg when operated at a speed of 3 km/h, whereas the static load capacity of 200 kg applies when the castor is stationary. These ratings make the Galea suitable for applications requiring reliable, controlled mobility.
Swivel castor with directional lock 100 mm
The Galea is a swivel castor with directional lock, engineered for demanding mobile applications where reliable manoeuvrability and secure positioning are essential. The fitting is a solid, round stem, which secures the castor to the frame or base of the equipment. The housing is manufactured from polyamide and incorporates a swivel bearing with two ball races, enabling smooth, controlled rotation of the castor. The wheel has a diameter of 100 mm and features a precision ball bearing for low rolling resistance, a thermoplastic rubber tread for floor contact, and a polypropylene body. The overall height of the castor is 139 mm. The static load capacity is 200 kg, while the dynamic load capacity is 100 kg at a travel speed of 3 km/h. Suitable applications include care beds, catering carts and meal delivery systems, and shower chairs.
Swivel castor with directional lock 100 mm
The Galea is a swivel castor with directional lock, combining controlled steering with reliable straight-line stability when the lock is engaged. Its fitting is a solid stem, round, which provides a fixed mounting connection to the supporting structure. The housing is manufactured from polyamide and incorporates two ball races in the swivel bearing, allowing smooth rotation under load while maintaining precise alignment of the wheel. The 100 mm diameter wheel uses a plain bearing and a thermoplastic rubber tread, while the wheel body is made from polypropylene, giving a combination of wear resistance and low overall weight. The overall height of the castor is 139 mm, and together with the 100 mm wheel diameter this defines the compact envelope of the unit. The Galea supports a static load capacity of 200 kg and a dynamic load capacity of 100 kg at a speed of 3 km/h, so the dynamic rating should be observed in applications involving movement. It is suited to care beds, Catering Carts & Meal Delivery Systems and Shower Chairs.
Swivel castor with directional lock 125 mm
The Galea is a swivel castor with directional lock, designed for care beds, catering carts and meal delivery systems, and shower chairs. Its fitting is a solid, round stem, providing a robust means of attaching the castor to the equipment. The housing is manufactured from polyamide and incorporates two ball races within the swivel bearing, enabling smooth rotation of the wheel about its vertical axis. The wheel has a diameter of 125 mm and runs on a plain bearing, with a tread of thermoplastic rubber and a body of polypropylene. The overall height of the castor is 162 mm, a dimension to be considered when integrating the unit into the design of the host equipment. The static load capacity is 200 kg, and the dynamic load capacity is 100 kg at a speed of 3 km/h, so the rated capacities should be observed in service.
Swivel castor with directional lock 125 mm
The Galea is a swivel castor with directional lock, designed for mobile applications where controlled manoeuvrability and stable positioning are required. Its solid, round stem fitting provides a secure mounting connection to the supporting structure. The housing is manufactured from polyamide and incorporates a swivel bearing with two ball races for smooth, stable rotation. The 125 mm diameter wheel uses a precision ball bearing and features a thermoplastic rubber tread, while its body is made from polypropylene. The overall height of the castor is 162 mm, which must be taken into account when specifying clearance beneath the equipment. The static load capacity is 200 kg, and the dynamic load capacity is 100 kg at a speed of 3 km/h. Typical applications include Care Beds, Catering Carts & Meal Delivery Systems and Shower Chairs.
Swivel castor with directional lock 125 mm
The Galea is a swivel castor with directional lock designed for demanding mobile applications, including care beds, catering carts and meal delivery systems, and shower chairs. The fitting is a solid stem, round, which allows secure attachment to the carrying frame. The housing is manufactured from polyamide and incorporates a swivel bearing of two ball races, providing stable rotation under load. The wheel has a diameter of 125 mm and features a precision ball bearing, a thermoplastic rubber tread for floor contact, and a polypropylene body. The overall height of the castor is 162 mm, so adequate clearance should be allowed beneath the equipment. The static load capacity is 200 kg, while the dynamic load capacity is 100 kg at a travel speed of 3 km/h.
Swivel castor with directional lock 125 mm
The Galea is a swivel castor with directional lock, engineered for mobile applications that require controlled manoeuvrability and reliable load support. The fitting is of the solid stem, round type, providing a straightforward and robust mounting arrangement for attachment to the supporting structure. The housing features two ball races, which enable smooth and consistent swivelling action, and is manufactured from polyamide to provide a durable and lightweight body. The wheel has a diameter of 125 mm and runs on a plain bearing, with a thermoplastic rubber tread for floor contact and a polypropylene body for structural support. The overall height of the castor is 162 mm. The static load capacity is 200 kg, while the dynamic load capacity is 100 kg at a speed of 3 km/h. The Galea is suited to care beds, catering carts and meal delivery systems, and shower chairs.
Swivel castor 100 mm
The Galea swivel castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision two ball race swivel bearing system for smooth directional movement. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout operation. The wheel operates on a plain bearing system and measures 100 mm in diameter. The complete assembly has an overall height of 138 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h, whilst the static load capacity reaches 200 kg. The electric-conductive design makes this castor particularly suitable for environments requiring electrostatic discharge control, combining reliable mobility with essential safety features for industrial applications.
Swivel castor 100 mm
The Galea swivel castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision two ball races swivel bearing system for smooth directional movement. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electric conductivity throughout operation. The wheel operates on precision ball bearings and measures 100 mm in diameter. The complete assembly has an overall height of 138 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h, whilst the static load capacity reaches 200 kg, making this castor suitable for medium-duty industrial applications requiring electrical conductivity and reliable manoeuvrability.