- Home
- Industries & Solutions
- Healthcare
- Healthcare Furniture
-
Bedside Tables
Bedside Tables
Swivel castor 75 mm
The Lumina swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly consists of a 75mm diameter wheel with a polyamide body and tread material that is identical with the wheel body, providing consistent performance characteristics throughout. The wheel operates on a plain bearing with spacer tube system for reliable rotation. The castor has an overall height of 88mm, making it suitable for various furniture applications. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and load-bearing performance are essential requirements.
Swivel castor 50 mm
The Lumina swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from zinc-die-casting and aluminium materials with a stem, swiveling bearing mechanism that ensures smooth rotational movement. The 50mm diameter wheel incorporates a polypropylene, electric conductive body material combined with thermoplastic rubber, electric-conductive tread material, supported by a plain bearing with spacer tube for reliable operation. With an overall height of 54mm, this castor delivers a dynamic load capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg. The design makes it particularly suitable for bedside tables, furniture, media furniture, office chairs, and office furniture applications where electrical conductivity and mobility are essential requirements.
Swivel castor 50 mm
The Lumina swivel castor features a stem with grip ring and collar fitting system for secure mounting applications. The housing is manufactured from durable polypropylene material and incorporates a stem-type swivelling bearing mechanism that enables smooth 360-degree rotation. The wheel assembly consists of a polypropylene body with matching tread material, providing consistent performance characteristics throughout. The wheel is equipped with a plain bearing system that includes a spacer tube for enhanced durability and reduced friction during operation. The wheel diameter measures 50 mm, whilst the overall height of the complete castor assembly is 58 mm. This compact design makes it suitable for applications requiring reliable mobility in confined spaces. The polypropylene construction offers excellent chemical resistance and lightweight properties, making it ideal for industrial and commercial environments where corrosion resistance is essential.
Swivel castor 50 mm
The Lumina swivel castor features a stem with grip ring and collar fitting system for secure mounting applications. The housing is manufactured from durable polypropylene material and incorporates a stem-based swivelling bearing mechanism that enables smooth directional changes under load. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, supported by a plain bearing system with integrated spacer tube for reliable rotation. The wheel measures 50mm in diameter, providing an optimal balance between manoeuvrability and stability. The castor has an overall height of 62.5mm, making it suitable for compact installations where space constraints are critical. This configuration delivers dependable performance in industrial and commercial environments requiring frequent repositioning of equipment and furniture.
Swivel castor 50 mm
The Lumina swivel castor features a stem with grip ring and collar fitting system for secure mounting applications. The housing is manufactured from durable polypropylene material and incorporates a stem-based swivelling bearing mechanism that enables smooth directional changes under load. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout operation. The wheel operates on a plain bearing system with integrated spacer tube for enhanced durability and reduced friction. The wheel diameter measures 50mm, providing optimal balance between manoeuvrability and stability. The complete assembly has an overall height of 61mm, making it suitable for compact installations where space constraints are critical. This castor configuration is particularly suited for applications requiring static discharge protection whilst maintaining reliable mobility performance in industrial and commercial environments.
Swivel castor with wheel brake 50 mm
The Lumina is a swivel castor with wheel brake designed for light-duty applications. The castor features a threaded stem with hexagon neck, top fitting for secure mounting. The housing is manufactured from durable polypropylene with a stem swivelling bearing system that enables smooth directional changes. The wheel comprises a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 50 mm in diameter. The castor has an overall height of 54 mm, providing a compact profile suitable for various applications. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, making it ideal for lightweight mobile equipment and furniture applications requiring occasional braking functionality.
Swivel castor with wheel brake 50 mm
The Lumina is a swivel castor with wheel brake designed for light-duty mobile applications. The castor features a stem with grip ring and collar fitting system for secure mounting. The housing is manufactured from durable polypropylene material and incorporates a stem-type swiveling bearing mechanism that enables smooth directional changes. The 50 mm diameter wheel combines a polypropylene body with matching polypropylene tread material, supported by a plain bearing system with spacer tube for reliable rotation. The castor has an overall height of 58 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, providing versatility for various industrial and commercial wheeled equipment applications.
Swivel castor 35 mm
The Lumina swivel castor features a square plate fitting for secure mounting to various furniture applications. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling swivel bearing mechanism that ensures smooth directional movement. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, providing consistent performance characteristics, whilst the plain bearing with spacer tube design delivers reliable rotation. The wheel measures 35mm in diameter, contributing to the castor's overall height of 49mm. Load specifications include a dynamic capacity of 30kg at speeds up to 3km/h and a static load capacity of 60kg, making it suitable for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and durability are essential requirements.
Swivel castor 42 mm
The Lumina swivel castor features a square plate fitting for secure mounting to furniture and equipment. The housing is constructed from durable polypropylene with a stem, swivelling bearing system that ensures smooth directional changes and reliable operation. The wheel incorporates a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for consistent rolling performance. The castor has a wheel diameter of 42 mm and an overall height of 59 mm, making it suitable for compact applications. Load specifications include a dynamic capacity of 30 kg at speeds up to 3 km/h and a static load capacity of 60 kg. This castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and manoeuvrability are essential.
Swivel castor 40 mm
The Lumina swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional movement. The wheel assembly consists of a 40mm diameter wheel with a polypropylene body and tread material that is identical with the wheel body, supported by a plain bearing with spacer tube for reliable operation. The castor has an overall height of 44mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 10kg at speeds up to 3km/h and a static load capacity of 20kg. This versatile castor is designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where reliable mobility and moderate load-bearing capacity are required.
Swivel castor 35 mm
The Lumina swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional movement. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration for reliable operation. The wheel diameter measures 35mm, whilst the overall height of the complete assembly is 39mm. Load specifications include a dynamic capacity of 20kg at speeds up to 3km/h and a static load capacity of 40kg. This castor is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, providing reliable mobility solutions for lightweight commercial and domestic equipment.
Swivel castor 40 mm
The Lumina swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional movement. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, providing consistent performance characteristics, whilst the plain bearing with spacer tube design ensures reliable rotation with a 40mm diameter wheel. The castor has an overall height of 44mm, making it suitable for low-profile applications. Load specifications include a dynamic capacity of 10kg at speeds up to 3km/h and a static load capacity of 20kg. This versatile castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and durability are essential requirements.
Swivel castor 50 mm
The Lumina swivel castor is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. The castor features a stem with grip ring and collar fitting, which provides secure and reliable attachment to various furniture bases. The housing is constructed from zinc-die-casting and aluminium materials, incorporating a stem swivelling mechanism that enables smooth 360-degree rotation for enhanced manoeuvrability. The wheel assembly comprises a 50 mm diameter wheel with a thermoplastic rubber tread mounted on a polypropylene body, supported by a plain bearing with spacer tube that ensures smooth rolling performance and extended operational life. The overall height of the castor measures 59 mm, making it suitable for compact installations where space is limited. The load capacity specifications indicate a static load rating of 80 kg, whilst the dynamic load capacity reaches 40 kg at speeds up to 3 km/h, ensuring reliable performance under typical furniture movement conditions. This combination of robust materials, precision engineering, and balanced load ratings makes the Lumina swivel castor an ideal choice for applications requiring dependable mobility and durability in both domestic and commercial environments.
Swivel castor with intermittend brake 50 mm
The Lumina swivel castor with intermittent brake is a versatile mobility solution engineered for demanding applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The castor features a stem with grip ring and collar fitting, which provides secure and reliable attachment to various furniture bases whilst allowing for straightforward installation and maintenance. The housing is constructed from zinc-die-casting and aluminium materials, combining lightweight properties with exceptional durability and corrosion resistance to ensure longevity in diverse environments. The swivel bearing utilises a stem design that enables smooth 360-degree rotation, facilitating effortless manoeuvrability and directional control. The wheel assembly comprises a 50 mm diameter wheel with a thermoplastic rubber tread mounted on a polypropylene body, delivering optimal grip and floor protection whilst minimising noise during operation. The plain bearing with spacer tube configuration ensures smooth rolling performance and extended service life under regular use. With an overall height of 59 mm, the castor integrates seamlessly into furniture designs whilst maintaining appropriate ground clearance. The load capacity specifications indicate a static load rating of 80 kg and a dynamic load rating of 40 kg at speeds up to 3 km/h, making this castor suitable for applications requiring reliable performance under moderate to standard loading conditions. The intermittent brake functionality provides enhanced safety and stability when the castor is stationary, preventing unwanted movement in stationary applications.
Swivel castor 50 mm
The Lumina swivel castor is a precision-engineered mobility solution designed for applications including bedside tables, furniture, media furniture, and office furniture. This swivel castor features a blind hole fitting for B10 mounting, ensuring secure and reliable installation across diverse furniture platforms. The housing is constructed from zinc-die-casting and aluminium materials, incorporating a stem for swiveling functionality that enables smooth multidirectional movement. The wheel assembly comprises a 50 mm diameter wheel with a plain bearing and spacer tube configuration, providing stable rotation and extended operational life. The wheel tread is manufactured from thermoplastic rubber with electric-conductive properties, whilst the wheel body is constructed from polypropylene with electric-conductive characteristics, making this castor suitable for environments requiring electrostatic dissipation. The overall height of the castor measures 56 mm, providing a compact profile for integration into various furniture designs. The load capacity specifications indicate a static load rating of 80 kg and a dynamic load rating of 40 kg at a speed of 3 km/h, ensuring reliable performance under typical operational conditions. These technical specifications combine to deliver a robust, versatile castor solution that meets the demanding requirements of contemporary furniture applications whilst maintaining excellent manoeuvrability and durability.
Swivel castor 50 mm
The Lumina swivel castor is a precision-engineered mobility solution designed for applications including bedside tables, furniture, media furniture, and office furniture. The castor features a blind hole fitting for B10 mounting, ensuring secure and straightforward installation on compatible equipment. The housing is constructed from zinc-die-casting and aluminium materials, providing a robust and durable foundation with a stem swiveling bearing that enables smooth multidirectional movement. The wheel comprises a 50 mm diameter design manufactured from polypropylene with electric conductive properties, ensuring both the wheel body and tread material are identical for consistent performance and wear characteristics. The wheel is supported by a plain bearing with spacer tube, which facilitates reliable rotation and extended operational life. The overall height of the castor measures 56 mm, making it suitable for compact installations where space constraints are a consideration. The load capacity specifications indicate a static load rating of 80 kg, permitting substantial weight support during stationary use, whilst the dynamic load capacity is rated at 40 kg when the castor is in motion at speeds up to 3 km/h. These specifications make the Lumina swivel castor an ideal choice for mobile furniture applications requiring dependable performance, smooth manoeuvrability, and reliable load-bearing capabilities in professional and domestic environments.
Swivel castor 50 mm
The Lumina swivel castor is a versatile mobility solution engineered for contemporary furniture applications including bedside tables, media furniture, office furniture, and general furnishings. This swivel castor features a blind hole fitting designed for B10 stem compatibility, ensuring secure and straightforward installation across diverse furniture platforms. The housing is constructed from zinc-die-casting and aluminium materials, providing a robust and corrosion-resistant structure that withstands regular use in demanding environments. The swivel bearing incorporates a stem mechanism that enables smooth 360-degree rotation, facilitating effortless manoeuvrability of furniture pieces. The wheel assembly comprises a 50 mm diameter wheel manufactured from polypropylene, with the tread material being identical to the wheel body to ensure consistent wear characteristics and optimal performance. The wheel is mounted on a plain bearing with spacer tube, which guarantees smooth rolling motion and extended operational longevity. The overall height of the castor measures 56 mm, making it suitable for applications requiring compact mobility solutions. The load capacity specifications indicate a static load rating of 80 kg per castor, whilst the dynamic load capacity reaches 40 kg when the furniture is in motion at speeds up to 3 km/h. These performance parameters make the Lumina swivel castor an ideal choice for lightweight to medium-weight furniture applications requiring reliable manoeuvrability and durability.
Swivel castor 75 mm
The Stylea swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly consists of a 75mm diameter polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration for reliable operation. The castor has an overall height of 76mm, making it suitable for low-profile installations. Load specifications include a dynamic capacity of 80kg at speeds up to 3km/h and a static load rating of 160kg. This versatile castor is designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where reliable mobility and load-bearing performance are essential requirements.
Swivel castor with wheel brake 75 mm
The Stylea swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly comprises a 75 mm diameter wheel with a polyamide body and tread material that is identical with the wheel body, providing consistent performance characteristics, whilst the plain bearing with spacer tube design delivers reliable rotation with minimal maintenance requirements. The castor has an overall height of 76 mm, making it suitable for low-profile installations. Load capacity specifications include a dynamic rating of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg. This castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where manoeuvrability and braking functionality are essential requirements.
Swivel castor 65 mm
The Stylea swivel castor features a stem with grip ring, with collar fitting system for secure attachment. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a 65 mm diameter polyamide body with tread material identical with wheel body, supported by a plain bearing with spacer tube for reliable operation. The castor has an overall height of 72 mm, making it suitable for various furniture applications. Load capacity specifications include a dynamic rating of 50 kg at speeds up to 3 km/h, ensuring dependable performance under normal operating conditions. This castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and manoeuvrability are essential requirements.
Swivel castor 75 mm
The Stylea swivel castor features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swivelling bearing system that enables smooth directional changes under load. The wheel assembly comprises a polyamide body with matching polyamide tread material, providing consistent performance characteristics throughout. The wheel operates on a plain bearing with spacer tube configuration and measures 75 mm in diameter. The complete castor unit has an overall height of 88 mm. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load rating of 100 kg, making it suitable for medium-duty mobile equipment and furniture applications requiring reliable manoeuvrability.
Swivel castor with wheel brake 75 mm
The Stylea is a swivel castor with wheel brake featuring a threaded stem with hexagon neck, top fitting configuration. The housing is constructed from polyamide material and incorporates a stem swivelling bearing system for smooth directional movement. The wheel assembly comprises a 75 mm diameter polyamide body with matching polyamide tread material, supported by a plain bearing with spacer tube for reliable rotation. The castor has an overall height of 88 mm, providing compact integration whilst maintaining structural integrity. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg, making it suitable for medium-duty mobile applications requiring directional control and secure positioning through the integrated braking mechanism.
Swivel castor with wheel brake 65 mm
The Stylea is a swivel castor with wheel brake designed for industrial applications. The fitting features a blind hole configuration for B10 mounting, providing secure attachment to equipment. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a 65 mm diameter polyamide body with matching polyamide tread material, ensuring consistent performance characteristics throughout. The wheel operates on a plain bearing system with spacer tube for reliable rotation. The castor has an overall height of 91.5 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg, providing versatility for both mobile and stationary applications whilst maintaining structural integrity under varying operational conditions.