Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech air wheel is a castor wheel engineered with a polypropylene body and plain bearing construction, designed to deliver reliable performance in demanding applications. This wheel features a diameter of 400 mm with a tread width of 100 mm, utilising a pneumatic tyre with line profile for enhanced grip and shock absorption. The hub length measures 74 mm, whilst the axle incorporates a 20 mm hole diameter for secure mounting. The wheel demonstrates a static load capacity of 280 kg and a dynamic load capacity of 140 kg at a speed of 3 km/h, making it suitable for both stationary and mobile castor applications requiring robust load-bearing capabilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PPO400x100-Ø20 HL74 4PR TFR
EAN
4031582394078
Core attributes
Housing type
Wheel
Load capacity at 3 km/h
140 kg
Load capacity Static
280 kg
Overall weight
1.89 kg
Product name
Puretech air
Electric conductive
Stainless
Wheel
Hardness of tread (A)
55 Shore A
Body material
Polypropylene
Tread material
Pneumatic tyre, line profile
Axle hole diameter
20 mm
Hub length
74 mm
Tread width
100 mm
Diameter
400 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.