Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 250 mm diameter with a 50 mm wide elastic tire, non-marking, vulcanised tread that ensures optimal grip and floor protection across diverse environments. The wheel comprises a polyamide body mounted on a precision ball bearing, with a hub length of 60 mm and an axle hole diameter of 20 mm, providing robust structural integrity and smooth rotation. This wheel delivers a static load capacity of 800 kg and a dynamic load capacity of 400 kg at 4 km/h, making it suitable for use in AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UFP250x50-Ø20 blue TFR
EAN
4031582394429
Core attributes
Type
Wheel
Load capacity at 4 km/h
400 kg
Load capacity Static
800 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
2.09 kg
Product Name
Elastech
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide
Tread Material Mix
Elastic tire, non-marking, vulcanized
Axle Hole Diameter
20 mm
Hub Length
60 mm
Tread width
50 mm
Diameter
250 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.