Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech wheel is a robust castor wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a 200 mm diameter with a 50 mm wide solid rubber tread in black, providing excellent grip and durability across varied surfaces. The hub length measures 59 mm, whilst the axle incorporates a 12 mm hole diameter for secure mounting. The wheel body is constructed from sheet steel and is equipped with a roller bearing for smooth, reliable rotation. The static load capacity reaches 400 kg, whilst the dynamic load capacity is rated at 200 kg when operating at speeds up to 4 km/h, making it suitable for both stationary and mobile applications requiring dependable performance and longevity.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
DVR200x50-Ø12x59 + ASBUS
EAN
4031582372922
Core attributes
Type
Wheel
Load capacity at 4 km/h
200 kg
Load capacity Static
400 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.21 kg
Product Name
Puretech
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
85 Shore A
Body material
Sheet Steel
Tread Material Mix
Solid rubber, black
Axle Hole Diameter
12 mm
Hub Length
59 mm
Tread width
50 mm
Diameter
200 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.