Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Duratech wheel is a polyamide castor wheel engineered for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display systems, and transport equipment. With a diameter of 160 mm and a tread width of 40 mm, this wheel features a hub length of 60 mm and accommodates an axle hole diameter of 20 mm. The tread material is identical with the wheel body, ensuring consistent durability and performance. Equipped with a precision ball bearing for smooth operation, the Duratech wheel delivers a static load capacity of 1800 kg and a dynamic load capacity of 900 kg at 4 km/h, making it suitable for both stationary and mobile applications requiring reliable performance and longevity.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UOP160x50-Ø20
EAN
4031582396140
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
900 kg
Load capacity Static
1800 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
1.01 kg
Product name
Duratech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Axle hole diameter
20 mm
Hub length
60 mm
Tread width
40 mm
Diameter
160 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.