Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Elastech wheel has a wheel body made of polyamide and a tread made of elastic vulcanized tire that is non-marking. The wheel contains a roller bearing and has a diameter of 160 mm, a tread width of 46 mm, an axle hole diameter of 20 mm, and a hub length of 58 mm. At 4 km/h, the wheel has a load capacity of 300 kg and a static load capacity of 600 kg. The polyamide wheel body paired with the elastic vulcanized non-marking tread and roller bearing allows the Elastech wheel to provide high load capacities both dynamically and statically.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UFR160x46-Ø20 blue TFR
EAN
4031582394535
Core attributes
Type
Wheel
Load capacity at 4 km/h
300 kg
Load capacity Static
600 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.82 kg
Product name
Elastech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Axle hole diameter
20 mm
Hub length
58 mm
Tread width
46 mm
Diameter
160 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.