Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech air wheel features a 400mm diameter with a 100mm wide pneumatic tyre incorporating a line profile tread design. Constructed with a polypropylene body and equipped with a plain bearing system, this wheel accommodates a 25mm axle hole diameter and has a hub length of 74mm. The wheel delivers a dynamic load capacity of 140kg at speeds up to 3km/h and provides a static load capacity of 280kg, making it suitable for demanding castor applications requiring reliable pneumatic performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PPO400x100-Ø25 HL74 4PR TFR
EAN
4031582400311
Core attributes
Type
Wheel
Load capacity at 3 km/h
140 kg
Load capacity Static
280 kg
Overall weight
1.89 kg
Product name
Puretech air
Electric conductive
Stainless
Wheel
Hardness of tread (A)
55 Shore A
Body material
Polypropylene
Tread material
Pneumatic tyre, line profile
Axle hole diameter
25 mm
Hub length
74 mm
Tread width
100 mm
Diameter
400 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.