Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel has a wheel body made of polyamide and a tread made of polyurethane that is injected onto the wheel. It is a roller bearing wheel with stainless components. The Maxtech wheel has a diameter of 160 mm and a tread width of 40 mm. The axle hole diameter is 20 mm. The hub length is 58 mm. The load capacity at 4 km/h is 350 kg. The static load capacity is 700 kg.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UAD160x40-Ø25 TFR
EAN
4031582395334
Core attributes
Type
Wheel
Load capacity at 4 km/h
350 kg
Load capacity Static
700 kg
Overall height
0 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Product name
Maxtech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
60 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Axle hole diameter
20 mm
Hub length
58 mm
Tread width
40 mm
Diameter
160 mm
Bearing
Roller bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.