Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Elastech wheel has a wheel body made of sheet steel which makes it heavy and durable. The tread is made of a black, vulcanized elastic tire material providing good traction and shock absorption. The wheel uses a precision ball bearing for smooth and efficient rolling motion. The Elastech wheel has a diameter of 400 mm and a tread width of 80 mm. The axle hole has a diameter of 40 mm to fit standard axles. The hub length is 80 mm to provide stability. At a speed of 4 km/h, the wheel has a load capacity of 1440 kg. When used at 6 km/h, the load capacity is 1200 kg. Under static load conditions, the maximum load capacity is 2880 kg. The precision bearing and elastic tread make the Elastech wheel suitable for smooth rolling under heavy loads.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
SEP400x80-Ø40 HL80 TFR
EAN
4031582394412
Core attributes
Type
Wheel
Load capacity at 4 km/h
1440 kg
Load capacity at 6 km/h
1200 kg
Load capacity Static
2880 kg
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
13.57 kg
Product name
Elastech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Hardness of tread (A)
70 Shore A
Body material
Sheet steel, heavy
Tread material
Elastic tire, black, vulcanized
Axle hole diameter
40 mm
Hub length
80 mm
Tread width
80 mm
Diameter
400 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.