Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech evo wheel is a precision castor component engineered for demanding industrial applications, featuring a polypropylene body with a polyurethane, biosourced, injected tread measuring 38 mm in width. The wheel has an overall diameter of 175 mm and is equipped with a plain bearing system for smooth rotation. The hub length measures 35 mm, whilst the axle hole diameter is specified at 12 mm to accommodate standard castor fittings. This wheel is rated for a static load capacity of 70 kg and a dynamic load capacity of 35 kg at speeds up to 3 km/h, making it suitable for light to medium-duty applications requiring reliable manoeuvrability and durability in both commercial and industrial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PBO175x38-Ø12 HL35 TFR
EAN
4031582400373
Core attributes
Housing type
Wheel
Load capacity at 3 km/h
35 kg
Load capacity Static
70 kg
Overall weight
0.33 kg
Product name
Maxtech evo
Electric conductive
Stainless
Wheel
Body material
Polypropylene
Tread material
Polyurethane, biosourced, injected
Axle hole diameter
12 mm
Hub length
35 mm
Tread width
38 mm
Diameter
175 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.