Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech wheel features a 125 mm diameter with a 37 mm wide solid rubber, black tread and sheet steel body construction. The wheel incorporates a roller bearing system with an 8 mm axle hole diameter and 45.5 mm hub length for reliable operation. Load capacity specifications include 100 kg dynamic load at 4 km/h operating speed and 200 kg static load capacity. This versatile wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
DVR125x37-Ø8x45,5 + ASBUS
EAN
4031582372908
Core attributes
Type
Wheel
Load capacity at 4 km/h
100 kg
Load capacity Static
200 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.33 kg
Product name
Puretech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
85 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, black
Axle hole diameter
8 mm
Hub length
45.5 mm
Tread width
37 mm
Diameter
125 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.