Puretech
PIR 125x37-Ø12 HL44
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
Applications | Industrial Consumer |
---|---|
Product name | Puretech |
Load capacity at 4 km/h | 100 KG |
Load capacity Static | 200 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 60 °C |
Overall weight | 0.47 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Polypropylene |
---|---|
Tread material | Solid rubber, non-marking |
Bearing | Roller bearing |
Tread | Soft tread |
Wheel color | Graphite black (RAL9011) |
Wheel diameter | 125 mm |
Tread width | 37 mm |
Axle hole diameter | 12 mm |
Hub length | 44 mm |
Wheel width | 37 mm |
Hardness of tread (A) | 80 Shore A |