-
100 mm
-
82 kg
-
150 mm
Rodes giratòries 100 mm
Levina light, 5220PJP100P50
Roda giratòria, Housing made of glass-filled Polyamide, platina de fixació. Nucli de roda de polipropilè, banda de rodolament de TENTEprene (goma termoplàstica), gris, no deixa petjada amb plaques anti-fils, coixinet de boles a precisió
-
150 mm
-
630 kg
-
215 mm
Solucions especials 150 mm
FOOT MASTER GAAD-150-ASF-HUD
Swivel twin wheel castor, housing made of steel welded, zinc plated, tapper roller bearing with hardened treatment in the swivel head (125/150 series: double thrust bearing), grease nipple, self-aligned function with two swiveling axes with different swiveling radii, wheel axle with nut, plate fitting. Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing.
-
75 mm
-
250 kg
-
120 mm
Solucions especials 75 mm
FOOT MASTER GASD-075-ASF-HUD
Swivel twin wheel castor, with spring, housing made of steel welded, zinc plated, double thrust bearing in the swivel head, grease nipple, minute shock absorption function and constant contact function to the floor with special rubber, wheel axle with nut, plate fitting. Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing.
-
150 mm
-
630 kg
-
200 mm
Solucions especials 150 mm
FOOT MASTER GATD-150-ASF-HUD
Swivel twin wheel castor, housing made of steel welded, zinc plated, double thrust bearing in the swivel head, grease nipple, tilting function to maintain contact with uneven floor, wheel axle with nut, plate fitting. Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing.
-
100 mm
-
310 kg
-
150 mm
Solucions especials 100 mm
FOOT MASTER GAGD-100-ASF-HUD
Swivel twin wheel castor, housing made of steel welded, zinc plated, double thrust bearing in the swivel head, grease nipple, wheel axle with nut, plate fitting. Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing.
-
125 mm
-
440 kg
-
175 mm
Solucions especials 125 mm
FOOT MASTER GAGD-125-ASF-HUD
Swivel twin wheel castor, housing made of steel welded, zinc plated, double thrust bearing in the swivel head, grease nipple, wheel axle with nut, plate fitting. Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing.
-
75 mm
-
100 kg
-
101 mm
Solucions especials 75 mm
FOOT MASTER GAPC-075-ASF-HUD
Swivel castor, housing made of pressed steel, powder coated and zinc plated, precision ball bearing in the swivel head. Strong integrated pressed steel frame, wheel axle with nut, plate fitting. Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing.
-
100 mm
-
100 kg
-
137 mm
Rodes giratòries 100 mm
Levina care, 5344PJP100R36-32S35 D 9002 4xM6
Roda giratòria amb fre central, total o direccional, Suport de poliamida, coixinet de boles a precisió en cap giratori, eix de roda cargolat, Espiga amb forat per acollir barres perfilades hexagonals, versió curta. Nucli de roda de polipropilè, banda de rodolament de TENTEprene (goma termoplàstica), gris, no deixa petjada amb plaques anti-fils, coixinet de boles a precisió
-
125 mm
-
100 kg
-
161 mm
Rodes giratòries 125 mm
Levina care, 5344PJP125R36-32S35 D 9002 4xM6
Roda giratòria amb fre central, total o direccional, Suport de poliamida, coixinet de boles a precisió en cap giratori, eix de roda cargolat, Espiga amb forat per acollir barres perfilades hexagonals, versió curta. Nucli de roda de polipropilè, banda de rodolament de TENTEprene (goma termoplàstica), gris, no deixa petjada amb plaques anti-fils, coixinet de boles a precisió
-
65 mm
-
400 kg
-
112 mm
Rodes giratòries 65 mm
Delta twin, 9940ETP065P41-100x100
Roda giratòria, Suport de xapa d'acer pesat, zincat blau, coixinet de boles a precissió en el cap giratori, hermètic, eix de roda cargolat, platina de fixació. Nucli de roda d'acer, banda de rodolament de poliuretà fos, coixinet de boles de precisió.