Our solution for ergonomic mobility

Linea industrial: Maximum manoeuvrability – minimum Strain

Engineered for maximum freedom of movement

Building on our proven solution for the healthcare sector, Linea has been adapted to serve industrial applications. The result: our Linea industrial – smooth movements, reduced strain for employees, and demonstrably greater efficiency – even under demanding industrial conditions.

Whether in the automotive industry, intralogistics, or food processing – Linea industrial was specifically developed to make the manual handling of carts and equipment significantly more ergonomic and agile.

Why choose Linea industrial?

This castor features a robust synthetic material wheel, ensuring exceptional manoeuvrability – even with heavier equipment. It outperforms conventional industrial castors in terms of handling and offers outstanding stability.

The advantages of Linea industrial in ergonomics & manoeuvrability:

  • Up to 60 Percent less pushing force required compared to conventional industrial castors – tested by several companies
  • Reduced friction, improved manoeuvrability, and extended run times for electric devices thanks to a curved PU tread
  • Excellent directional stability – even on varying floor conditions
  • Fewer back injuries and less downtime thanks to ergonomic handling
  • Comfortable locking function – easy to operate even with safety footwear

Additional benefits for your daily operations:

  • Durable & low-maintenance: fewer breakdowns, increased availability
  • Hygienic: easy to clean and ideal for clean-production environments
  • Quiet: perfect for modern, noise-sensitive workplaces
  • Colour options and markings: laser engravings for logos, ESD labelling on wheel caps, and coloured castors – all customisable to your needs
  • Seamless replacement: compatible mounting systems with metal castors
  • ESD and stainless-steel components: easy to integrate and clearly identifiable

Technical specifications – built for demanding use

  • Diameter: 100 mm, 125 mm, 150 mm
  • Wheel: Injection-moulded polyurethane (PU), curved profile
  • Castor body: Polyamide (PA) with bolted metal core
  • Temperature range: –20 °C to +60 °C
  • Hardness: 92 Shore A (softer versions available)
  • Colours (standard): RAL 3000, 9002, 7001, 7015, 9011
  • Mounting plates: P30, R05, P62, P63
  • Load capacity: up to 450 kg (Ø 150 mm)

Locking systems:

  • Swivel castors with total lock and directional lock (all sizes)
  • Combined lock (125 mm and 150 mm)
  • Safety total lock (100 mm)

Further information can be found in our Linea product brochure.

Proven in practice – trusted by professionals

Numerous industrial clients already rely on Linea industrial. Their feedback is clear: Employees prefer trolleys equipped with Linea – due to the noticeably improved handling and reduced physical effort. This ergonomic solution consistently excels in direct comparison.

Get in touch – and experience the difference, together with your team.

Contact us about Linea industrial
标有星号(*)的字段为必填项。