This is how to get it rolling

Installation instructions

Loe veel

Regardless of the fixtures/fasteners you decide on, please make sure during installation that the contact area of the rollers has direct contact with each device. When making bolted connections, ensure sufficient screw strength (property class min. 8.8 or comparable). The minimum screw torque must comply with the technical directives. Bolted connections must be permanently secured against independent loosening. The stated load-bearing capacities are based on these installation instructions.

Installation instructions Series 5320/5327
When screwing on the fixture/fastener, the intended special face wrench (see figure) must be used. It must lay flush during installation so that the entire wrench flat of the covering cap is used. The screwing torque must be at least 25 Nm. 

Registreerima


Registreeritud kliendid


unustasid parooli


Uued kliendid

Registration