Pāriet uz galveno saturu Pāriet uz meklēšanu Pāriet uz galveno navigāciju
Laipni lūdzam mūsu jaunajā pārstrukturētajā tīmekļa vietnē!

Jätkusuutlik liikuvus algab rullratastega

Levina care evo: Meie esimene taaskasutatud kastoorõli.
Sustainable mobility starts with the castor

Levina care evo

Sustainable mobility starts with the castor

The first recycled castor by TENTE: for a future with a lower carbon footprint and less waste – in proven quality.

Sustainable mobility in healthcare thanks to recycled materials
With Levina care evo, TENTE presents its first castor made from recycled material – setting a new standard for sustainable mobility. Individual components contain up to 85% recycled material, with a total recycled content of up to 20%*. This results in a reduction of up to 18% in the castor’s carbon footprint*. The result: a durable, quiet and high-performance solution for sustainable mobility in the care sector – without compromising on design, quality or safety.
85%
recycled polyamide in the fork
50%
recycled polypropylene in the wheel body and cover cap
up to 20%
recycled material in the castor*
up to 18%
reduced carbon footprint*

Resource conservation by design

The fork of Levina care evo is made from 85% recycled polyamide. The cover cap and wheel body each consist of 50% recycled polypropylene – sourced equally from post-consumer and industrial waste.

Thanks to the targeted use of recycled materials, Levina care evo makes an active contribution to sustainable mobility and reduces the carbon footprint by up to 18%*.

Despite the use of sustainable materials, the castor is visually and technically identical to the standard version. It represents proven TENTE quality and delivers as a sustainable solution for nursing home beds, medical chairs and recliners.

Tanja Klugmann, Global Head of Product Management

Tanja Klugmann, Global Head of Product Management

With Levina care evo, we demonstrate that sustainability and quality are no contradiction. We create solutions that meet the highest standards – while improving our carbon footprint.

Tanja Klugmann, Global Head of Product Management

The all-rounder for care applications: proven technology – made sustainably

Levina care evo is the sustainable version of the proven Levina care. It offers the same high level of quality – in technology, ergonomics and design. Despite its recycled content, the castor shows no visual or functional difference from the standard version. Made from recycled materials, Levina care evo stands for sustainable mobility in everyday care use – ergonomic, quiet and easy to manoeuvre. Ideal for nursing home beds, recliners, and other medical applications.

  • Central locking system: patented, locks all castors quietly and easily with a single foot movement
  • Swivel castor: with central total or directional locking
  • Precision ball bearings: for optimal manoeuvrability and precise steering
  • Load capacity: 100 kg
  • Temperature range: −10 °C / +40 °C
  • Wheel diameter: 100 mm / 125 mm
  • Castor width: 59 mm, wheel width: 32 mm



 Download product information (PDF)

Contact our experts to learn about Levina care evo!

Would you like to learn more about Levina care evo and sustainable mobility in healthcare? Our TENTE experts will be happy to advise you – simply contact us via the form below.

Pieprasījums
Lauki, kas apzīmēti ar zvaigznītēm (*) ir obligāti.