Pāriet uz galveno saturu Pāriet uz meklēšanu Pāriet uz galveno navigāciju
Laipni lūdzam mūsu jaunajā pārstrukturētajā tīmekļa vietnē!

Integral plus

Tõestatud haigla- ja hooldustooli rataste areng.

Integral plus

A castor that makes every movement ergonomic and effortless

The evolution of a proven hospital and care bed castor.

More comfort, less effort – thanks to an optimised central locking system
With the new Integral plus, TENTE presents the next generation of a proven solution for hospitals and care facilities. The castor combines all the high-quality features of the Integral series – now enhanced with effortless, smooth and particularly quiet locking. While there are no visual differences from its predecessor, the revised central locking system ensures even smoother switching and an exceptionally pleasant handling experience. Very low actuation forces enable comfortable operation, while the quiet mechanism contributes to a calm and pleasant working environment.

Your advantages

Izlaist attēlu galeriju
COMFORT & ERGONOMICS

Exceptionally light and quiet switching

DIGITAL INTEGRATION

Compatible with the WeAssist™ system

WORKFLOW EFFICIENCY

Central-locking castor versions for more efficient workflows

SAFETY & CONTROL

Simultaneous locking of multiple castors via a single lever

FLEXIBLE MOBILITY

Up to three locking positions: directional lock, total lock, full mobility

RECOGNISED QUALITY

Award-winning design

Izlaist attēlu galeriju

Fast installation, individually adaptable

Integral plus can be mounted easily and quickly, offering maximum flexibility: Fast installation thanks to clever stem solutions Various stem and fastening options available Adjustable switching angles (30° / 45°)

Convincing design

The award-winning product design of the Integral family combines function, ergonomics and aesthetics – blending harmoniously into any hospital or care environment: Winner of Red Dot / Product Design Award Customisable colour options (e.g. RAL 9002, 9006, 9011) Consistent appearance across all medical devices

Technical facts at a glance

Integral plus also impresses with its precise engineering and durable construction: Load capacity: up to 150 kg Wheel diameters: 125 and 150 mm Materials: pressed steel or stainless steel, plastic housing Precision ball bearings in the swivel head and wheel Versions: total lock, directional lock, central lock

Hygienic, safe and certified

To withstand the daily demands of hospital environments, Integral plus offers key features: Easy and quick cleaning Chemically resistant materials TÜV Süd-certified safety Depending on the version, permanently washable (AK-BWA compliant)

Quiet, ergonomic and comfortable

The Integral plus castor has been designed to meet the highest ergonomic standards, improving everyday comfort in healthcare environments: Smooth steering for precise manoeuvrability Quiet and vibration-damped rolling for a calmer atmosphere Gentle switching with minimal actuation force

© 2024 Copyright Info
Optional Roofline

Image Box Headline

Integral plus is perfectly matched to Integral assist. Within the WeAssist™ system, three Integral plus castors work together with one Integral assist to provide intuitive drive support for hospital beds. The coordinated system relieves nursing staff, improves working comfort and enhances workflow efficiency.

Behind the development of WeAssist stand two strong partners: LINAK® and TENTE – united by a shared goal: redefining mobility.

Learn more about WeAssist

Discover greater mobility – from the global market leader

Discover greater mobility – from the global market leader

Since 1923, TENTE has been developing intelligent mobility solutions that make work easier, safer and more efficient. As the global market leader for hospital and care bed castors, TENTE stands for certified quality, durability and sustainability.

Talk to us about the right TENTE mobility solution for your hospital and care beds!

Whether you need technical advice, individual configuration or support in integrating your systems – the TENTE team is here to help. Simply fill in the contact form, and we will get back to you shortly.


Pieprasījums
Lauki, kas apzīmēti ar zvaigznītēm (*) ir obligāti.