Wheels 9.84 inch
Puretech, PVR250x50-Ø25

EAN:
4031582428346

Wheel center made of Polypropylene, Tread: solid rubber, black, roller bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 9.84 inch
Wheel width 1.97 inch
Axle Hole-Ø 0.98 inch
Further technical data

Technical data

Wheel diameter

9.84 inch

Wheel width

1.97 inch

Axle Hole-Ø

0.98 inch

Hub length

58.00 inch

Load capacity (dynamic)

450 LBS

Load capacity (static)

905 LBS

Temperature

- 4 / + 140 °F

Standard

EN 12532

Weight

6 LBS

Hardness of tread

A 85 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration