Product family
OUR CASTER: INTEGRAL TWIN

Optimized steering stability
Directional lock for improved steering around corners, as well as moving in a straight line for long distances.
User-friendly central lock
Simultaneous locking of more than one caster using a central actuation lever.
Practical system solution
Practical system solution with all technical components for central locking.
Easy steering
Swivel head with precision ball bearing.
Multi-stage switching function
Up to three locking positions: directional lock, total lock or neutral. Neutral provides for free mobility.
Optimized maneuverability
Twin wheel caster with high maneuverability due to differential effect.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Certified safety
TÜV Süd certified performance standard.
Secure stance
Total lock for simultaneously locking the wheel and swivel housing.
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor.
Color matching
Colors can be adapted to match the product design.
Individual branding
Can be printed with a logo.
Award-winning design
Awarded with prestigious prizes by international juries.
Certified quality
Tested in our own test laboratory for compliance with European standards.
Permanent washability
All metal components made of stainless steel.
Firm stand
Extreme torsional rigidity ensures that operating tables or heavy applications have a secure stand.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.
Extremely strong construction
Load bearing steel housing for heavy load.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Non-staining operation
Non-staining on contact with floors during long standing periods.
Low-maintenance wheels
Unobstructed operation with minimal cleaning effort.
Reduced cleaning
Due to mainly smooth surfaces, the casters are quick and easy to clean.
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium(VI).
Contact us - we look forward to provide advice
TENTE Casters, Inc.
2266 Southpark Drive
Hebron KY 41048
United States
Phone: +1 859 586 5558
Email: info.us@tente.com