-
-
-
  • 500 mm

  • 7,200 kg

  • 610 mm

Поворотні ролики 500 mm
Omikron twin, 9950STP500P68

Swivel castor, housing and plate steel-welded, zinc plated, blue passivated, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut, plate fitting. Wheel centre made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing

Детальніше
  • 150 mm

  • 100 kg

  • 188 mm

Поворотні ролики з центральним, загальним фіксатором або фіксатором напрямку 150 mm
2074PJP150R26-28S45

Swivel castor with central, total lock and central directional lock, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle riveted for attaching the cover, covering of the housing made of Polypropylene, RAL 9002 grey-white, stem with cam hole for profile bars. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Детальніше
  • 200 mm

  • 900 kg

  • 272 mm

Поворотні ролики 200 mm
Omikron flex, 9850FCP200P63-75shA HL50

Swivel castor, plate fitting. Wheel centre made of cast iron, Tread: Polyurethane, casted, Ultratech, suitable especially for higher speeds of up to 16 km/h, precision ball bearing

Детальніше
  • 75 mm

  • 75 kg

  • 113 mm

Поворотні ролики 75 mm
Levina light, 5220PJP075S70-1/2-13x1

Swivel castor, Housing made of glass-filled Polyamide, threaded stem with hexagon neck. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Детальніше
  • 75 mm

  • 75 kg

  • 109 mm

Поворотні ролики 75 mm
Levina light, 5220PJP075S70-10x15

Swivel castor, Housing made of glass-filled Polyamide, threaded stem with hexagon neck. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Детальніше
  • 100 mm

  • 82 kg

  • 146 mm

Поворотні ролики 100 mm
Levina light, 5220PJP100S70-3/8-16x1

Swivel castor, Housing made of glass-filled Polyamide, threaded stem with hexagon neck. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Детальніше
  • 100 mm

  • 100 kg

  • 135 mm

поворотні ролики з загальним фіксатором 100 mm
Agila, 2477PJP100P30-11

Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, bolt hole. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards Castors can be mounted with standard screws; various length screws can be used.

Детальніше
  • 75 mm

  • 50 kg

  • 77 mm

Поворотні ролики 75 mm
Stylea, 5920UOI075L51-10 DOM20

Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, plain bearing

Детальніше
  • 50 mm

  • 40 kg

  • 72 mm

Поворотні ролики 50 mm
Smiles, 5520PJI050L51-10 CAT, Yellow

Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Детальніше
  • 150 mm

  • 200 kg

  • 155 mm

Поворотні ролики з центральним, загальним фіксатором або фіксатором напрямку 150 mm
Linea, 5984UAP150R36-32S30

Swivel castor with central, total lock and central directional lock, housing made of Polyamide, precision ball bearing in swivel head, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Детальніше

Pегістр


Зареєстровані клієнти




Нові клієнти

Реєстрація