Wheels 9.84 inch
Novatech, ITP250x50-Ø20-SH80A convex

EAN:
4031582366273

Wheel center made of Aluminum, Tread: Polyurethane, casted, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 9.84 inch
Wheel width 1.97 inch
Axle Hole-Ø 0.79 inch
Further technical data

Technical data

Wheel diameter

9.84 inch

Wheel width

1.97 inch

Axle Hole-Ø

0.79 inch

Hub length

60.00 inch

Load capacity (dynamic)

1,765 LBS

Load capacity (static)

3,525 LBS

Temperature

+ 14 / + 140 °F

Standard

EN 12532

Weight

5 LBS

Hardness of tread

A 80 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration