Wheels 7.87 inch
Ultratech, ICP200x50-Ø20 soft

EAN:
4031582445114

Wheel centre made of Aluminium, Tread: Polyurethane, casted, Ultratech, suitable especially for higher speeds of up to 16 km/h, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 7.87 inch
Wheel width 1.97 inch
Axle Hole-Ø 0.79 inch
Further technical data

Technical data

Wheel diameter

7.87 inch

Wheel width

1.97 inch

Axle Hole-Ø

0.79 inch

Hub length

60.00 inch

Load capacity (dynamic)

1,765 LBS

Load capacity (static)

3,525 LBS

Temperature

- 4 / + 140 °F

Standard

EN 12532

Weight

3 LBS

Hardness of tread

A 75 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration