Wheels 4.00 inch
Maxtech, PAP4x1.25-Ø9.8 HL41

EAN:
4031582436181

Wheel center made of Polypropylene, Tread: Polyurethane, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 4.00 inch
Wheel width 1.25 inch
Axle Hole-Ø 0.39 inch
Further technical data

Technical data

Wheel diameter

4.00 inch

Wheel width

1.25 inch

Axle Hole-Ø

0.39 inch

Hub length

41.00 inch

Load capacity (dynamic)

275 LBS

Load capacity (static)

550 LBS

Standard

ICWM

Hardness of tread

D 41 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration