Wheels 3.94 inch
Puretech, PVR100x35-Ø12

EAN:
4031582321258

Wheel center made of Polypropylene, Tread: solid rubber, black, roller bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 3.94 inch
Wheel width 1.38 inch
Axle Hole-Ø 0.47 inch
Further technical data

Technical data

Wheel diameter

3.94 inch

Wheel width

1.38 inch

Axle Hole-Ø

0.47 inch

Hub length

44.40 inch

Load capacity (dynamic)

165 LBS

Load capacity (static)

330 LBS

Temperature

- 4 / + 140 °F

Standard

EN 12532

Weight

0.644 LBS

Hardness of tread

A 80 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration