Wheels 3.15 inch
Novatech, ETP080x70-Ø20 HL70

EAN:
4031582318623

Wheel center made of steel, Tread: Polyurethane, casted, precision ball bearing. Load capacities on a smooth, even surface.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 3.15 inch
Wheel width 2.76 inch
Axle Hole-Ø 0.79 inch
Further technical data

Technical data

Wheel diameter

3.15 inch

Wheel width

2.76 inch

Axle Hole-Ø

0.79 inch

Hub length

70.00 inch

Load capacity (dynamic)

1,545 LBS

Load capacity (static)

3,085 LBS

Temperature

+ 14 / + 140 °F

Standard

EN 12532

Weight

2 LBS

Hardness of tread

A 92 Shore

Bearing

6204 no

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration