Wheels 3.15 inch
Basetech, POO080x34-Ø12

EAN:
4031582418972

Wheel center made of Polypropylene, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 3.15 inch
Wheel width 1.34 inch
Axle Hole-Ø 0.47 inch
Further technical data

Technical data

Wheel diameter

3.15 inch

Wheel width

1.34 inch

Axle Hole-Ø

0.47 inch

Hub length

44.40 inch

Load capacity (dynamic)

275 LBS

Load capacity (static)

550 LBS

Temperature

- 4 / + 140 °F

Standard

EN 12532

Weight

0.141 LBS

Hardness of tread

D 65 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration